Home Power management LED drivers Illumination LED drivers

LM3553

ACTIVE

1.2A dual flash LED driver System with I2C compatible interface

Product details

Input voltage type DC/DC Topology Boost, current mode Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (max) (V) 5.5 Vout (min) (V) 2.7 Iout (max) (A) 1.2 Iq (typ) (mA) 1 Features I2C control Operating temperature range (°C) -30 to 85 Dimming method Analog, PWM Number of channels 2 Rating Catalog
Input voltage type DC/DC Topology Boost, current mode Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (max) (V) 5.5 Vout (min) (V) 2.7 Iout (max) (A) 1.2 Iq (typ) (mA) 1 Features I2C control Operating temperature range (°C) -30 to 85 Dimming method Analog, PWM Number of channels 2 Rating Catalog
WSON (DQB) 12 9 mm² 3 x 3
  • Accurate and Programmable LED Current up to 1.2A in 128 Steps
  • Total Solution Size < 30mm2
  • 90% Peak Efficiency
  • Drives 2 LEDs in Series with 1.2A from 5V Input
  • Drives 2 LEDs in Series with 600mA from 3.0V Input
  • Drives 1 LED with 1.2A from 3.0V Input
  • Adjustable Over-Voltage Protection Allows for Single or Series LED Operation
  • Four Operating Modes: Torch, Flash, Indicator, and Voltage Mode (4.98V)
  • Programmable Flash Pulse Safety Timer in 16 Steps
  • TX Input Ensures Synchronization with RF Power Amplifier Pulse or Prevents LED from Overheating
  • LED Disconnect During Shutdown
  • Flash/Imager Synchronization via FEN Pin
  • Active Low Hardware Reset
  • Multi-Function Pin (RESET and GPIO)
  • Low Profile 12-pin WSON Package (DQB0012A: 3mm x 3mm x 0.8mm, 0.4mm pitch)

All trademarks are the property of their respective owners.

  • Accurate and Programmable LED Current up to 1.2A in 128 Steps
  • Total Solution Size < 30mm2
  • 90% Peak Efficiency
  • Drives 2 LEDs in Series with 1.2A from 5V Input
  • Drives 2 LEDs in Series with 600mA from 3.0V Input
  • Drives 1 LED with 1.2A from 3.0V Input
  • Adjustable Over-Voltage Protection Allows for Single or Series LED Operation
  • Four Operating Modes: Torch, Flash, Indicator, and Voltage Mode (4.98V)
  • Programmable Flash Pulse Safety Timer in 16 Steps
  • TX Input Ensures Synchronization with RF Power Amplifier Pulse or Prevents LED from Overheating
  • LED Disconnect During Shutdown
  • Flash/Imager Synchronization via FEN Pin
  • Active Low Hardware Reset
  • Multi-Function Pin (RESET and GPIO)
  • Low Profile 12-pin WSON Package (DQB0012A: 3mm x 3mm x 0.8mm, 0.4mm pitch)

All trademarks are the property of their respective owners.

The LM3553 is a fixed frequency, current mode step-up DC/DC converter with two regulated current sinks. The device is capable of driving loads up to 1.2A from a single-cell Li-Ion battery.

The LM3553 includes a TX pin that forces Torch mode during a flash event allowing for synchronization between the RF power amplifier and Flash/Torch modes. It also includes a multi-function pin (M/F) that can serve as a GPIO and a hardware RESET pin.

The LM3553 is available in a 3mm by 3mm package.

The LM3553 is a fixed frequency, current mode step-up DC/DC converter with two regulated current sinks. The device is capable of driving loads up to 1.2A from a single-cell Li-Ion battery.

The LM3553 includes a TX pin that forces Torch mode during a flash event allowing for synchronization between the RF power amplifier and Flash/Torch modes. It also includes a multi-function pin (M/F) that can serve as a GPIO and a hardware RESET pin.

The LM3553 is available in a 3mm by 3mm package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM3553 1.2A Dual Flash LED Driver System with I 2 C Compatible Interface datasheet (Rev. B) 01 May 2013
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note LM3553 1.2A Dual Flash LED Driver System with I2C Compatible Interface (Rev. B) 30 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM3553SDEV — 1.2A Dual Flash LED Driver System with I2C Compatible Interface

The LM3553 is a fixed frequency, current mode step-up DC/DC converter with two regulated current sinks. The device is capable of driving loads up to 1.2A from a single-cell Li-Ion battery.

One or more high current flash LEDs can be driven in series either in a high power Flash mode or a lower power (...)

Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WSON (DQB) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos