LM3671

ACTIVE

2MHz, 600mA Step-Down DC-DC Converter

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 0.6 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1600 Switching frequency (max) (kHz) 2600 Features Enable, Light Load Efficiency, Light load efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 1.1 Vout (max) (V) 3.3 Iq (typ) (µA) 16 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 0.6 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1600 Switching frequency (max) (kHz) 2600 Features Enable, Light Load Efficiency, Light load efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 1.1 Vout (max) (V) 3.3 Iq (typ) (µA) 16 Duty cycle (max) (%) 100
DSBGA (YZR) 5 2.02 mm² 1.616 x 1.25 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 USON (NKH) 6 4 mm² 2 x 2
  • LM3671-Q1 is Qualified for Automotive Applications
  • AEC Q100-Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
  • 16-µA Typical Quiescent Current
  • 600-mA Maximum Load Capability
  • 2-MHz PWM Fixed Switching Frequency (Typical)
  • Automatic PFM-PWM Mode Switching
  • Internal Synchronous Rectification for High Efficiency
  • Internal Soft Start
  • 0.01-µA Typical Shutdown Current
  • Operates from a Single Li-Ion Cell Battery
  • Only Three Tiny Surface-Mount External Components Required (One Inductor, Two Ceramic Capacitors)
  • Current Overload and Thermal Shutdown Protection
  • Available in Fixed Output Voltages and Adjustable Version
  • LM3671-Q1 is Qualified for Automotive Applications
  • AEC Q100-Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
  • 16-µA Typical Quiescent Current
  • 600-mA Maximum Load Capability
  • 2-MHz PWM Fixed Switching Frequency (Typical)
  • Automatic PFM-PWM Mode Switching
  • Internal Synchronous Rectification for High Efficiency
  • Internal Soft Start
  • 0.01-µA Typical Shutdown Current
  • Operates from a Single Li-Ion Cell Battery
  • Only Three Tiny Surface-Mount External Components Required (One Inductor, Two Ceramic Capacitors)
  • Current Overload and Thermal Shutdown Protection
  • Available in Fixed Output Voltages and Adjustable Version

The LM3671 step-down DC-DC converter is optimized for powering low voltage circuits from a single Li-Ion cell battery and input voltage rails from 2.7 V to 5.5 V. It provides up to 600-mA load current, over the entire input voltage range. There are several different fixed voltage output options available as well as an adjustable output voltage version range from 1.1 V to 3.3 V.

The device offers superior features and performance for mobile phones and similar portable systems. Automatic intelligent switching between PWM low-noise and PFM low-current mode offers improved system control. During PWM mode, the device operates at a fixed-frequency of 2 MHz (typical). Hysteretic PFM mode extends the battery life by reducing the quiescent current to 16 µA (typical) during light load and standby operation. Internal synchronous rectification provides high efficiency during PWM mode operation. In shutdown mode, the device turns off and reduces battery consumption to 0.01 µA (typical).

A high-switching frequency of 2 MHz (typical) allows use of tiny surface-mount components. Only three external surface-mount components, an inductor, and two ceramic capacitors, are required.

For all available packages, see the orderable addendum at the end of the datasheet.

The LM3671 step-down DC-DC converter is optimized for powering low voltage circuits from a single Li-Ion cell battery and input voltage rails from 2.7 V to 5.5 V. It provides up to 600-mA load current, over the entire input voltage range. There are several different fixed voltage output options available as well as an adjustable output voltage version range from 1.1 V to 3.3 V.

The device offers superior features and performance for mobile phones and similar portable systems. Automatic intelligent switching between PWM low-noise and PFM low-current mode offers improved system control. During PWM mode, the device operates at a fixed-frequency of 2 MHz (typical). Hysteretic PFM mode extends the battery life by reducing the quiescent current to 16 µA (typical) during light load and standby operation. Internal synchronous rectification provides high efficiency during PWM mode operation. In shutdown mode, the device turns off and reduces battery consumption to 0.01 µA (typical).

A high-switching frequency of 2 MHz (typical) allows use of tiny surface-mount components. Only three external surface-mount components, an inductor, and two ceramic capacitors, are required.

For all available packages, see the orderable addendum at the end of the datasheet.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS62230 ACTIVE 2 MHz Ultra Small Step Down Converter with DCS-Control in 1x1.5 SON Package Simple DC/DC converter with fast transient response at <12-mm² total BOM size.
TPS62671 ACTIVE 500-mA, 6-MHz High-Efficiency Step-Down Converter, Vout=1.8V Simple low-noise DC/DC converter in CSP at <12-mm² total BOM size.
TPS82671 ACTIVE 600mA Fully Integrated, Low Noise Step-Down Converter Module in MicroSiP™ Package Module with smaller BOM size and integrated inductor, input and output capacitors.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet LM3671/-Q1 2-MHz, 600-mA Step-Down DC-DC Converter datasheet (Rev. S) PDF | HTML 12 May 2016
Application note Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML 23 May 2022
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Technical article When to select an integrated inductor DC/DC module over a linear regulator PDF | HTML 16 May 2016
Analog Design Journal Analog Applications Journal 3Q 2015 24 Jul 2015
Analog Design Journal Transient-testing platforms and automation techniques for LDOs and buck regulato 24 Jul 2015
EVM User's guide AN-1395 LM3671 Evaluation Board (Rev. F) 30 Apr 2013
Application note Power Management Design for Applications Processors 22 Mar 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM3671MF-1.5EV — 2MHz, 600mA Step-Down DC-DC Converter in SOT23-5 and 5-Bump Micro SMD

The LM3671 evaluation board is a working demonstration of a step down DC-DC converter. The application note contains information about the evaluation board. The LM3671 step-down DC-DC converter is optimized for powering ultra-low voltage circuits from a single Li-Ion cell or 3 cell NiMH/NiCd (...)

User guide: PDF
Not available on TI.com
Evaluation board

LM3671MF-1.8EV — 2MHz, 600mA Step-Down DC-DC Converter in SOT23-5 and 5-Bump Micro SMD

The LM3671 evaluation board is a working demonstration of a step down DC-DC converter. The application note contains information about the evaluation board. The LM3671 step-down DC-DC converter is optimized for powering ultra-low voltage circuits from a single Li-Ion cell or 3 cell NiMH/NiCd (...)

User guide: PDF
Not available on TI.com
Evaluation board

LM3671TL-1.8EV — 2MHz, 600mA Step-Down DC-DC Converter in SOT23-5 and 5-Bump Micro SMD

The LM3671 evaluation board is a working demonstration of a step down DC-DC converter. The application note contains information about the evaluation board. The LM3671 step-down DC-DC converter is optimized for powering ultra-low voltage circuits from a single Li-Ion cell or 3 cell NiMH/NiCd (...)

User guide: PDF
Not available on TI.com
Simulation model

LM3671 TINA-TI Transient Reference Design

SNVM065.TSC (121 KB) - TINA-TI Reference Design
Simulation model

LM3671 TINA-TI Transient Spice Model

SNVM066.ZIP (10 KB) - TINA-TI Spice Model
Reference designs

TIDA-00133 — Uncompressed Digital Video SerDes over Coax for Automotive Mega Pixel CMOS Camera Reference Design

The TIDA-00133 reference design is a high speed serial video interface to connect a remote automotive camera module to a display or machine vision processing system. It uses TIs FPD-Link III SerDes technology to transmit uncompressed MegaPixel video data, bidirectional control signals and power (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZR) 5 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian
USON (NKH) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos