Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 22 Power stage supply (min) (V) 10 Load (min) (Ω) 4 Output power (W) 2.5 THD + N at 1 kHz (%) 0.2 Iq (typ) (mA) 7 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 10 Analog supply voltage (max) (V) 22 PSRR (dB) 38 Operating temperature range (°C) 0 to 70
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 22 Power stage supply (min) (V) 10 Load (min) (Ω) 4 Output power (W) 2.5 THD + N at 1 kHz (%) 0.2 Iq (typ) (mA) 7 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 10 Analog supply voltage (max) (V) 22 PSRR (dB) 38 Operating temperature range (°C) 0 to 70
PDIP (N) 14 181.42 mm² 19.3 x 9.4 PDIP (P) 8 92.5083 mm² 9.81 x 9.43
  • Wide Supply Voltage Range: 10V-22V
  • Low Quiescent Power Drain: 0.13W (VS= 18V)
  • Voltage Gain Fixed at 50
  • High Peak Current Capability: 1.3A
  • Input Referenced to GND
  • High Input Impedance: 150kΩ
  • Low Distortion
  • Quiescent Output Voltage is at One-Half of the Supply Voltage
  • Standard Dual-In-Line Package

  • Wide Supply Voltage Range: 10V-22V
  • Low Quiescent Power Drain: 0.13W (VS= 18V)
  • Voltage Gain Fixed at 50
  • High Peak Current Capability: 1.3A
  • Input Referenced to GND
  • High Input Impedance: 150kΩ
  • Low Distortion
  • Quiescent Output Voltage is at One-Half of the Supply Voltage
  • Standard Dual-In-Line Package

The LM380 is a power audio amplifier for consumer applications. In order to hold system cost to a minimum, gain is internally fixed at 34 dB. A unique input stage allows ground referenced input signals. The output automatically self-centers to one-half the supply voltage.

The output is short circuit proof with internal thermal limiting. The package outline is standard dual-in-line. The LM380N uses a copper lead frame. The center three pins on either side comprise a heat sink. This makes the device easy to use in standard PC layouts.

Uses include simple phonograph amplifiers, intercoms, line drivers, teaching machine outputs, alarms, ultrasonic drivers, TV sound systems, AM-FM radio, small servo drivers, power converters, etc.

A selected part for more power on higher supply voltages is available as the LM384. For more information see SNAA086.

The LM380 is a power audio amplifier for consumer applications. In order to hold system cost to a minimum, gain is internally fixed at 34 dB. A unique input stage allows ground referenced input signals. The output automatically self-centers to one-half the supply voltage.

The output is short circuit proof with internal thermal limiting. The package outline is standard dual-in-line. The LM380N uses a copper lead frame. The center three pins on either side comprise a heat sink. This makes the device easy to use in standard PC layouts.

Uses include simple phonograph amplifiers, intercoms, line drivers, teaching machine outputs, alarms, ultrasonic drivers, TV sound systems, AM-FM radio, small servo drivers, power converters, etc.

A selected part for more power on higher supply voltages is available as the LM384. For more information see SNAA086.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LM380 2.5W Audio Power Amplifier datasheet (Rev. C) 04 Apr 2013
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
Application note AN-146 FM Remote Speaker System 14 May 2004
Application note AN-69 LM380 Power Audio Amplifier 14 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 14 Ultra Librarian
PDIP (P) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos