LM3940

ACTIVE

1-A, low-dropout voltage regulator for 5-V to 3.3-V conversion

Product details

Output options Fixed Output Iout (max) (A) 1 Vin (max) (V) 5.5 Vin (min) (V) 4.5 Vout (max) (V) 3.3 Vout (min) (V) 3.3 Fixed output options (V) 3.3 Rating Catalog Noise (µVrms) 150 PSRR at 100 KHz (dB) 32 Iq (typ) (mA) 0.11 Thermal resistance θJA (°C/W) 23 Load capacitance (min) (µF) 33 Regulated outputs (#) 1 Accuracy (%) 2.5 Dropout voltage (Vdo) (typ) (mV) 310 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 1 Vin (max) (V) 5.5 Vin (min) (V) 4.5 Vout (max) (V) 3.3 Vout (min) (V) 3.3 Fixed output options (V) 3.3 Rating Catalog Noise (µVrms) 150 PSRR at 100 KHz (dB) 32 Iq (typ) (mA) 0.11 Thermal resistance θJA (°C/W) 23 Load capacitance (min) (µF) 33 Regulated outputs (#) 1 Accuracy (%) 2.5 Dropout voltage (Vdo) (typ) (mV) 310 Operating temperature range (°C) -40 to 125
SOT-223 (DCY) 4 45.5 mm² 6.5 x 7 TO-220 (NDE) 3 46.5328 mm² 10.16 x 4.58 TO-263 (KTT) 3 154.8384 mm² 10.16 x 15.24
  • Input Voltage Range: 4.5 V to 5.5 V
  • Output Voltage Specified over Temperature
  • Excellent Load Regulation
  • Specified 1-A Output Current
  • Requires only One External Component
  • Built-in Protection against Excess Temperature
  • Short-Circuit Protected
  • Input Voltage Range: 4.5 V to 5.5 V
  • Output Voltage Specified over Temperature
  • Excellent Load Regulation
  • Specified 1-A Output Current
  • Requires only One External Component
  • Built-in Protection against Excess Temperature
  • Short-Circuit Protected

The LM3940 is a 1-A low-dropout regulator designed to provide 3.3 V from a 5-V supply.

The LM3940 is ideally suited for systems which contain both 5-V and 3.3-V logic, with prime power provided from a 5-V bus.

Because the LM3940 is a true low dropout regulator, it can hold its 3.3-V output in regulation with input voltages as low as 4.5 V.

The TO-220 package of the LM3940 means that in most applications the full 1 A of load current can be delivered without using an additional heatsink.

The surface mount DDPAK/TO-263 package uses minimum board space, and gives excellent power dissipation capability when soldered to a copper plane on the PC board.

The LM3940 is a 1-A low-dropout regulator designed to provide 3.3 V from a 5-V supply.

The LM3940 is ideally suited for systems which contain both 5-V and 3.3-V logic, with prime power provided from a 5-V bus.

Because the LM3940 is a true low dropout regulator, it can hold its 3.3-V output in regulation with input voltages as low as 4.5 V.

The TO-220 package of the LM3940 means that in most applications the full 1 A of load current can be delivered without using an additional heatsink.

The surface mount DDPAK/TO-263 package uses minimum board space, and gives excellent power dissipation capability when soldered to a copper plane on the PC board.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM3940 1-A Low-Dropout Regulator for 5-V to 3.3-V Conversion datasheet (Rev. G) PDF | HTML 16 Feb 2015
Application note AN-1061 Power Conversion in Line-Powered Equipment (Rev. B) 23 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-223 (DCY) 4 Ultra Librarian
TO-220 (NDE) 3 Ultra Librarian
TO-263 (KTT) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos