Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 2.4 Power stage supply (min) (V) 5.5 Load (min) (Ω) 4 Output power (W) 2.5 SNR (dB) 96 THD + N at 1 kHz (%) 0.07 Iq (typ) (mA) 5 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 2.4 Analog supply voltage (max) (V) 5.5 PSRR (dB) 75 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 2.4 Power stage supply (min) (V) 5.5 Load (min) (Ω) 4 Output power (W) 2.5 SNR (dB) 96 THD + N at 1 kHz (%) 0.07 Iq (typ) (mA) 5 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 2.4 Analog supply voltage (max) (V) 5.5 PSRR (dB) 75 Operating temperature range (°C) -40 to 85
DSBGA (YZR) 16 5.0625 mm² 2.25 x 2.25 WQFN (RGH) 16 16 mm² 4 x 4
  • Output Short Circuit Protection
  • Stereo Class D Operation
  • No Output Filter Required
  • Logic Selectable Gain
  • Independent Shutdown Control
  • Minimum External Components
  • Click and Pop Suppression
  • Micro-Power Shutdown
  • Available in Space-Saving 2mm x 2mm x 0.6mm DSBGA, and 4mm x 4mm x 0.8mm WQFN Packages

Key Specifications

  • Efficiency at 3.6V, 100mW into 8Ω: 80% (typ)
  • Efficiency at 3.6V, 500mW into 8Ω: 85% (typ)
  • Efficiency at 5V, 1W into 8Ω: 85% (typ)
  • Quiescent Power Supply Current
      at 3.6V supply: 4mA
  • Power Output at VDD = 5V,
      RL = 4Ω, THD ≤ 10%: 2.5 W (typ)
  • Shutdown Current: 0.03μA (typ)

All trademarks are the property of their respective owners.

  • Output Short Circuit Protection
  • Stereo Class D Operation
  • No Output Filter Required
  • Logic Selectable Gain
  • Independent Shutdown Control
  • Minimum External Components
  • Click and Pop Suppression
  • Micro-Power Shutdown
  • Available in Space-Saving 2mm x 2mm x 0.6mm DSBGA, and 4mm x 4mm x 0.8mm WQFN Packages

Key Specifications

  • Efficiency at 3.6V, 100mW into 8Ω: 80% (typ)
  • Efficiency at 3.6V, 500mW into 8Ω: 85% (typ)
  • Efficiency at 5V, 1W into 8Ω: 85% (typ)
  • Quiescent Power Supply Current
      at 3.6V supply: 4mA
  • Power Output at VDD = 5V,
      RL = 4Ω, THD ≤ 10%: 2.5 W (typ)
  • Shutdown Current: 0.03μA (typ)

All trademarks are the property of their respective owners.

The LM4674 is a single supply, high efficiency, 2.5W/channel, filterless switching audio amplifier. A low noise PWM architecture eliminates the output filter, reducing external component count, board area consumption, system cost, and simplifying design.

The LM4674 is designed to meet the demands of mobile phones and other portable communication devices. Operating from a single 5V supply, the device is capable of delivering 2.5W/channel of continuous output power to a 4Ω load with less than 10% THD+N. Flexible power supply requirements allow operation from 2.4V to 5.5V.

The LM4674 features high efficiency compared to conventional Class AB amplifiers. When driving an 8Ω speaker from a 3.6V supply, the device features 85% efficiency at PO = 500mW. Four gain options are pin selectable through the G0 and G1 pins.

Output short circuit protection prevents the device from being damaged during fault conditions. Superior click and pop suppression eliminates audible transients on power-up/down and during shutdown. Independent left/right shutdown control maximizes power savings in mixed mono/stereo applications.

The LM4674 is a single supply, high efficiency, 2.5W/channel, filterless switching audio amplifier. A low noise PWM architecture eliminates the output filter, reducing external component count, board area consumption, system cost, and simplifying design.

The LM4674 is designed to meet the demands of mobile phones and other portable communication devices. Operating from a single 5V supply, the device is capable of delivering 2.5W/channel of continuous output power to a 4Ω load with less than 10% THD+N. Flexible power supply requirements allow operation from 2.4V to 5.5V.

The LM4674 features high efficiency compared to conventional Class AB amplifiers. When driving an 8Ω speaker from a 3.6V supply, the device features 85% efficiency at PO = 500mW. Four gain options are pin selectable through the G0 and G1 pins.

Output short circuit protection prevents the device from being damaged during fault conditions. Superior click and pop suppression eliminates audible transients on power-up/down and during shutdown. Independent left/right shutdown control maximizes power savings in mixed mono/stereo applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM4674 Filterless 2.5W Stereo Class D Audio Power Amplifier datasheet (Rev. E) 05 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZR) 16 Ultra Librarian
WQFN (RGH) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos