Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 40 Power stage supply (min) (V) 9 Load (min) (Ω) 4 Output power (W) 11 THD + N at 1 kHz (%) 0.08 Iq (typ) (mA) 5 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 9 Analog supply voltage (max) (V) 40 PSRR (dB) 50 Operating temperature range (°C) -20 to 80
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 40 Power stage supply (min) (V) 9 Load (min) (Ω) 4 Output power (W) 11 THD + N at 1 kHz (%) 0.08 Iq (typ) (mA) 5 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 9 Analog supply voltage (max) (V) 40 PSRR (dB) 50 Operating temperature range (°C) -20 to 80
TO-263 (KTW) 9 145.796 mm² 10.16 x 14.35
  • Drives 4Ω and 8Ω Loads
  • Integrated Mute Function
  • Internal Gain Resistors
  • Minimal External Components Needed
  • Single Supply Operation
  • Internal Current Limiting and Thermal Protection
  • Compact 9-lead TO-220 Package
  • Wide Supply Range 9V - 40V

Key Specifications

  • Output Power at 10% THD with 1kHz into 4Ω at VCC = 24V 11 W (typ)
  • Output Power at 10% THD with 1kHz into 8Ω at VCC = 24V 7 W (typ)
  • Closed Loop Gain 34 dB (typ)
  • PO at 10% THD+N @ 1kHz into 4Ω Single-Ended DDPAK Package at VCC=12V 2.5 W (typ)
  • PO at 10% THD+N @ 1kHz into 8Ω Bridged DDPAK Package at VCC=12V 5 W (typ)

All trademarks are the property of their respective owners.

  • Drives 4Ω and 8Ω Loads
  • Integrated Mute Function
  • Internal Gain Resistors
  • Minimal External Components Needed
  • Single Supply Operation
  • Internal Current Limiting and Thermal Protection
  • Compact 9-lead TO-220 Package
  • Wide Supply Range 9V - 40V

Key Specifications

  • Output Power at 10% THD with 1kHz into 4Ω at VCC = 24V 11 W (typ)
  • Output Power at 10% THD with 1kHz into 8Ω at VCC = 24V 7 W (typ)
  • Closed Loop Gain 34 dB (typ)
  • PO at 10% THD+N @ 1kHz into 4Ω Single-Ended DDPAK Package at VCC=12V 2.5 W (typ)
  • PO at 10% THD+N @ 1kHz into 8Ω Bridged DDPAK Package at VCC=12V 5 W (typ)

All trademarks are the property of their respective owners.

The LM4755 is a stereo audio amplifier capable of delivering 11W per channel of continuous average output power to a 4Ω load or 7W per channel into 8Ω using a single 24V supply at 10% THD+N. The internal mute circuit and pre-set gain resistors provide for a very economical design solution.

Output power specifications at both 20V and 24V supplies and low external component count offer high value to consumer electronic manufacturers for stereo TV and compact stereo applications. The LM4755 is specifically designed for single supply operation.

The LM4755 is a stereo audio amplifier capable of delivering 11W per channel of continuous average output power to a 4Ω load or 7W per channel into 8Ω using a single 24V supply at 10% THD+N. The internal mute circuit and pre-set gain resistors provide for a very economical design solution.

Output power specifications at both 20V and 24V supplies and low external component count offer high value to consumer electronic manufacturers for stereo TV and compact stereo applications. The LM4755 is specifically designed for single supply operation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM4755 Stereo 11W Audio Power Amplifier with Mute datasheet (Rev. E) 04 Apr 2013
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM4755 TINA-TI Reference Design

SNAM056.TSC (747 KB) - TINA-TI Reference Design
Simulation model

LM4755 TINA-TI Spice Model

SNAM057.ZIP (21 KB) - TINA-TI Spice Model
Simulation model

LM4755 Unencrypted PSpice Mode (Rev. A)

SNAM055A.ZIP (25 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TO-263 (KTW) 9 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos