Product details

Output power (W) 0.105 Analog supply (min) (V) 2 Analog supply voltage (max) (V) 5.5 Load (min) (Ω) 16 PSRR (dB) 60 Rating Catalog Operating temperature range (°C) -40 to 85 Headphone channels Stereo Volume control Yes Shutdown current (ISD) (µA) 0.3 Architecture Class-AB Iq per channel (typ) (mA) 0.65
Output power (W) 0.105 Analog supply (min) (V) 2 Analog supply voltage (max) (V) 5.5 Load (min) (Ω) 16 PSRR (dB) 60 Rating Catalog Operating temperature range (°C) -40 to 85 Headphone channels Stereo Volume control Yes Shutdown current (ISD) (µA) 0.3 Architecture Class-AB Iq per channel (typ) (mA) 0.65
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Digital Volume Control Range from +12dB to −33dB
  • WSON and VSSOP Surface Mount Packaging
  • "Click and Pop" Suppression Circuitry
  • No Bootstrap Capacitors Required
  • Low Shutdown Current

Key Specifications

  • THD+N at 1kHz, 105mW Continuous Average Output Power into 16Ω 0.1 % (typ)
  • THD+N at 1kHz, 70mW Continuous  Average Power into 32Ω 0.1 % (typ)
  • Shutdown Current 0.3 μA (typ)

All trademarks are the property of their respective owners.

  • Digital Volume Control Range from +12dB to −33dB
  • WSON and VSSOP Surface Mount Packaging
  • "Click and Pop" Suppression Circuitry
  • No Bootstrap Capacitors Required
  • Low Shutdown Current

Key Specifications

  • THD+N at 1kHz, 105mW Continuous Average Output Power into 16Ω 0.1 % (typ)
  • THD+N at 1kHz, 70mW Continuous  Average Power into 32Ω 0.1 % (typ)
  • Shutdown Current 0.3 μA (typ)

All trademarks are the property of their respective owners.

The LM4811 is a dual audio power amplifier capable of delivering 105mW per channel of continuous average power into a 16Ω load with 0.1% (THD+N) from a 5V power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. Since the LM4811 does not require bootstrap capacitors or snubber networks, it is optimally suited for low-power portable systems.

The LM4811 features a digital volume control that sets the amplifier's gain from +12dB to −33dB in 16 discrete steps using a two−wire interface.

The unity-gain stable LM4811 also features an externally controlled, active-high, micropower consumption shutdown mode. It also has an internal thermal shutdown protection mechanism.

The LM4811 is a dual audio power amplifier capable of delivering 105mW per channel of continuous average power into a 16Ω load with 0.1% (THD+N) from a 5V power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. Since the LM4811 does not require bootstrap capacitors or snubber networks, it is optimally suited for low-power portable systems.

The LM4811 features a digital volume control that sets the amplifier's gain from +12dB to −33dB in 16 discrete steps using a two−wire interface.

The unity-gain stable LM4811 also features an externally controlled, active-high, micropower consumption shutdown mode. It also has an internal thermal shutdown protection mechanism.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM4811 Dual 105mW Headphone Amp w/Dig Vol Control & Shutdown Mode datasheet (Rev. D) 05 Apr 2013
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos