Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Load (min) (Ω) 4 Output power (W) 2.3 SNR (dB) 88 THD + N at 1 kHz (%) 0.07 Iq (typ) (mA) 5 Control interface GPIO Analog supply (min) (V) 2.4 Analog supply voltage (max) (V) 5.5 PSRR (dB) 70 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Load (min) (Ω) 4 Output power (W) 2.3 SNR (dB) 88 THD + N at 1 kHz (%) 0.07 Iq (typ) (mA) 5 Control interface GPIO Analog supply (min) (V) 2.4 Analog supply voltage (max) (V) 5.5 PSRR (dB) 70 Operating temperature range (°C) -40 to 85
WQFN (RTW) 24 16 mm² 4 x 4
  • Selectable Spread Spectrum Mode Reduces EMI
  • Output Short Circuit Protection
  • Stereo Class D Operation
  • No Output Filter Required
  • 3D Enhancement
  • Logic Selectable Gain
  • Independent Channel Shutdown Controls
  • Minimum External Components
  • Click and Pop Suppression
  • Micro-Power Shutdown
  • Available in Space-Saving 4mm x 4mm WQFN Package

Key Specifications

  • Quiescent Power Supply Current at 3.6V supply 4mA
  • Power Output at VDD = 5V, RL = 4Ω, THD ≤ 10% 2.3W (typ)
  • Power Output at VDD = 5V, RL = 8Ω, THD ≤ 10% 1.5W (typ)
  • Shutdown current 0.03μA (typ)
  • Efficiency at 3.6V, 100mW into 8Ω 80% (typ)
  • Efficiency at 3.6V, 500mW into 8Ω 85% (typ)
  • Efficiency at 5V, 1W into 8Ω 86% (typ)

All trademarks are the property of their respective owners.

  • Selectable Spread Spectrum Mode Reduces EMI
  • Output Short Circuit Protection
  • Stereo Class D Operation
  • No Output Filter Required
  • 3D Enhancement
  • Logic Selectable Gain
  • Independent Channel Shutdown Controls
  • Minimum External Components
  • Click and Pop Suppression
  • Micro-Power Shutdown
  • Available in Space-Saving 4mm x 4mm WQFN Package

Key Specifications

  • Quiescent Power Supply Current at 3.6V supply 4mA
  • Power Output at VDD = 5V, RL = 4Ω, THD ≤ 10% 2.3W (typ)
  • Power Output at VDD = 5V, RL = 8Ω, THD ≤ 10% 1.5W (typ)
  • Shutdown current 0.03μA (typ)
  • Efficiency at 3.6V, 100mW into 8Ω 80% (typ)
  • Efficiency at 3.6V, 500mW into 8Ω 85% (typ)
  • Efficiency at 5V, 1W into 8Ω 86% (typ)

All trademarks are the property of their respective owners.

The LM48410 is a single supply, high efficiency, 2.3W/channel, filterless switching audio amplifier. A low noise PWM architecture eliminates the output filter, reducing external component count, board area consumption, system cost, and simplifying design. A selectable spread spectrum modulation scheme suppresses RF emissions, further reducing the need for output filters.

The LM48410 is designed to meet the demands of mobile phones and other portable communication devices. Operating from a single 5V supply, the device is capable of delivering 2.3W/channel of continuous output power to a 4Ω load with less than 10% THD+N. Flexible power supply requirements allow operation from 2.4V to 5.5V. The LM48410 offers two logic selectable modulation schemes, fixed frequency mode, and an EMI reducing spread spectrum mode.

The LM48410 features high efficiency compared with conventional Class AB amplifiers. When driving an 8Ω speaker from a 3.6V supply, the device operates with 85% efficiency at PO = 500mW/Ch. Four gain options are pin selectable through the G0 and G1 pins. The LM48410 also includes 3D audio enhancement that improves stereo sound quality. In devices where the left and right speakers are in close proximity, 3D enhancement affects channel specialization, widening the perceived soundstage.

Output short circuit protection prevents the device from being damaged during fault conditions. Superior click and pop suppression eliminates audible transients on power-up/down and during shutdown. Independent left/right shutdown controls maximizes power savings in mixed mono/stereo applications.

The LM48410 is a single supply, high efficiency, 2.3W/channel, filterless switching audio amplifier. A low noise PWM architecture eliminates the output filter, reducing external component count, board area consumption, system cost, and simplifying design. A selectable spread spectrum modulation scheme suppresses RF emissions, further reducing the need for output filters.

The LM48410 is designed to meet the demands of mobile phones and other portable communication devices. Operating from a single 5V supply, the device is capable of delivering 2.3W/channel of continuous output power to a 4Ω load with less than 10% THD+N. Flexible power supply requirements allow operation from 2.4V to 5.5V. The LM48410 offers two logic selectable modulation schemes, fixed frequency mode, and an EMI reducing spread spectrum mode.

The LM48410 features high efficiency compared with conventional Class AB amplifiers. When driving an 8Ω speaker from a 3.6V supply, the device operates with 85% efficiency at PO = 500mW/Ch. Four gain options are pin selectable through the G0 and G1 pins. The LM48410 also includes 3D audio enhancement that improves stereo sound quality. In devices where the left and right speakers are in close proximity, 3D enhancement affects channel specialization, widening the perceived soundstage.

Output short circuit protection prevents the device from being damaged during fault conditions. Superior click and pop suppression eliminates audible transients on power-up/down and during shutdown. Independent left/right shutdown controls maximizes power savings in mixed mono/stereo applications.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Low EMI, Filterless, 2.3W Stereo Class D Audio Pwr Amp w/National 3D Enhancement datasheet (Rev. E) 01 May 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​