Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2 Load (min) (Ω) 3 Output power (W) 3 THD + N at 1 kHz (%) 0.13 Iq (typ) (mA) 6.5 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 2 Analog supply voltage (max) (V) 5.5 PSRR (dB) 60 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2 Load (min) (Ω) 3 Output power (W) 3 THD + N at 1 kHz (%) 0.13 Iq (typ) (mA) 6.5 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 2 Analog supply voltage (max) (V) 5.5 PSRR (dB) 60 Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9 WSON (NGN) 8 16 mm² 4 x 4
  • No Output Coupling Capacitors, Bootstrap Capacitors, or Snubber Circuits Required
  • Unity-gain Stable
  • WSON, VSSOP, SOIC, or PDIP Packaging
  • External Gain Configuration Capability
  • Pin Compatible with the LM4861

Key Specifications

  • PO at 10% THD+N, 1kHz
    • LM4871LD: 3Ω , 4Ω Loads; 3W (typ),
      2.5 W (typ)
    • All other LM4871 Packages: 8Ω load
      1.5 W (typ)
  • Shutdown Current 0.6µA (typ)
  • Supply Voltage Range 2.0V to 5.5 V
  • THD at 1kHz at 1W Continuous Average Output Power into 8Ω 0.5% (max)

All trademarks are the property of their respective owners.

  • No Output Coupling Capacitors, Bootstrap Capacitors, or Snubber Circuits Required
  • Unity-gain Stable
  • WSON, VSSOP, SOIC, or PDIP Packaging
  • External Gain Configuration Capability
  • Pin Compatible with the LM4861

Key Specifications

  • PO at 10% THD+N, 1kHz
    • LM4871LD: 3Ω , 4Ω Loads; 3W (typ),
      2.5 W (typ)
    • All other LM4871 Packages: 8Ω load
      1.5 W (typ)
  • Shutdown Current 0.6µA (typ)
  • Supply Voltage Range 2.0V to 5.5 V
  • THD at 1kHz at 1W Continuous Average Output Power into 8Ω 0.5% (max)

All trademarks are the property of their respective owners.

The LM4871 is a mono bridged audio power amplifier capable of delivering 3W of continuous average power into a 3Ω load with less than 10% THD when powered by a 5V power supply (see Note). To conserve power in portable applications, the LM4871's micropower shutdown mode (IQ = 0.6µA, typ) is activated when VDD is applied to the SHUTDOWN pin.

Boomer audio power amplifiers are designed specifically to provide high power, high fidelity audio output. They require few external components and operate on low supply voltages from 2.0V to 5.5V. Since the LM4871 does not require output coupling capacitors, bootstrap capacitors, or snubber networks, it is ideally suited for low-power portable systems that require minimum volume and weight.

Additional LM4871 features include thermal shutdown protection, unity-gain stability, and external gain set.

Note: An LM4871LD that has been properly mounted to a circuit board will deliver 3W into 3Ω (at 10% THD). The other package options for the LM4871 will deliver 1.5W into 8Ω (at 10% THD). See the section for further information concerning the LM4871LD, LM4871MM, LM4871M, and the LM4871N.

The LM4871 is a mono bridged audio power amplifier capable of delivering 3W of continuous average power into a 3Ω load with less than 10% THD when powered by a 5V power supply (see Note). To conserve power in portable applications, the LM4871's micropower shutdown mode (IQ = 0.6µA, typ) is activated when VDD is applied to the SHUTDOWN pin.

Boomer audio power amplifiers are designed specifically to provide high power, high fidelity audio output. They require few external components and operate on low supply voltages from 2.0V to 5.5V. Since the LM4871 does not require output coupling capacitors, bootstrap capacitors, or snubber networks, it is ideally suited for low-power portable systems that require minimum volume and weight.

Additional LM4871 features include thermal shutdown protection, unity-gain stability, and external gain set.

Note: An LM4871LD that has been properly mounted to a circuit board will deliver 3W into 3Ω (at 10% THD). The other package options for the LM4871 will deliver 1.5W into 8Ω (at 10% THD). See the section for further information concerning the LM4871LD, LM4871MM, LM4871M, and the LM4871N.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM4871 3W Audio Power Amplifier with Shutdown Mode datasheet (Rev. F) 02 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM4871 PSpice Model

SNAM137.ZIP (108 KB) - PSpice Model
Simulation model

LM4871 TINA-TI Reference Design

SNAM135.TSC (786 KB) - TINA-TI Reference Design
Simulation model

LM4871 TINA-TI Spice Model

SNAM136.ZIP (4 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian
WSON (NGN) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos