Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.2 Load (min) (Ω) 8 Output power (W) 1.2 SNR (dB) 93 THD + N at 1 kHz (%) 0.1 Iq (typ) (mA) 5 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 2.2 Analog supply voltage (max) (V) 5.5 PSRR (dB) 66 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.2 Load (min) (Ω) 8 Output power (W) 1.2 SNR (dB) 93 THD + N at 1 kHz (%) 0.1 Iq (typ) (mA) 5 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 2.2 Analog supply voltage (max) (V) 5.5 PSRR (dB) 66 Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Available in Space-Saving Packages: DSBGA, VSSOP, SOIC, and WSON
  • Ultra Low Current Shutdown Mode
  • BTL Output Can Drive Capacitive Loads
  • Improved Pop & Click Circuitry Eliminates Noises During Turn-On and Turn-Off Transitions
  • 2.2 - 5.5V Operation
  • No Output Coupling Capacitors, Snubber Networks or Bootstrap Capacitors Required
  • Thermal Shutdown Protection
  • Unity-Gain Stable
  • External Gain Configuration Capability

Key Specifications

  • PSRR at 217Hz, VDD = 5V (Fig. 1): 62dB(typ.)
  • Power Output at 5.0V & 1% THD: 1W(typ.)
  • Power Output at 3.3V & 1% THD: 400mW(typ.)
  • Shutdown Current: 0.1μA(typ.)

All trademarks are the property of their respective owners.

  • Available in Space-Saving Packages: DSBGA, VSSOP, SOIC, and WSON
  • Ultra Low Current Shutdown Mode
  • BTL Output Can Drive Capacitive Loads
  • Improved Pop & Click Circuitry Eliminates Noises During Turn-On and Turn-Off Transitions
  • 2.2 - 5.5V Operation
  • No Output Coupling Capacitors, Snubber Networks or Bootstrap Capacitors Required
  • Thermal Shutdown Protection
  • Unity-Gain Stable
  • External Gain Configuration Capability

Key Specifications

  • PSRR at 217Hz, VDD = 5V (Fig. 1): 62dB(typ.)
  • Power Output at 5.0V & 1% THD: 1W(typ.)
  • Power Output at 3.3V & 1% THD: 400mW(typ.)
  • Shutdown Current: 0.1μA(typ.)

All trademarks are the property of their respective owners.

The LM4890 is an audio power amplifier primarily designed for demanding applications in mobile phones and other portable communication device applications. It is capable of delivering 1 watt of continuous average power to an 8Ω BTL load with less than 1% distortion (THD+N) from a 5VDC power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. The LM4890 does not require output coupling capacitors or bootstrap capacitors, and therefore is ideally suited for mobile phone and other low voltage applications where minimal power consumption is a primary requirement.

The LM4890 features a low-power consumption shutdown mode, which is achieved by driving the shutdown pin with logic low. Additionally, the LM4890 features an internal thermal shutdown protection mechanism.

The LM4890 contains advanced pop & click circuitry which eliminates noises which would otherwise occur during turn-on and turn-off transitions.

The LM4890 is unity-gain stable and can be configured by external gain-setting resistors.

The LM4890 is an audio power amplifier primarily designed for demanding applications in mobile phones and other portable communication device applications. It is capable of delivering 1 watt of continuous average power to an 8Ω BTL load with less than 1% distortion (THD+N) from a 5VDC power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. The LM4890 does not require output coupling capacitors or bootstrap capacitors, and therefore is ideally suited for mobile phone and other low voltage applications where minimal power consumption is a primary requirement.

The LM4890 features a low-power consumption shutdown mode, which is achieved by driving the shutdown pin with logic low. Additionally, the LM4890 features an internal thermal shutdown protection mechanism.

The LM4890 contains advanced pop & click circuitry which eliminates noises which would otherwise occur during turn-on and turn-off transitions.

The LM4890 is unity-gain stable and can be configured by external gain-setting resistors.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM4890  1 Watt Audio Power Amplifier datasheet (Rev. L) 03 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM4890 PSpice Model

SNAM179.ZIP (22 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos