Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.7 Load (min) (Ω) 4 Output power (W) 1.37 SNR (dB) 98 THD + N at 1 kHz (%) 0.02 Iq (typ) (mA) 1.15 Control interface I2C Closed/open loop Open Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 PSRR (dB) 93 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.7 Load (min) (Ω) 4 Output power (W) 1.37 SNR (dB) 98 THD + N at 1 kHz (%) 0.02 Iq (typ) (mA) 1.15 Control interface I2C Closed/open loop Open Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 PSRR (dB) 93 Operating temperature range (°C) -40 to 85
DSBGA (YZR) 30 8.9375 mm² 3.25 x 2.75
  • Class G Ground Referenced Headphone Outputs
  • E2S Class D Amplifier
  • No Clip Function
  • Power Limiter Speaker Protection
  • I2C Volume and Mode Control
  • Advanced Click-and-Pop Suppression
  • Micro-Power Shutdown

Key Specifications

  • Class G Headphone Amplifier, HPVDD = 1.8V, RL = 32Ω
    • IDDQHP: 1.15 mA (Typ)
    • Output Power, THD+N ≤ 1%: 20 mW (Typ)
  • Stereo Class D Speaker Amplifier RL = 8Ω
    • Output Power, THD+N ≤ 1%, LSVDD = 5.0V: 1.37 W (Typ)
    • Output Power, THD+N ≤ 1%, LSVDD = 3.6V: 680 mW (Typ)
    • Efficiency: 90% (Typ)

All trademarks are the property of their respective owners.

  • Class G Ground Referenced Headphone Outputs
  • E2S Class D Amplifier
  • No Clip Function
  • Power Limiter Speaker Protection
  • I2C Volume and Mode Control
  • Advanced Click-and-Pop Suppression
  • Micro-Power Shutdown

Key Specifications

  • Class G Headphone Amplifier, HPVDD = 1.8V, RL = 32Ω
    • IDDQHP: 1.15 mA (Typ)
    • Output Power, THD+N ≤ 1%: 20 mW (Typ)
  • Stereo Class D Speaker Amplifier RL = 8Ω
    • Output Power, THD+N ≤ 1%, LSVDD = 5.0V: 1.37 W (Typ)
    • Output Power, THD+N ≤ 1%, LSVDD = 3.6V: 680 mW (Typ)
    • Efficiency: 90% (Typ)

All trademarks are the property of their respective owners.

The LM49251 is a fully integrated audio subsystem designed for portable handheld applications such as cellular phones. Part of TI’s PowerWise family of products, the LM49251 utilizes a high efficiency class G headphone amplifier topology as well as a high efficiency class D loudspeaker.

The headphone amplifiers feature TI’s class G ground referenced architecture that creates a ground-referenced output with dynamic supply rails for optimum efficiency. The stereo class D speaker amplifier provides both a no-clip feature and speaker protection. The Enhanced Emission Suppression (E2S) outputs feature a patented, ultra low EMI PWM architecture that significantly reduces RF emissions.

The LM49251 features separate volume controls for the mono and stereo inputs. Mode selection, shutdown control, and volume are controlled through an I2C compatible interface.

Click and pop suppression eliminates audible transients on power-up/down and during shutdown. The LM49251 is available in an ultra-small 30-bump DSBGA package (2.55mmx3.02mm)

The LM49251 is a fully integrated audio subsystem designed for portable handheld applications such as cellular phones. Part of TI’s PowerWise family of products, the LM49251 utilizes a high efficiency class G headphone amplifier topology as well as a high efficiency class D loudspeaker.

The headphone amplifiers feature TI’s class G ground referenced architecture that creates a ground-referenced output with dynamic supply rails for optimum efficiency. The stereo class D speaker amplifier provides both a no-clip feature and speaker protection. The Enhanced Emission Suppression (E2S) outputs feature a patented, ultra low EMI PWM architecture that significantly reduces RF emissions.

The LM49251 features separate volume controls for the mono and stereo inputs. Mode selection, shutdown control, and volume are controlled through an I2C compatible interface.

Click and pop suppression eliminates audible transients on power-up/down and during shutdown. The LM49251 is available in an ultra-small 30-bump DSBGA package (2.55mmx3.02mm)

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Stereo Audio w/Class G Headphone Amp & Class D Speaker Amp w/Speaker Protection datasheet (Rev. A) 06 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZR) 30 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos