Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.2 Load (min) (Ω) 3 Output power (W) 3 THD + N at 1 kHz (%) 0.2 Iq (typ) (mA) 4 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 2.2 Analog supply voltage (max) (V) 5.5 PSRR (dB) 64 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.2 Load (min) (Ω) 3 Output power (W) 3 THD + N at 1 kHz (%) 0.2 Iq (typ) (mA) 4 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 2.2 Analog supply voltage (max) (V) 5.5 PSRR (dB) 64 Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6 WSON (NGN) 8 16 mm² 4 x 4
  • Available in Space-Saving WSON and SOIC Packages
  • Ultra Low Current Shutdown Mode
  • Can Drive Capacitive Loads up to 500pF
  • Improved Click and Pop Circuitry Reduces Noises During Turn-On and Turn-Off Transitions
  • 2.2 - 5.5V Operation
  • No Output Coupling Capacitors, Snubber Networks, Bootstrap Capacitors or Gain-Setting Resistors Required
  • Unity-Gain Stable

Key Specifications

  • Improved PSRR at 217kHz and 1kHz: 64 dB (typ)
  • PO at VDD = 5.0V, 10% THD, 1kHz
    • LM4991LD (only), 3Ω, 4Ω: 3W (typ), 2.5 W (typ)
    • All packages, 8Ω load: 1.5 W (typ)
  • Shutdown current: 0.1µA (typ)

All trademarks are the property of their respective owners.

  • Available in Space-Saving WSON and SOIC Packages
  • Ultra Low Current Shutdown Mode
  • Can Drive Capacitive Loads up to 500pF
  • Improved Click and Pop Circuitry Reduces Noises During Turn-On and Turn-Off Transitions
  • 2.2 - 5.5V Operation
  • No Output Coupling Capacitors, Snubber Networks, Bootstrap Capacitors or Gain-Setting Resistors Required
  • Unity-Gain Stable

Key Specifications

  • Improved PSRR at 217kHz and 1kHz: 64 dB (typ)
  • PO at VDD = 5.0V, 10% THD, 1kHz
    • LM4991LD (only), 3Ω, 4Ω: 3W (typ), 2.5 W (typ)
    • All packages, 8Ω load: 1.5 W (typ)
  • Shutdown current: 0.1µA (typ)

All trademarks are the property of their respective owners.

The LM4991 is a mono bridged audio power amplifier capable of delivering 3W of continuous average power into a 3Ω load with less than 10% THD when powered by a 5V power supply (see Note below). To conserve power in portable applications, the LM4991's micropower shutdown mode (ISD = 0.1µA, typ) is activated when VDD is applied to the SHUTDOWN pin.

Boomer audio power amplifiers are designed specifically to provide high power, high fidelity audio output. They require few external components and operate on low supply voltages from 2.2V to 5.5V. Since the LM4991 does not require output coupling capacitors, bootstrap capacitors, or snubber networks, it is ideally suited for low-power portable systems that require minimum volume and weight.

Additional LM4991 features include thermal shutdown protection, unity-gain stability, and external gain set.

Note: An LM4991LD that has been properly mounted to a circuit board will deliver 3W into 3Ω (at 10% THD). The other package options for the LM4991 will deliver 1.5W into 8Ω (at 10% THD). See the sections for further information concerning the LM4991LD and LM4991M.

The LM4991 is a mono bridged audio power amplifier capable of delivering 3W of continuous average power into a 3Ω load with less than 10% THD when powered by a 5V power supply (see Note below). To conserve power in portable applications, the LM4991's micropower shutdown mode (ISD = 0.1µA, typ) is activated when VDD is applied to the SHUTDOWN pin.

Boomer audio power amplifiers are designed specifically to provide high power, high fidelity audio output. They require few external components and operate on low supply voltages from 2.2V to 5.5V. Since the LM4991 does not require output coupling capacitors, bootstrap capacitors, or snubber networks, it is ideally suited for low-power portable systems that require minimum volume and weight.

Additional LM4991 features include thermal shutdown protection, unity-gain stability, and external gain set.

Note: An LM4991LD that has been properly mounted to a circuit board will deliver 3W into 3Ω (at 10% THD). The other package options for the LM4991 will deliver 1.5W into 8Ω (at 10% THD). See the sections for further information concerning the LM4991LD and LM4991M.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM4991 3W Audio Power Amplifier with Shutdown Mode datasheet (Rev. A) 05 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
WSON (NGN) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos