LM5023

ACTIVE

AC-DC quasi-Resonant current mode PWM controller

alarmNotifications Order now

Product details

Operating temperature range (°C) -40 to 125 Control mode Secondary-side regulation Topology Flyback Rating Catalog Features Leading edge blanking, Light load efficiency, Overvoltage protection, Quasi-Resonant, Secondary-side regulated, Skip cycle mode, TM Duty cycle (max) (%) 100
Operating temperature range (°C) -40 to 125 Control mode Secondary-side regulation Topology Flyback Rating Catalog Features Leading edge blanking, Light load efficiency, Overvoltage protection, Quasi-Resonant, Secondary-side regulated, Skip cycle mode, TM Duty cycle (max) (%) 100
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Critical Conduction Mode
  • Peak-Current Mode Control
  • Skip-Cycle Mode for Low-Standby Power
  • Hiccup Mode for Continuous Overload Protection
  • Cycle-by-Cycle Overcurrent Protection Maintains
    Accuracy Over the Universal AC Line
  • Line-Voltage Feedforward
  • OVP Protection by Sensing the Auxiliary Winding
  • Integrated 0.7-A Peak Gate Driver
  • Direct Opto-Coupler Interface
  • Leading Edge Blanking of Current Sense Signal
  • Maximum Frequency Clamp 130 kHz
  • Programmable Soft-Start
  • Thermal Shutdown
  • 8-Pin VSSOP Package
  • Critical Conduction Mode
  • Peak-Current Mode Control
  • Skip-Cycle Mode for Low-Standby Power
  • Hiccup Mode for Continuous Overload Protection
  • Cycle-by-Cycle Overcurrent Protection Maintains
    Accuracy Over the Universal AC Line
  • Line-Voltage Feedforward
  • OVP Protection by Sensing the Auxiliary Winding
  • Integrated 0.7-A Peak Gate Driver
  • Direct Opto-Coupler Interface
  • Leading Edge Blanking of Current Sense Signal
  • Maximum Frequency Clamp 130 kHz
  • Programmable Soft-Start
  • Thermal Shutdown
  • 8-Pin VSSOP Package

The LM5023 is a quasi-resonant pulse width modulated (PWM) controller which contains all of the features needed to implement a highly efficient off-line power supply. The LM5023 uses the transformer auxiliary winding for demagnetization detection to ensure critical conduction mode (CrCM) operation. The LM5023 features a hiccup mode for overcurrent protection with an auto restart to reduce the stress on the power components during an overload. A skip-cycle mode reduces power consumption at light loads for energy conservation applications (ENERGY STAR®, CEPCP, and so forth). The LM5023 also uses the transformer auxiliary winding for output overvoltage protection (OVP); if an OVP fault is detected the LM5023 latches off the controller.

The LM5023 is a quasi-resonant pulse width modulated (PWM) controller which contains all of the features needed to implement a highly efficient off-line power supply. The LM5023 uses the transformer auxiliary winding for demagnetization detection to ensure critical conduction mode (CrCM) operation. The LM5023 features a hiccup mode for overcurrent protection with an auto restart to reduce the stress on the power components during an overload. A skip-cycle mode reduces power consumption at light loads for energy conservation applications (ENERGY STAR®, CEPCP, and so forth). The LM5023 also uses the transformer auxiliary winding for output overvoltage protection (OVP); if an OVP fault is detected the LM5023 latches off the controller.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet LM5023 AC-DC Quasi-Resonant Current Mode PWM Controller datasheet (Rev. E) PDF | HTML 06 Jan 2016
White paper Power Electronics in Motor Drives: Where is it? (Rev. A) 01 Oct 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide Using the UCC24630EVM-636 65-W AC-to-DC Adapter (Rev. B) 12 Dec 2016
More literature Design review of a 2-kW parallelable power supply module 17 Aug 2016
More literature Design review of a 2-kW parallelable power supply module (PPT) 17 Aug 2016
More literature Exposing the Inner Behavior of a Quasi-Resonant Flyback Converter 29 Oct 2013
Test report PMP8655 Test Results 11 Oct 2013
Application note LM5023-2EVM Notebook Adapter 12 Feb 2013
Product overview LM5023 Product Bulletin 08 Feb 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5023-2NBEVM — LM5023 19V 65W Notebook Adapter Evaluation Module

The Texas Instruments LM5023-2NBEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM5023 AC-DC Quasi-Resonant Current Mode PWM Controller. This is a 65W evaluation modules for off-line notebook adapter applications.

Buy from a distributor
Evaluation board

UCC24630EVM-636 — UCC24630 65W AC/DC Adapter

This is a high efficiency 65W AC/DC design using UCC24630 Synchronous Rectification Controller for a Universal input (85Vac to 265Vac) to 19.5V @3.33A output exceeding CoC-5 Tier2 and DOE Level VI performance requirements for external power supplies.

User guide: PDF
Buy from a distributor
Evaluation board

UCC28740EVM-525 — UCC28740EVM-525 Evaluation Module

The UCC28740EVM-525 evaluation module is a 10W off-line discontinuous mode (DCM) flyback converter that provides constant-voltage (CV) and constant-current (CC) output regulation. It uses optical coupler feedback for tight voltage regulation and improved the transient response to large load steps (...)

User guide: PDF
Simulation model

LM5023 TINA-TI Transient Reference Design

SNVM471.TSC (1447 KB) - TINA-TI Reference Design
Simulation model

LM5023 TINA-TI Transient Spice Model

SNVM472.ZIP (23 KB) - TINA-TI Spice Model
Simulation model

LM5023 Unencrypted PSpice Transient Model Package (Rev. A)

SNVM463A.ZIP (46 KB) - PSpice Model
Reference designs

PMP8740 — 2-kW industrial AC/DC battery charger reference design with 92% full-load efficiency

This reference design is a module that can be set as standard power supply or a battery charger. The output voltage ranges from 0 V to 32 V at a maximum current of 62.5 A. It consists of four boards, a boost PFC, a phase shift full bridge, a small daughter board (hosting the microcontroller), and (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP20815 — 95VAC-130VAC to 24V/72W Flyback Reference Design

The PMP20815 reference design is a DCM Flyback with Optocoupler feedback. It operates at a 130kHz switching frequency to reduce transformer size. The reference design converts low-line AC mains to a 24V/72W output at 91% efficiency.
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00519 — 65W High-efficiency CoC-5 tier2/DOE Level VI AC Adapter

This is a high efficiency 65W AC/DC design for a Universal input (85Vac to 265Vac) to 19.5V @3.33A output exceeding CoC-5 Tier2 and DOE Level VI requirements for external power supplies using the LM5023 Quasi-Resontant Flyback Controller with UCC24630 Synchronous Rectification Controller and (...)
Schematic: PDF
Reference designs

PMP30047 — Two Elements Lead-Acid 16V…32V@2A Battery Charger from 170VAC to 270VAC Reference Design

A quasi-resonant isolated flyback is employed to charge two lead-acid battery elements, starting from high-line mains. The converter accepts two external signals (referred to secondary side) to provide the reference voltages, which set output voltage and current. The converter shows good (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP4408 — Offline AC/DC 120W Multi-Output Flyback Power Supply Reference Design

The PMP4408 is a universal AC input, 120W flyback converter reference design. The LM5023 Quasi Resonant Flyback converter was chosen to get 2 high-efficiency isolated outputs. Additionally a downstream Buck converter, the TPS5402 enables 2 high-efficiency non-isolated outputs. The QR Flyback design (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP7991 — High and Wide AC Vin Quasi-Resonant Isolated Flyback Reference Design

PMP7991 is a quasi-resonant isolated flyback using the LM5023 controller IC. The design accepts an input voltage of 85VAC to 265VAC and provides a selectable output of 12Vout or 5Vout capable of supplying 2A of current to the load. The quasi-resonant switching scheme helps to reduce EMI.
Test report: PDF
Schematic: PDF
Reference designs

PMP10100 — Offline AC/DC 75W Quasi-Resonant Flyback Converter Reference Design

The PMP10100 reference design uses the LM5023 flyback controller for the Quasi-Resonant Flyback Topology. It generates an isolated output (19.5V@3.84A) from an universal input (85VAC - 265VAC).
Test report: PDF
Schematic: PDF
Reference designs

PMP10035 — Offline AC/DC 75W 2-Switch Quasi-Resonant Flyback Converter Reference Design

This design uses the LM5023 flyback controller for the 2-Switch Quasi-Resonant Flyback Topology. It generates an isolated output (19.5V@3.84A) from an universal input (85VAC - 265VAC).
Test report: PDF
Schematic: PDF
Reference designs

PMP8955 — Programmable output Constant Voltage - Constant Current (CVCC) Quasi-Resonant Flyback charger

This industrial charger reference design uses the LM5023 Quasi-Resonant Flyback controller to implement a 120VAC input design with CVCC output configured by microcontroller PWM control from 10 to 22.5V and output current from 200mA to 2A.
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos