LM5025B

ACTIVE

90V active clamp voltage mode PWM controller with P or N-channel clamp FET and 75% max duty cycle

Product details

Vin (max) (V) 15 Operating temperature range (°C) -40 to 125 Control mode Feedforward Topology Active-clamp forward, Forward Rating Catalog Features Current limiting, High-voltage startup, Leading edge blanking, Soft start, Supports NFET clamp, Supports PFET clamp, Thermal shutdown Duty cycle (max) (%) 73
Vin (max) (V) 15 Operating temperature range (°C) -40 to 125 Control mode Feedforward Topology Active-clamp forward, Forward Rating Catalog Features Current limiting, High-voltage startup, Leading edge blanking, Soft start, Supports NFET clamp, Supports PFET clamp, Thermal shutdown Duty cycle (max) (%) 73
TSSOP (PW) 16 32 mm² 5 x 6.4 WSON (NHQ) 16 25 mm² 5 x 5
  • Internal Start-Up Bias Regulator
  • 3A Compound Main Gate Driver
  • Programmable Line Under-Voltage Lockout (UVLO) with Adjustable Hysteresis
  • Voltage Mode Control with Feed-Forward
  • Adjustable Dual Mode Over-Current Protection
  • Programmable Overlap or Deadtime between the Main and Active Clamp Outputs
  • Volt x Second Maximum Duty Cycle Clamp
  • Programmable Soft-Start
  • Current Sense Leading Edge Blanking
  • Single Resistor Programmable Oscillator
  • Oscillator Up / Down Sync Capability
  • Precision 5V Reference
  • Thermal Shutdown

Packages

  • TSSOP-16
  • WSON-16 (5x5 mm) Thermally Enhanced

All trademarks are the property of their respective owners.

  • Internal Start-Up Bias Regulator
  • 3A Compound Main Gate Driver
  • Programmable Line Under-Voltage Lockout (UVLO) with Adjustable Hysteresis
  • Voltage Mode Control with Feed-Forward
  • Adjustable Dual Mode Over-Current Protection
  • Programmable Overlap or Deadtime between the Main and Active Clamp Outputs
  • Volt x Second Maximum Duty Cycle Clamp
  • Programmable Soft-Start
  • Current Sense Leading Edge Blanking
  • Single Resistor Programmable Oscillator
  • Oscillator Up / Down Sync Capability
  • Precision 5V Reference
  • Thermal Shutdown

Packages

  • TSSOP-16
  • WSON-16 (5x5 mm) Thermally Enhanced

All trademarks are the property of their respective owners.

The LM5025B is a functional variant of the LM5025 active clamp PWM controller. The functional differences of the LM5025B are as follows:

  • The maximum PWM duty cycle is limited to less than 75% to reduce voltage stress on the power MOSFETs.
  • The CS2 hiccup mode threshold is increased to 0.5V
  • The CS2 filter discharge device is disabled
  • The VCC regulator continues to operate when the line UVLO is below the threshold of normal operation
  • The VREF regulator is switched off when the line UVLO input falls below the operating threshold
  • The internal 5kΩ COMP pin pull-up resistor is removed

The LM5025B PWM controller contains all of the features necessary to implement power converters utilizing the Active Clamp / Reset technique. With the active clamp technique, higher efficiencies and greater power densities can be realized compared to conventional catch winding or RDC clamp / reset techniques. Two control outputs are provided, the main power switch control (OUT_A) and the active clamp switch control (OUT_B). The two internal compound gate drivers parallel both MOS and Bipolar devices, providing superior gate drive characteristics. This controller is designed for high-speed operation including an oscillator frequency range up to 1MHz and total PWM and current sense propagation delays less than 100ns.

The LM5025B includes a high-voltage start-up regulator that operates over a wide input range of 13V to 100V. Additional features include: Line Under Voltage Lockout (UVLO), softstart, oscillator UP/DOWN sync capability, precision reference and thermal shutdown.

The LM5025B is a functional variant of the LM5025 active clamp PWM controller. The functional differences of the LM5025B are as follows:

  • The maximum PWM duty cycle is limited to less than 75% to reduce voltage stress on the power MOSFETs.
  • The CS2 hiccup mode threshold is increased to 0.5V
  • The CS2 filter discharge device is disabled
  • The VCC regulator continues to operate when the line UVLO is below the threshold of normal operation
  • The VREF regulator is switched off when the line UVLO input falls below the operating threshold
  • The internal 5kΩ COMP pin pull-up resistor is removed

The LM5025B PWM controller contains all of the features necessary to implement power converters utilizing the Active Clamp / Reset technique. With the active clamp technique, higher efficiencies and greater power densities can be realized compared to conventional catch winding or RDC clamp / reset techniques. Two control outputs are provided, the main power switch control (OUT_A) and the active clamp switch control (OUT_B). The two internal compound gate drivers parallel both MOS and Bipolar devices, providing superior gate drive characteristics. This controller is designed for high-speed operation including an oscillator frequency range up to 1MHz and total PWM and current sense propagation delays less than 100ns.

The LM5025B includes a high-voltage start-up regulator that operates over a wide input range of 13V to 100V. Additional features include: Line Under Voltage Lockout (UVLO), softstart, oscillator UP/DOWN sync capability, precision reference and thermal shutdown.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM5025B Active Clamp Voltage Mode PWM Controller datasheet (Rev. B) 21 Mar 2013
User guide LM5025 Isolated Active Clamp Forward Converter Ref Design User Guide 27 Jan 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM5025B Unencrypted PSpice Transient Model Package (Rev. A)

SNVM478A.ZIP (66 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian
WSON (NHQ) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos