LM5045
- Highest Integration Controller for Small Form
Factor, High-Density Power Converters - High-Voltage Start-Up Regulator
- Intelligent Sync Rectifier Start-Up Allows Linear
Turnon Into Prebiased Loads - Synchronous Rectifiers Disabled in UVLO mode and
Hiccup Mode - Two Independent, Programmable Synchronous Rectifier
Dead-Time Adjustments - Four High-Current 2-A Bridge Gate Drivers
- Wide-Bandwidth Optocoupler Interface
- Configurable for Either Current Mode or Voltage
Mode Control - Dual-Mode Overcurrent Protection
- Resistor Programmed 2-MHz Oscillator
- Programmable Line UVLO and OVP
The LM5045 PWM controller contains all of the features necessary to implement full-bridge topology power converters using either current mode or voltage mode control. This device is intended to operate on the primary side of an isolated DC-DC converter with input voltage up to 100 V. This highly integrated controller-driver provides dual 2-A high-side and low-side gate drivers for the four external bridge MOSFETs plus control signals for the secondary-side synchronous rectifier MOSFETs. External resistors program the leading and trailing edge dead-time between the main and synchronous rectifier control signals. Intelligent start-up of the synchronous rectifiers allows monotonic turnon of the power converter even with prebias load conditions. Additional features include cycle-by-cycle current limiting, hiccup mode restart, programmable soft-start, synchronous rectifier soft-start, and a 2-MHz capable oscillator with synchronization capability and thermal shutdown.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM5045 Full-Bridge PWM Controller With Integrated MOSFET Drivers datasheet (Rev. H) | PDF | HTML | 28 Jan 2015 |
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
User guide | AN-2111 LM5045 Evaluation Board (Rev. C) | 06 May 2013 | ||
Application note | AN-2213 LM5045 Based 240W Power Converter Using Full-Wave (Rev. A) | 06 May 2013 | ||
Application note | Applying I2C-Compatible Temperature Sensors in Systems With Slow Clock Edges (Rev. A) | 06 May 2013 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM5045EVAL — Evaluation Board for the LM5045
PMP31092 — Low-profile 140-W full-bridge reference design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (PWP) | 28 | Ultra Librarian |
WQFN (RSG) | 28 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.