LM5046
- Highest Integration Controller for Small
Form Factor, High-Density Power Converters - High-Voltage Start-Up Regulator
- Intelligent Sync Rectifier Start-Up Allows
Linear Turn-on into Prebiased Loads - Synchronous Rectifiers Disabled in UVLO Mode
and Hiccup Mode - Two Independent, Programmable Dead-Time
Adjustments to Enable Zero-Volt Switching - Four High-Current 2-A Bridge Gate Drivers
- Wide-Bandwidth Opto-Coupler Interface
- Configurable for Either Current Mode or Voltage
Mode Control - Dual-Mode Overcurrent Protection
- Resistor Programmed 2-MHz Oscillator
- Programmable Line UVLO and OVP
The LM5046 PWM controller contains all of the features necessary to implement a phase-shifted full-bridge topology power converter using either current mode or voltage mode control. This device is intended to operate on the primary side of an isolated DC-DC converter with input voltage up to 100 V. This highly integrated controller-driver provides dual 2-A high- and low-side gate drivers for the four external bridge MOSFETs, plus control signals for the secondary-side synchronous rectifier MOSFETs. External resistors program the dead-time to enable zero-volt switching of the primary FETs. Intelligent startup of the synchronous rectifiers allows monotonic turnon of the power converter even with prebias load conditions. Additional features include cycle-by-cycle current limiting, hiccup mode restart, programmable soft-start, synchronous rectifier soft-start, and a 2-MHz capable oscillator with synchronization capability and thermal shutdown.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM5046 Phase-Shifted Full-Bridge PWM Controller With Integrated MOSFET Drivers datasheet (Rev. H) | PDF | HTML | 03 May 2013 |
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Application note | AN-2116 SolarMagic ICs in Micro-inverter Applications (Rev. B) | 06 May 2013 | ||
Application note | AN-2126 LM5046 Based Eighth Brick Reference Design (Rev. B) | 06 May 2013 | ||
User guide | AN-2115 LM5046 Evaluation Board (Rev. B) | 03 May 2013 | ||
Application note | Using a Phase-Shifted Full-Bridge Topology in Small Form Factor Power Converters | 31 Aug 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM5046EVAL — Evaluation Board for the LM5046
The LM5046 evaluation board is designed to provide the design engineer with a fully functional power converter based on the phase-shifted full-bridge topology to evaluate the LM5046 PWM controller. The evaluation board is provided in an industry standard quarter brick footprint.
LM5046 TINA-TI Transient Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (PWP) | 28 | Ultra Librarian |
WQFN (RSG) | 28 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.