PMBUSMGRGUI-SW — LM25066, LM5066, LM5064, LM25056 PMBus Manager GUI
Companion GUI for evaluation boards supporting: LM25066, LM5066, LM5064 Hot Swap + telemetry devices and the LM25056 telemetry-only device
LM5066 provides robust protection and precision monitoring for 10- to 80-V systems. Programmable UV, OV, ILIMIT, and fast-short circuit protection allow for customized protection for any application. Programmable FET SOA protection sets the maximum power the FET is allowed to dissipate under any condition. The programmable fault timer (tFAULT) is set to avoid nuisance trips, ensure start-up, and limit the duration of over load events.
In addition to circuit protection, the LM5066 supplies real-time power, voltage, current, temperature, and fault data to the system management host through the I2C / SMBus interface. PMBus compliant command structure makes it easy to program the device. Precision telemetry enables intelligent power management functions such as efficiency optimization and early fault detection. LM5066 also supports advanced features such as I/V/P averaging and peak power measurment to improve system diagnostics.
LM5066I is pin-to-pin compatible with the LM5066 and offers improved telemetry accuracy and supports the Read_Ein command to monitor energy.
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM5066 10 to 80 V, Hotswap Controller With I/V/P Monitoring and PMBus Interface datasheet (Rev. I) | PDF | HTML | 26 Jan 2016 |
Application note | Implementation of PSYS Monitor Using TPS25984, TPS25985, or TPS25990 eFuses | PDF | HTML | 15 Nov 2023 | |
E-book | 11 Ways to Protect Your Power Path | 03 Jul 2019 | ||
Application note | Basics of Power Switches (Rev. A) | PDF | HTML | 26 Apr 2019 | |
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Technical article | Simplify digital hot swap design using the PI-Commander GUI | PDF | HTML | 06 Jun 2016 | |
Application note | Handling System Transients in Hot Swap Applications | 08 May 2015 | ||
Application note | Robust Hot Swap Design (Rev. A) | 08 Apr 2015 | ||
User guide | AN-2160 LM5066 Evaluation Board (Rev. A) | 26 Apr 2013 |
For additional terms or required resources, click any title below to view the detail page where available.
The LM5066EVK evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM5066 hot-swap controller with PMBUS compliant SMBUS/I2C interface to accurately measure, protect and control the electrical operating conditions of systems connected to a backplane power bus. The EVM (...)
Companion GUI for evaluation boards supporting: LM25066, LM5066, LM5064 Hot Swap + telemetry devices and the LM25056 telemetry-only device
Check the product details page to verify support.
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (PWP) | 28 | Ultra Librarian |
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.
Check the product details page to verify support.
TVS diode recommendation tool
Initial release of TVS diode recommendation tool.