Home Power management Power switches eFuses & hot swap controllers

LM5069

ACTIVE

9-V to 80-V hot swap controller with power limiting

Product details

FET External Vin (min) (V) 9 Vin (max) (V) 80 Vabsmax_cont (V) 100 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Overcurrent response Circuit breaker, current limiting Fault response Auto-retry, Latch-off Soft start Adjustable Overvoltage response Cut-off Features Fault output, Power good signal Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Inrush current control, Overvoltage protection, Power good signal, Short circuit protection Quiescent current (Iq) (typ) (A) 0.0013 Quiescent current (Iq) (max) (A) 0.0016
FET External Vin (min) (V) 9 Vin (max) (V) 80 Vabsmax_cont (V) 100 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Overcurrent response Circuit breaker, current limiting Fault response Auto-retry, Latch-off Soft start Adjustable Overvoltage response Cut-off Features Fault output, Power good signal Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Inrush current control, Overvoltage protection, Power good signal, Short circuit protection Quiescent current (Iq) (typ) (A) 0.0013 Quiescent current (Iq) (max) (A) 0.0016
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Wide operating range: 9 V to 80 V
  • In-rush current limit for safe board insertion into live power sources
  • Programmable maximum power dissipation in the external pass device
  • Adjustable current limit
  • Circuit breaker function for severe overcurrent events
  • Internal high side charge pump and gate driver for external N-channel MOSFET
  • Adjustable undervoltage lockout (UVLO) and hysteresis
  • Adjustable overvoltage lockout (OVLO) and hysteresis
  • Initial insertion timer allows ringing and transients to subside after system connection
  • Programmable fault timer avoids nuisance trips
  • Active high open drain POWER GOOD output
  • Available in latched fault and automatic restart versions
  • 10-Pin VSSOP package
  • Wide operating range: 9 V to 80 V
  • In-rush current limit for safe board insertion into live power sources
  • Programmable maximum power dissipation in the external pass device
  • Adjustable current limit
  • Circuit breaker function for severe overcurrent events
  • Internal high side charge pump and gate driver for external N-channel MOSFET
  • Adjustable undervoltage lockout (UVLO) and hysteresis
  • Adjustable overvoltage lockout (OVLO) and hysteresis
  • Initial insertion timer allows ringing and transients to subside after system connection
  • Programmable fault timer avoids nuisance trips
  • Active high open drain POWER GOOD output
  • Available in latched fault and automatic restart versions
  • 10-Pin VSSOP package

The LM5069 positive hot swap controller provides intelligent control of the power supply connections during insertion and removal of circuit cards from a live system backplane or other hot power sources. The LM5069 provides in-rush current control to limit system voltage droop and transients. The current limit and power dissipation in the external series pass N-Channel MOSFET are programmable, ensuring operation within the Safe Operating Area (SOA). The POWER GOOD output indicates when the output voltage is within 1.25 V of the input voltage. The input undervoltage and overvoltage lockout levels and hysteresis are programmable, as well as the initial insertion delay time and fault detection time. The LM5069-1 latches off after a fault detection, while the LM5069-2 automatically restarts at a fixed duty cycle. LM5069 is available in a 10-pin VSSOP package.

The LM5069 positive hot swap controller provides intelligent control of the power supply connections during insertion and removal of circuit cards from a live system backplane or other hot power sources. The LM5069 provides in-rush current control to limit system voltage droop and transients. The current limit and power dissipation in the external series pass N-Channel MOSFET are programmable, ensuring operation within the Safe Operating Area (SOA). The POWER GOOD output indicates when the output voltage is within 1.25 V of the input voltage. The input undervoltage and overvoltage lockout levels and hysteresis are programmable, as well as the initial insertion delay time and fault detection time. The LM5069-1 latches off after a fault detection, while the LM5069-2 automatically restarts at a fixed duty cycle. LM5069 is available in a 10-pin VSSOP package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS2490 ACTIVE 9-V to 80-V hot swap controller with power limiting and latch off Offers latch off feature
Similar functionality to the compared device
TPS1663 ACTIVE 4.5-V to 60-V, 31mΩ, 0.6-6A eFuse with output power limiting Need a smaller solution? This device offers an integrated FET to reduce the solution size for 24V/6A applications.
TPS2660 ACTIVE 4.2-V to 60-V, 150mΩ, 0.1-2.23A eFuse with integrated input reverse polarity protection Need a smaller solution? This device offers integrated back-to-back FETs to reduce the solution size for 24V/2A applications.
TPS2663 ACTIVE 4.5-V to 60-V, 31mΩ, 0.6-6A eFuse with output power limiting and surge protection Need a smaller solution? This device offers integrated back-to-back FETs to reduce the solution size for 24V/6A applications.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Type Title Date
* Data sheet LM5069 Positive High-Voltage Hot Swap/Inrush Current Controller w/Power Limiting datasheet (Rev. G) 08 Nov 2019
Application note Parallel Operation of TPS2663 eFuses PDF | HTML 16 Nov 2020
Technical article eFuses in factory automation: all-in-one system power protection PDF | HTML 15 Sep 2020
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
Application note Accurate Thermal Calculations on the Back of a Napkin 03 Jun 2019
Application note Basics of Power Switches (Rev. A) PDF | HTML 26 Apr 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Technical article Who tampered with my PLC? Are industrial control systems too flexible? PDF | HTML 05 Aug 2016
EVM User's guide EVM for LM5069 Surge Stopper and Reverse Voltage Protection 13 Sep 2014
EVM User's guide AN-1326 LM5068 Evaluation Board (Rev. A) 06 May 2013
EVM User's guide AN-1522 LM5069 Evaluation Board (Rev. B) 06 May 2013
EVM User's guide AN-1723 LM5067 Evaluation Board (Rev. A) 06 May 2013
Application note Output Voltage Clamping Using the LM5069 Hot Swap Controller (Rev. B) 06 May 2013
Application note Surge Stopping and Reverse Voltage Protection with the LM5069 11 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5069EVAL — Positive High Voltage Hot Swap Inrush Current Controller with Power Limiting Evaluation Module

The LM5069EVAL evaluation board provides the design engineer with a fully functional hot swap controller board designed for positive voltage systems. This board contains an LM5069-2, the auto restart version of this IC. This application note describes the various functions of the board, how to test (...)

User guide: PDF
Not available on TI.com
Evaluation board

LM5069EVM-627 — LM5069 evaluation board

LM5069EVM-627 provides the design engineer with a fully functional hotswap controller evaluation module designed with surge voltage clamping, reverse voltage protection and reverse current protection. The EVM features LM5069-2, with auto restart. The LM5069EVM-627 User Guide describes board (...)

User guide: PDF
Not available on TI.com
Simulation model

LM5069-1 TINA-TI Transient Reference Design

SNVM598.ZIP (118 KB) - TINA-TI Reference Design
Simulation model

LM5069-1 TINA-TI Transient Spice Model

SNVM597.ZIP (46 KB) - TINA-TI Spice Model
Simulation model

LM5069-1 Unencrypted PSpice Transient Model Package (Rev. A)

SNVM374A.ZIP (78 KB) - PSpice Model
Simulation model

LM5069-2 TINA-TI Transient Reference Design

SNVM652.ZIP (114 KB) - TINA-TI Reference Design
Simulation model

LM5069-2 TINA-TI Transient Spice Model

SNVM651.ZIP (24 KB) - TINA-TI Spice Model
Simulation model

LM5069-2 Unencrypted PSpice Transient Model Package (Rev. A)

SNVM373A.ZIP (75 KB) - PSpice Model
Calculation tool

LM5069QUICK-CALC LM5069 Design Calculator

The LM5069 calculator tool can help simplify the process of creating a hot swap design. Enter system requirements such as input voltage range, current, and output capacitance and the calculator will guide the user towards component selection. The tool may also be used to evaluate an existing (...)

Supported products & hardware

Supported products & hardware

Products
eFuses & hot swap controllers
LM5069 9-V to 80-V hot swap controller with power limiting
Calculation tool

SNVR506 LM5069 Design Calculator With FET Recommendation

Supported products & hardware

Supported products & hardware

Products
eFuses & hot swap controllers
LM5069 9-V to 80-V hot swap controller with power limiting
Calculation tool

TVS-RECOMMENDATION-CALC TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)

Many TI reference designs include the LM5069

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos