LM5105

ACTIVE

1.8-A, 1.6-A 100-V half bridge gate driver with 8-V UVLO and programmable dead-time

alarmNotifications Order now

Product details

Bootstrap supply voltage (max) (V) 100 Power switch MOSFET Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 14 Peak output current (A) 1.8 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.026 Rise time (ns) 10 Fall time (ns) 10 Iq (mA) 0.01 Input threshold TTL Channel input logic TTL Switch node voltage (V) -1 Driver configuration Dual, Single
Bootstrap supply voltage (max) (V) 100 Power switch MOSFET Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 14 Peak output current (A) 1.8 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.026 Rise time (ns) 10 Fall time (ns) 10 Iq (mA) 0.01 Input threshold TTL Channel input logic TTL Switch node voltage (V) -1 Driver configuration Dual, Single
WSON (DPR) 10 16 mm² 4 x 4
  • Drives Both a High-Side and Low-Side N-Channel MOSFET
  • 1.8-A Peak Gate Drive Current
  • Bootstrap Supply Voltage Range up to 118-V DC
  • Integrated Bootstrap Diode
  • Single TTL Compatible Input
  • Programmable Turnon Delays (Dead Time)
  • Enable Input Pin
  • Fast Turnoff Propagation Delays (26 ns Typical)
  • Drives 1000 pF With 15-ns Rise and Fall Time
  • Supply Rail Undervoltage Lockout
  • Low Power Consumption
  • Package: Thermally Enhanced 10-Pin WSON
    (4 mm × 4 mm)
  • Drives Both a High-Side and Low-Side N-Channel MOSFET
  • 1.8-A Peak Gate Drive Current
  • Bootstrap Supply Voltage Range up to 118-V DC
  • Integrated Bootstrap Diode
  • Single TTL Compatible Input
  • Programmable Turnon Delays (Dead Time)
  • Enable Input Pin
  • Fast Turnoff Propagation Delays (26 ns Typical)
  • Drives 1000 pF With 15-ns Rise and Fall Time
  • Supply Rail Undervoltage Lockout
  • Low Power Consumption
  • Package: Thermally Enhanced 10-Pin WSON
    (4 mm × 4 mm)

The LM5105 is a high-voltage gate driver designed to drive both the high-side and low-side N–Channel MOSFETs in a synchronous buck or half-bridge configuration. The floating high-side driver is capable of working with rail voltages up to 100 V. The single control input is compatible with TTL signal levels and a single external resistor programs the switching transition dead time through tightly matched turnon delay circuits. A high-voltage diode is provided to charge the high-side gate-drive bootstrap capacitor. The robust level shift technology operates at high speed while consuming low power and provides clean output transitions. Undervoltage lockout disables the gate driver when either the low-side or the bootstrapped high-side supply voltage is below the operating threshold. The LM5105 is offered in the thermally enhanced WSON plastic package.

The LM5105 is a high-voltage gate driver designed to drive both the high-side and low-side N–Channel MOSFETs in a synchronous buck or half-bridge configuration. The floating high-side driver is capable of working with rail voltages up to 100 V. The single control input is compatible with TTL signal levels and a single external resistor programs the switching transition dead time through tightly matched turnon delay circuits. A high-voltage diode is provided to charge the high-side gate-drive bootstrap capacitor. The robust level shift technology operates at high speed while consuming low power and provides clean output transitions. Undervoltage lockout disables the gate driver when either the low-side or the bootstrapped high-side supply voltage is below the operating threshold. The LM5105 is offered in the thermally enhanced WSON plastic package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM5100A ACTIVE 3-A, 100-V half bridge gate driver with 8-V UVLO and CMOS inputs This product has higher, 3-A drive current for faster FET rise and fall times with CMOS inputs.
LM5101A ACTIVE 3-A, 100-V half bridge gate driver with 8-V UVLO and TTL inputs This product has higher, 3-A drive current for faster FET rise and fall times with TTL inputs.
LM5102 ACTIVE 2-A, 100-V half bridge gate driver with 8-V UVLO and programmable delay This product has adds separate high and low-side programmable delay for enhanced timing configuration.
LM5104 ACTIVE 2-A, 100-V half bridge gate driver with 8-V UVLO and adaptive delay This product is a single PWM input, and has adaptive deatime with programmable delay.

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM5105 PSpice Transient Model (Rev. A)

SNVM166A.ZIP (49 KB) - PSpice Model
Simulation model

LM5105 TINA-TI Transient Reference Design

SNVM361.TSC (576 KB) - TINA-TI Reference Design
Simulation model

LM5105 TINA-TI Transient Spice Model

SNVM362.ZIP (11 KB) - TINA-TI Spice Model
Simulation model

LM5105 Unencrypted PSpice Transient Model

SNVMAC7.ZIP (2 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WSON (DPR) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos