LM5176

ACTIVE

55V wide VIN synchronous 4-switch buck-boost controller

Product details

Vin (min) (V) 4.2 Vin (max) (V) 55 Operating temperature range (°C) -40 to 125 Topology Buck-Boost Rating Catalog Vout (min) (V) 0.8 Vout (max) (V) 55 Features Adjustable current limit, Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Synchronous Rectification, UVLO adjustable Iq (typ) (µA) 2000 Duty cycle (max) (%) 100 TI functional safety category Functional Safety-Capable
Vin (min) (V) 4.2 Vin (max) (V) 55 Operating temperature range (°C) -40 to 125 Topology Buck-Boost Rating Catalog Vout (min) (V) 0.8 Vout (max) (V) 55 Features Adjustable current limit, Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Synchronous Rectification, UVLO adjustable Iq (typ) (µA) 2000 Duty cycle (max) (%) 100 TI functional safety category Functional Safety-Capable
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4 VQFN (RHF) 28 20 mm² 5 x 4
  • Functional Safety-Capable
  • Single inductor buck-boost controller for step-up/step-down DC/DC conversion
  • Wide VIN: 4.2 V (2.5 V with bias) to 55 V (60 V maximum)
  • Flexible VOUT: 0.8 V to 55 V
  • VOUT short protection
  • High efficiency buck-boost transition
  • Adjustable switching frequency
  • Optional frequency sync and dithering
  • Integrated 2-A MOSFET gate drivers
  • Cycle-by-cycle current limit and optional hiccup
  • Optional input or output average current limiting
  • Programmable input UVLO and soft start
  • Power Good and output overvoltage protection
  • Available in HTSSOP-28 and QFN-28 packages
  • Create a custom design using the LM5176 with the WEBENCH Power Designer
  • Functional Safety-Capable
  • Single inductor buck-boost controller for step-up/step-down DC/DC conversion
  • Wide VIN: 4.2 V (2.5 V with bias) to 55 V (60 V maximum)
  • Flexible VOUT: 0.8 V to 55 V
  • VOUT short protection
  • High efficiency buck-boost transition
  • Adjustable switching frequency
  • Optional frequency sync and dithering
  • Integrated 2-A MOSFET gate drivers
  • Cycle-by-cycle current limit and optional hiccup
  • Optional input or output average current limiting
  • Programmable input UVLO and soft start
  • Power Good and output overvoltage protection
  • Available in HTSSOP-28 and QFN-28 packages
  • Create a custom design using the LM5176 with the WEBENCH Power Designer

The LM5176 is a synchronous four-switch buck-boost DC/DC controller capable of regulating the output voltage at, above, or below the input voltage. The LM5176 operates over a wide input voltage range of 4.2 V to 55 V (60-V absolute maximum) to support a variety of applications.

The LM5176 uses current-mode control both in buck and boost modes of operation for superior load and line regulation. The switching frequency is programmed by an external resistor and can be synchronized to an external clock signal.

The device also features a programmable soft-start function and offers protection features including cycle-by-cycle current limiting, input undervoltage lockout (UVLO), output overvoltage protection (OVP), and thermal shutdown. In addition, the LM5176 features optional average input or output current limiting, optional spread spectrum to reduce peak EMI, and optional hiccup mode protection in sustained overload conditions.

The LM5176 is a synchronous four-switch buck-boost DC/DC controller capable of regulating the output voltage at, above, or below the input voltage. The LM5176 operates over a wide input voltage range of 4.2 V to 55 V (60-V absolute maximum) to support a variety of applications.

The LM5176 uses current-mode control both in buck and boost modes of operation for superior load and line regulation. The switching frequency is programmed by an external resistor and can be synchronized to an external clock signal.

The device also features a programmable soft-start function and offers protection features including cycle-by-cycle current limiting, input undervoltage lockout (UVLO), output overvoltage protection (OVP), and thermal shutdown. In addition, the LM5176 features optional average input or output current limiting, optional spread spectrum to reduce peak EMI, and optional hiccup mode protection in sustained overload conditions.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW LM51772 ACTIVE 55V wide VIN four-switch buck-boost controller with I2C interface New device with lower Vin range and programmable output current limit ranging from 1 A to 5 A

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5176EVM-HP — LM5176 Wide-VIN Buck-Boost Controller Evaluation Module

The LM5176EVM-HP demonstrates a flexible high power buck-boost design using the LM5176 wide-vin buck-boost controller. The evaluation module is configured to operate from an input voltage range of 6V-36V and to provide a regulated 12-V output with up to 12A of load current.
User guide: PDF
Not available on TI.com
Simulation model

LM5176 PSpice Transient Model (Rev. B)

SNVMBA4B.ZIP (147 KB) - PSpice Model
Simulation model

LM5176 PSpice Transient Model (Rev. C)

SNVMBA4C.ZIP (120 KB) - PSpice Model
Calculation tool

SNVC208 LM5176 Design Calculator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
LM34936-Q1 Automotive, 30-V wide VIN synchronous 4-switch buck-boost controller LM5176 55V wide VIN synchronous 4-switch buck-boost controller LM5176-Q1 55-V wide VIN synchronous 4-switch buck-boost controller, AEC-Q100 qualified
Reference designs

PMP22125 — Battery back-up switch, charger and monitor reference design

A complete battery back-up, charger and monitoring is implemented with this reference design.  It includes switching between a 12/24-Vdc source and 12/24-V lead acid battery, constant current battery charging at 1A typical, battery maintenance float charge and monitoring circuits for the (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP21697 — Variable voltage power converter 5-35-V 300-W peak reference design for automotive audio amplifiers

This reference design provides a variable output power for audio amplifiers from 5 V to 35 V controllable by a Pulse Width Modulator signal. The output power capability of 75 W RMS and 300 W peak is suitable for high power automotive audio amplifiers. Conversion is 4-switch Buck-Boost for greater (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP30549 — High efficient 32-V / 3-A synchronous 4-switch buck-boost reference design

This telecom reference design features a highly effective 100-W, 4-switch buck-boost. The converter allows to drive a 32-V RF LDMOS out of a wide input range 17 V to 57 V with peak efficiency 98% plus. An input filter is implemented to reduce conducted emissions to source. Additionally, a spread (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP21278 — 300W 12Vout 4-Switch Buck-Boost for Industrial PC Reference Design

The PMP21278 reference design is a 300W power supply utilizing the LM5176 4-switch buck-boost controller for industrial applications. This design can operate from 9V to 50V. The design has a 12V output and capable of sourcing 25A continuous current. Switching frequency is set to 230kHz. PMP21278 (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian
VQFN (RHF) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos