Product details

Function General-purpose timer Iq (typ) (mA) 7 Features Tone Decoder Rating Catalog Operating temperature range (°C) 0 to 70 Supply voltage (max) (V) 8.5 Supply voltage (min) (V) 3.5
Function General-purpose timer Iq (typ) (mA) 7 Features Tone Decoder Rating Catalog Operating temperature range (°C) 0 to 70 Supply voltage (max) (V) 8.5 Supply voltage (min) (V) 3.5
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • 20 to 1 Frequency Range With an External Resistor
  • Logic Compatible Output With 100-mA Current Sinking Capability
  • Bandwidth Adjustable From 0 to 14%
  • High Rejection of Out of Band Signals and Noise
  • Immunity to False Signals
  • Highly Stable Center Frequency
  • Center Frequency Adjustable from 0.01 Hz to 500 kHz
  • 20 to 1 Frequency Range With an External Resistor
  • Logic Compatible Output With 100-mA Current Sinking Capability
  • Bandwidth Adjustable From 0 to 14%
  • High Rejection of Out of Band Signals and Noise
  • Immunity to False Signals
  • Highly Stable Center Frequency
  • Center Frequency Adjustable from 0.01 Hz to 500 kHz

The LM567 and LM567C are general purpose tone decoders designed to provide a saturated transistor switch to ground when an input signal is present within the passband. The circuit consists of an I and Q detector driven by a voltage controlled oscillator which determines the center frequency of the decoder. External components are used to independently set center frequency, bandwidth and output delay.

The LM567 and LM567C are general purpose tone decoders designed to provide a saturated transistor switch to ground when an input signal is present within the passband. The circuit consists of an I and Q detector driven by a voltage controlled oscillator which determines the center frequency of the decoder. External components are used to independently set center frequency, bandwidth and output delay.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM567x Tone Decoder datasheet (Rev. F) PDF | HTML 13 Jan 2022
More literature Die D/S LM567C MDC Tone Decoder 27 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos