LM7322

ACTIVE

Dual, 32-V, 20-MHz operational amplifier

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW OPA2994 ACTIVE Dual, 32V, 24MHz RRIO high-output-current (125mA) op amp with unlimited capacitance load drive Higher GBW (25 MHz), lower offset (1.5 mV), lower noise (12 nV/√Hz), lower quiescent current (1.1 mA), lower bias current (100000 pA)

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Rail-to-rail In, Out GBW (typ) (MHz) 20 Slew rate (typ) (V/µs) 18 Vos (offset voltage at 25°C) (max) (mV) 6 Iq per channel (typ) (mA) 1.25 Vn at 1 kHz (typ) (nV√Hz) 15 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 2 Features High Cload Drive Input bias current (max) (pA) 200000 CMRR (typ) (dB) 80 Iout (typ) (A) 0.065 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.06 Output swing headroom (to positive supply) (typ) (V) -0.15
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Rail-to-rail In, Out GBW (typ) (MHz) 20 Slew rate (typ) (V/µs) 18 Vos (offset voltage at 25°C) (max) (mV) 6 Iq per channel (typ) (mA) 1.25 Vn at 1 kHz (typ) (nV√Hz) 15 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 2 Features High Cload Drive Input bias current (max) (pA) 200000 CMRR (typ) (dB) 80 Iout (typ) (A) 0.065 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.06 Output swing headroom (to positive supply) (typ) (V) -0.15
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • (VS = ±15, TA = 25°C, Typical Values Unless
    Specified.)
  • Wide Supply Voltage Range 2.5 V to 32 V
  • Output Current +65 mA/–100 mA
  • Gain Bandwidth Product 20 MHz
  • Slew Rate 18 V/µs
  • Capacitive Load Tolerance Unlimited
  • Input Common-Mode Voltage 0.3-V Beyond Rails
  • Input Voltage Noise 15 nV/√Hz
  • Input Current Noise 1.3 pA/√Hz
  • Supply Current/Channel 1.1 mA
  • Distortion THD+Noise –86 dB
  • Temperature Range –40°C to 125°C
  • Tested at –40°C, 25°C and 125°C at 2.7 V, ±5 V,
    ±15 V.
  • LM732xx are Automotive Grade Products that are
    AEC-Q100 Grade 1 Qualified.
  • (VS = ±15, TA = 25°C, Typical Values Unless
    Specified.)
  • Wide Supply Voltage Range 2.5 V to 32 V
  • Output Current +65 mA/–100 mA
  • Gain Bandwidth Product 20 MHz
  • Slew Rate 18 V/µs
  • Capacitive Load Tolerance Unlimited
  • Input Common-Mode Voltage 0.3-V Beyond Rails
  • Input Voltage Noise 15 nV/√Hz
  • Input Current Noise 1.3 pA/√Hz
  • Supply Current/Channel 1.1 mA
  • Distortion THD+Noise –86 dB
  • Temperature Range –40°C to 125°C
  • Tested at –40°C, 25°C and 125°C at 2.7 V, ±5 V,
    ±15 V.
  • LM732xx are Automotive Grade Products that are
    AEC-Q100 Grade 1 Qualified.

The LM732xx devices are rail-to-rail input and output amplifiers with wide operating voltages and high-output currents. The LM732xx family is efficient, achieving 18-V/µs slew rate and 20-MHz unity gain bandwidth while requiring only 1 mA of supply current per op amp. The LM732xx device performance is fully specified for operation at 2.7 V, ±5 V and ±15 V.

The LM732xx devices are designed to drive unlimited capacitive loads without oscillations. All LM7321x and LM7322x parts are tested at –40°C, 125°C, and 25°C, with modern automatic test equipment. High performance from –40°C to 125°C, detailed specifications, and extensive testing makes them suitable for industrial, automotive, and communications applications.

Greater than rail-to-rail input common-mode voltage range with 50 dB of common-mode rejection across this wide voltage range, allows both high-side and low-side sensing. Most device parameters are insensitive to power supply voltage, and this makes the parts easier to use where supply voltage may vary, such as automotive electrical systems and battery powered equipment. These amplifiers have true rail-to-rail output and can supply a respectable amount of current (15 mA) with minimal head- room from either rail (300 mV) at low distortion (0.05% THD+Noise).

There are several package options for each part. Standard SOIC versions of both parts make upgrading existing designs easy. LM7322x are offered in a space-saving 8-Pin VSSOP package. The LM7321x are offered in small SOT-23 package, which makes it easy to place this part close to sensors for better circuit performance.

The LM732xx devices are rail-to-rail input and output amplifiers with wide operating voltages and high-output currents. The LM732xx family is efficient, achieving 18-V/µs slew rate and 20-MHz unity gain bandwidth while requiring only 1 mA of supply current per op amp. The LM732xx device performance is fully specified for operation at 2.7 V, ±5 V and ±15 V.

The LM732xx devices are designed to drive unlimited capacitive loads without oscillations. All LM7321x and LM7322x parts are tested at –40°C, 125°C, and 25°C, with modern automatic test equipment. High performance from –40°C to 125°C, detailed specifications, and extensive testing makes them suitable for industrial, automotive, and communications applications.

Greater than rail-to-rail input common-mode voltage range with 50 dB of common-mode rejection across this wide voltage range, allows both high-side and low-side sensing. Most device parameters are insensitive to power supply voltage, and this makes the parts easier to use where supply voltage may vary, such as automotive electrical systems and battery powered equipment. These amplifiers have true rail-to-rail output and can supply a respectable amount of current (15 mA) with minimal head- room from either rail (300 mV) at low distortion (0.05% THD+Noise).

There are several package options for each part. Standard SOIC versions of both parts make upgrading existing designs easy. LM7322x are offered in a space-saving 8-Pin VSSOP package. The LM7321x are offered in small SOT-23 package, which makes it easy to place this part close to sensors for better circuit performance.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM7321x Single and LM7322x Dual Rail-to-Rail Input and Output ±15-V, High-Output Current and Unlimited Capacitive Load Operational Amplifier datasheet (Rev. E) PDF | HTML 30 Sep 2015
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Design guide Wi-Fi Enabled Level 1 Level 2 Electric Vehicle Service Equipment Design Guide 16 Aug 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Evaluation board

DUAL-DIYAMP-EVM — Dual-channel universal do-it-yourself (DIY) amplifier circuit evaluation module

The DUAL-DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling quick evaluation of design concepts and verify simulations. It is designed specifically for dual package op amps in the (...)

User guide: PDF
Not available on TI.com
Simulation model

LM7322 PSpice Model

SNOM323.ZIP (40 KB) - PSpice Model
Simulation model

LM7322 TINA-TI Reference Design

SNOM325.TSC (90 KB) - TINA-TI Reference Design
Simulation model

LM7322 TINA-TI Spice Model

SNOM324.ZIP (7 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDC-EVSE-NFC — NFC Authentication for an EV Charging Station (Pile) Reference Design

The TIDC-EVSE-NFC reference design showcases a straightforward integration of TI’s NFC technology with an existing EVSE platform to enable user authentication. The NFC standard comprises many different sub-technologies and working groups, making integration into a specific system (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDC-EVSE-WIFI — Wi-Fi Enabled Level 1 and Level 2 Electric Vehicle Service Equipment Reference Design

The TIDC-EVSE-Wi-Fi® verified reference design details how to implement J1772-compliant level 1 and level 2 electric vehicle service equipment (EVSE) with added Wi-Fi functionality. The CC3100 network processor enables highly-embedded devices like the EVSE to easily connect to an existing (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos