LM7341

ACTIVE

Single, 32-V, 4.6-MHz operational amplifier

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
OPA991 ACTIVE Single, 40-V 4.5-MHz low-power operational amplifier Wider supply range (2.7 V to 40 V), faster slew rate (21 V/us), lower offset voltage (0.75 mV), lower power (0.56 mA), lower noise (10.8 nV/√Hz)

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 4.6 Slew rate (typ) (V/µs) 1.9 Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 0.7 Vn at 1 kHz (typ) (nV√Hz) 31 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 2 Input bias current (max) (pA) 250000 CMRR (typ) (dB) 100 Iout (typ) (A) 0.01 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) 0.3 Output swing headroom (to negative supply) (typ) (V) 0.16 Output swing headroom (to positive supply) (typ) (V) -0.135
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 4.6 Slew rate (typ) (V/µs) 1.9 Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 0.7 Vn at 1 kHz (typ) (nV√Hz) 31 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 2 Input bias current (max) (pA) 250000 CMRR (typ) (dB) 100 Iout (typ) (A) 0.01 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) 0.3 Output swing headroom (to negative supply) (typ) (V) 0.16 Output swing headroom (to positive supply) (typ) (V) -0.135
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • (VS = ±15V, TA = 25°C, Typical Values.)
  • Tiny 5-pin SOT-23 Package Saves Space
  • Greater than Rail-to-Rail Input CMVR −15.3V to 15.3V
  • Rail-to-Rail Output Swing −14.84V to 14.86V
  • Supply Current 0.7 mA
  • Gain Bandwidth 4.6 MHz
  • Slew Rate 1.9 V/µs
  • Wide Supply Range 2.7V to 32V
  • High Power Supply Rejection Ratio 106 dB
  • High Common Mode Rejection Ratio 115 dB
  • Excellent Gain 106 dB
  • Temperature Range −40°C to 125°C
  • Tested at −40°C, 125°C and 25°C at 2.7V, ±5V and ±15V

All trademarks are the property of their respective owners.

  • (VS = ±15V, TA = 25°C, Typical Values.)
  • Tiny 5-pin SOT-23 Package Saves Space
  • Greater than Rail-to-Rail Input CMVR −15.3V to 15.3V
  • Rail-to-Rail Output Swing −14.84V to 14.86V
  • Supply Current 0.7 mA
  • Gain Bandwidth 4.6 MHz
  • Slew Rate 1.9 V/µs
  • Wide Supply Range 2.7V to 32V
  • High Power Supply Rejection Ratio 106 dB
  • High Common Mode Rejection Ratio 115 dB
  • Excellent Gain 106 dB
  • Temperature Range −40°C to 125°C
  • Tested at −40°C, 125°C and 25°C at 2.7V, ±5V and ±15V

All trademarks are the property of their respective owners.

The LM7341 is a rail-to-rail input and output amplifier in a small SOT-23 package with a wide supply voltage and temperature range. The LM7341 has a 4.6 MHz gain bandwidth and a 1.9 volt per microsecond slew rate, and draws 0.75 mA of supply current at no load.

The LM7341 is tested at −40°C, 125°C and 25°C with modern automatic test equipment. Detailed performance specifications at 2.7V, ±5V, and ±15V and over a wide temperature range make the LM7341 a good choice for automotive, industrial, and other demanding applications.

Greater than rail-to-rail input common mode range with a minimum 76 dB of common mode rejection at ±15V makes the LM7341 a good choice for both high and low side sensing applications.

LM7341 performance is consistent over a wide voltage range, making the part useful for applications where the supply voltage can change, such as automotive electrical systems and battery powered electronics.

The LM7341 uses a small SOT23-5 package, which takes up little board space, and can be placed near signal sources to reduce noise pickup.

The LM7341 is a rail-to-rail input and output amplifier in a small SOT-23 package with a wide supply voltage and temperature range. The LM7341 has a 4.6 MHz gain bandwidth and a 1.9 volt per microsecond slew rate, and draws 0.75 mA of supply current at no load.

The LM7341 is tested at −40°C, 125°C and 25°C with modern automatic test equipment. Detailed performance specifications at 2.7V, ±5V, and ±15V and over a wide temperature range make the LM7341 a good choice for automotive, industrial, and other demanding applications.

Greater than rail-to-rail input common mode range with a minimum 76 dB of common mode rejection at ±15V makes the LM7341 a good choice for both high and low side sensing applications.

LM7341 performance is consistent over a wide voltage range, making the part useful for applications where the supply voltage can change, such as automotive electrical systems and battery powered electronics.

The LM7341 uses a small SOT23-5 package, which takes up little board space, and can be placed near signal sources to reduce noise pickup.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Rail-to-Rail I/O ±15V, 4.6 MHz GBW, Op Amp in SOT-23 Package datasheet (Rev. B) 26 Mar 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Buy from a distributor
Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Simulation model

LM7341 PSPICE Model

SNOM209.ZIP (3 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos