LM79L

ACTIVE

100-mA, negative linear voltage regulator

Product details

Output options Fixed Output, Negative Output Iout (max) (A) 0.1 Vin (max) (V) -7 Vin (min) (V) -30 Vout (max) (V) -5 Vout (min) (V) -15 Fixed output options (V) -15, -12, -5 Noise (µVrms) 400 Iq (typ) (mA) 2 Thermal resistance θJA (°C/W) 60 Rating Catalog Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 4 PSRR at 100 KHz (dB) 35 Dropout voltage (Vdo) (typ) (mV) 1700 Operating temperature range (°C) 0 to 70
Output options Fixed Output, Negative Output Iout (max) (A) 0.1 Vin (max) (V) -7 Vin (min) (V) -30 Vout (max) (V) -5 Vout (min) (V) -15 Fixed output options (V) -15, -12, -5 Noise (µVrms) 400 Iq (typ) (mA) 2 Thermal resistance θJA (°C/W) 60 Rating Catalog Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 4 PSRR at 100 KHz (dB) 35 Dropout voltage (Vdo) (typ) (mV) 1700 Operating temperature range (°C) 0 to 70
DSBGA (YZR) 6 2.1875 mm² 1.75 x 1.25 SOIC (D) 8 29.4 mm² 4.9 x 6 TO-92 (LP) 3 19.136 mm² 5.2 x 3.68
  • Preset Output Voltage Error is Less than ±5% Over Load, Line and Temperature
  • Specified at an Output Current of 100mA
  • Easily Compensated with a Small 0.1μF Output Capacitor
  • Internal Short-Circuit, Thermal and Safe Operating Area Protection
  • Easily Adjustable to Higher Output Voltages
  • Maximum Line Regulation Less than 0.07% VOUT/V
  • Maximum Load Regulation Less than 0.01% VOUT/mA
  • See AN-1112 (SNVA009) for DSBGA Considerations

All trademarks are the property of their respective owners.

  • Preset Output Voltage Error is Less than ±5% Over Load, Line and Temperature
  • Specified at an Output Current of 100mA
  • Easily Compensated with a Small 0.1μF Output Capacitor
  • Internal Short-Circuit, Thermal and Safe Operating Area Protection
  • Easily Adjustable to Higher Output Voltages
  • Maximum Line Regulation Less than 0.07% VOUT/V
  • Maximum Load Regulation Less than 0.01% VOUT/mA
  • See AN-1112 (SNVA009) for DSBGA Considerations

All trademarks are the property of their respective owners.

The LM79LXXAC series of 3-terminal negative voltage regulators features fixed output voltages of −5V, −12V, and −15V with output current capabilities in excess of 100mA. These devices were designed using the latest computer techniques for optimizing the packaged IC thermal/electrical performance. The LM79LXXAC series, when combined with a minimum output capacitor of 0.1μF, exhibits an excellent transient response, a maximum line regulation of 0.07% VO/V, and a maximum load regulation of 0.01% VO/mA.

The LM79LXXAC series also includes, as self-protection circuitry: safe operating area circuitry for output transistor power dissipation limiting, a temperature independent short circuit current limit for peak output current limiting, and a thermal shutdown circuit to prevent excessive junction temperature. Although designed primarily as fixed voltage regulators, these devices may be combined with simple external circuitry for boosted and/or adjustable voltages and currents. The LM79LXXAC series is available in the 3-lead TO package, the 8-lead SOIC package, and the 6-Bump DSBGA package.

For output voltages other than the pre-set -5V, -12V and -15V, the LM137L series provides an adjustable output voltage range from -1.2V to -47V.

The LM79LXXAC series of 3-terminal negative voltage regulators features fixed output voltages of −5V, −12V, and −15V with output current capabilities in excess of 100mA. These devices were designed using the latest computer techniques for optimizing the packaged IC thermal/electrical performance. The LM79LXXAC series, when combined with a minimum output capacitor of 0.1μF, exhibits an excellent transient response, a maximum line regulation of 0.07% VO/V, and a maximum load regulation of 0.01% VO/mA.

The LM79LXXAC series also includes, as self-protection circuitry: safe operating area circuitry for output transistor power dissipation limiting, a temperature independent short circuit current limit for peak output current limiting, and a thermal shutdown circuit to prevent excessive junction temperature. Although designed primarily as fixed voltage regulators, these devices may be combined with simple external circuitry for boosted and/or adjustable voltages and currents. The LM79LXXAC series is available in the 3-lead TO package, the 8-lead SOIC package, and the 6-Bump DSBGA package.

For output voltages other than the pre-set -5V, -12V and -15V, the LM137L series provides an adjustable output voltage range from -1.2V to -47V.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM79LXXAC Series 3-Terminal Negative Regulators datasheet (Rev. K) 09 Apr 2013
Application note L1 and L2 EV Charger Electric Vehicle Service Equipment Design Considerations (Rev. B) 09 Jun 2021
More literature Die D/S LM79L12AC MDA 3-Terminal Negative Regulators 28 Sep 2012
Application note TO-92 Packing Options / Ordering Instructions (Rev. A) 23 Jun 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
DSBGA (YZR) 6 Ultra Librarian
SOIC (D) 8 Ultra Librarian
TO-92 (LP) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos