LM8333

ACTIVE

Mobile I/O Companion Supporting Key-Scan, I/O Expansion, PWM, and ACCESS.bus Host Interface

alarmNotifications Order now

Product details

Number of I/Os 4 Features (x1) PWM, 72-input keypad scan, Reset pin Supply voltage (min) (V) 2.25 Supply voltage (max) (V) 2.9 Addresses 1 Rating Catalog Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 85
Number of I/Os 4 Features (x1) PWM, 72-input keypad scan, Reset pin Supply voltage (min) (V) 2.25 Supply voltage (max) (V) 2.9 Addresses 1 Rating Catalog Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 85
CS-BGA (NYC) 49 16 mm² 4 x 4 WQFN (NJE) 32 36 mm² 6 x 6
  • 8 × 8 Standard Keys
  • 8 Special Function Keys (SF Keys) Providing a Total of 72 Keys for the Maximum Keyboard Matrix
  • ACCESS.Bus (I2C-compatible) Communication Interface to the Host
  • Four General Purpose Host Programmable I/O Pins with Two Optional (Slow) External Interrupts
  • 15-byte FIFO Buffer to Store Key Pressed and Key Released Events
  • Error Control with Error Reports on (FIFO Overrun, Keypad Overrun, Invalid Command)
  • Host Programmable PWM
  • Host Programmable Active Time and Debounce Time

All trademarks are the property of their respective owners.

  • 8 × 8 Standard Keys
  • 8 Special Function Keys (SF Keys) Providing a Total of 72 Keys for the Maximum Keyboard Matrix
  • ACCESS.Bus (I2C-compatible) Communication Interface to the Host
  • Four General Purpose Host Programmable I/O Pins with Two Optional (Slow) External Interrupts
  • 15-byte FIFO Buffer to Store Key Pressed and Key Released Events
  • Error Control with Error Reports on (FIFO Overrun, Keypad Overrun, Invalid Command)
  • Host Programmable PWM
  • Host Programmable Active Time and Debounce Time

All trademarks are the property of their respective owners.

The LM8333 Mobile I/O Companion offloads the burden of keyboard scanning from the host, while providing extremely low power consumption in both operational and standby modes. It supports keypad matrices up to 8 × 8 in size (plus another 8 special-function keys), for portable applications such as cellphones, PDAs, games, and other handheld applications.

Key press and release events are encoded into a byte format and loaded into a FIFO buffer for retrieval by the host processor. An interrupt output (IRQ) is used to signal events such as keypad activity, a state change on either of two interrupt-capable general-purpose I/O pins, or an error condition. Interrupt and error codes are available to the host by reading dedicated registers.

Four general-purpose I/O pins are available, two of which have interrupt capability. A pulse-width modulated output based on a host-programmable internal timer is also available, which can be used as a general-purpose output if the PWM function is not required.

To minimize power, the LM8333 automatically enters a low-power standby mode when there is no keypad, I/O, or host activity.

The device is packaged in a 32–pin WQFN and a
49-pin csBGA. Both are chip-scale packages.

The LM8333 Mobile I/O Companion offloads the burden of keyboard scanning from the host, while providing extremely low power consumption in both operational and standby modes. It supports keypad matrices up to 8 × 8 in size (plus another 8 special-function keys), for portable applications such as cellphones, PDAs, games, and other handheld applications.

Key press and release events are encoded into a byte format and loaded into a FIFO buffer for retrieval by the host processor. An interrupt output (IRQ) is used to signal events such as keypad activity, a state change on either of two interrupt-capable general-purpose I/O pins, or an error condition. Interrupt and error codes are available to the host by reading dedicated registers.

Four general-purpose I/O pins are available, two of which have interrupt capability. A pulse-width modulated output based on a host-programmable internal timer is also available, which can be used as a general-purpose output if the PWM function is not required.

To minimize power, the LM8333 automatically enters a low-power standby mode when there is no keypad, I/O, or host activity.

The device is packaged in a 32–pin WQFN and a
49-pin csBGA. Both are chip-scale packages.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet Mobile I/O Companion Sup Key-Scan, I/O Expansion, PWM & ACCESS.bus Host I/F datasheet (Rev. K) 03 May 2013
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 03 Jul 2024
Application note Understanding the I2C Bus PDF | HTML 30 Jun 2015
Application note Maximum Clock Frequency of I2C Bus Using Repeaters 15 May 2015
Application note I2C Bus Pull-Up Resistor Calculation PDF | HTML 13 Feb 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CS-BGA (NYC) 49 Ultra Librarian
WQFN (NJE) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos