Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 10 Slew rate (typ) (V/µs) 10 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 2.5 Vn at 1 kHz (typ) (nV√Hz) 4.5 Features Standard Amps THD + N at 1 kHz (typ) (%) 0.0015 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.04 Architecture Bipolar CMRR (typ) (dB) 100 Input bias current (max) (pA) 1000000
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 10 Slew rate (typ) (V/µs) 10 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 2.5 Vn at 1 kHz (typ) (nV√Hz) 4.5 Features Standard Amps THD + N at 1 kHz (typ) (%) 0.0015 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.04 Architecture Bipolar CMRR (typ) (dB) 100 Input bias current (max) (pA) 1000000
SOIC (D) 14 51.9 mm² 8.65 x 6
  • High Slew Rate 10 V/μs (typ); 8 V/μs (min)
  • Wide Gain Bandwidth Product 25 MHz (typ); 15 MHz (min)
  • Power Bandwidth 200 kHz (typ)
  • High Output Current ±40 mA
  • Excellent Output Drive Performance >600Ω
  • Low Input Noise Voltage 4.5 nV/√Hz
  • Low Total Harmonic Distortion 0.0015%
  • Low Offset Voltage 0.3 mV

All trademarks are the property of their respective owners.

  • High Slew Rate 10 V/μs (typ); 8 V/μs (min)
  • Wide Gain Bandwidth Product 25 MHz (typ); 15 MHz (min)
  • Power Bandwidth 200 kHz (typ)
  • High Output Current ±40 mA
  • Excellent Output Drive Performance >600Ω
  • Low Input Noise Voltage 4.5 nV/√Hz
  • Low Total Harmonic Distortion 0.0015%
  • Low Offset Voltage 0.3 mV

All trademarks are the property of their respective owners.

The LM837 is a quad operational amplifier designed for low noise, high speed and wide bandwidth performance. It has a new type of output stage which can drive a 600Ω load, making it ideal for almost all digital audio, graphic equalizer, preamplifiers, and professional audio applications. Its high performance characteristics also make it suitable for instrumentation applications where low noise is the key consideration.

The LM837 is internally compensated for unity gain operation. It is pin compatible with most other standard quad op amps and can therefore be used to upgrade existing systems with little or no change.

The LM837 is a quad operational amplifier designed for low noise, high speed and wide bandwidth performance. It has a new type of output stage which can drive a 600Ω load, making it ideal for almost all digital audio, graphic equalizer, preamplifiers, and professional audio applications. Its high performance characteristics also make it suitable for instrumentation applications where low noise is the key consideration.

The LM837 is internally compensated for unity gain operation. It is pin compatible with most other standard quad op amps and can therefore be used to upgrade existing systems with little or no change.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
OPA1664 ACTIVE Quad sound plus low-power, low-noise and distortion, audio op amps Better specificaiton

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM837 Low Noise Quad Operational Amplifier datasheet (Rev. C) 27 Mar 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM837 PSpice Model

SNOM476.ZIP (16 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos