LM9076

ACTIVE

150-mA, 40-V, low-dropout voltage regulator

Product details

Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 40 Vin (min) (V) 3.65 Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 Iq (typ) (mA) 4.5 Thermal resistance θJA (°C/W) 75 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 3 PSRR at 100 KHz (dB) 37 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 40 Vin (min) (V) 3.65 Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 Iq (typ) (mA) 4.5 Thermal resistance θJA (°C/W) 75 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 3 PSRR at 100 KHz (dB) 37 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6 TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24
  • Available with 5.0V or 3.3V Output Voltage
  • Ultra Low Ground Pin Current, 25 μA Typical for 100 μA Load
  • VOUT Initial Accuracy of ±1.5%
  • VOUT Accurate to ±3% Over Load and Temperature Conditions
  • Low Dropout Voltage, 200 mV Typical with 150 mA Load
  • Low Off State Ground Pin current for LM9076BMA
  • Delayed RESET Output Pin for Low VOUT Detection
  • +70V/-50V Voltage Transients
  • Operational VIN up to +40V

All trademarks are the property of their respective owners.

  • Available with 5.0V or 3.3V Output Voltage
  • Ultra Low Ground Pin Current, 25 μA Typical for 100 μA Load
  • VOUT Initial Accuracy of ±1.5%
  • VOUT Accurate to ±3% Over Load and Temperature Conditions
  • Low Dropout Voltage, 200 mV Typical with 150 mA Load
  • Low Off State Ground Pin current for LM9076BMA
  • Delayed RESET Output Pin for Low VOUT Detection
  • +70V/-50V Voltage Transients
  • Operational VIN up to +40V

All trademarks are the property of their respective owners.

The LM9076 is a ±3%, 150 mA logic controlled voltage regulator. The regulator features an active low delayed reset output flag which can be used to reset a microprocessor system at turn-ON and in the event that the regulator output voltage falls below a minimum value. An external capacitor programs a delay time interval before the reset output pin can return high.

Designed for automotive and industrial applications, the LM9076 contains a variety of protection features such as thermal shutdown, input transient protection and a wide operating temperature range. The LM9076 uses an PNP pass transistor which allows low drop-out voltage operation.

The LM9076 is a ±3%, 150 mA logic controlled voltage regulator. The regulator features an active low delayed reset output flag which can be used to reset a microprocessor system at turn-ON and in the event that the regulator output voltage falls below a minimum value. An external capacitor programs a delay time interval before the reset output pin can return high.

Designed for automotive and industrial applications, the LM9076 contains a variety of protection features such as thermal shutdown, input transient protection and a wide operating temperature range. The LM9076 uses an PNP pass transistor which allows low drop-out voltage operation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM9076 150mA Ultra-Low Quiescent Current LDO Reg w/ Delay Reset Output datasheet (Rev. L) 13 Mar 2013
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) 21 Mar 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
TO-263 (KTT) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos