A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV1811 ACTIVE Single-channel micropower high-voltage comparator with push-pull output Improved performance: wider supply voltage, lower offset voltage and faster speed

Product details

Number of channels 1 Output type Push-Pull Propagation delay time (µs) 4 Vs (max) (V) 15 Vs (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.007 Input bias current (±) (max) (nA) 0.0004 Rail-to-rail In Rating Catalog Operating temperature range (°C) -40 to 85 VICR (max) (V) 15.2 VICR (min) (V) -0.2
Number of channels 1 Output type Push-Pull Propagation delay time (µs) 4 Vs (max) (V) 15 Vs (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.007 Input bias current (±) (max) (nA) 0.0004 Rail-to-rail In Rating Catalog Operating temperature range (°C) -40 to 85 VICR (max) (V) 15.2 VICR (min) (V) -0.2
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Tiny SOT 23-5 package saves space
  • Package is less than 1.43 mm thick
  • Guaranteed specs at 2.7V, 5V, 15V supplies
  • Typical supply current 7 µA at 5V
  • Response time of 4 µs at 5V
  • Push-pull output
  • Input common-mode range beyond V− and V+
  • Low input current
  • Tiny SOT 23-5 package saves space
  • Package is less than 1.43 mm thick
  • Guaranteed specs at 2.7V, 5V, 15V supplies
  • Typical supply current 7 µA at 5V
  • Response time of 4 µs at 5V
  • Push-pull output
  • Input common-mode range beyond V− and V+
  • Low input current

The LMC7211 is a micropower CMOS comparator available in the space saving SOT23-5 package. This makes the comparator ideal for space and weight critical designs. The LMC7211 is supplied in two offset voltage grades, 5 mV and 15 mV.

The main benefits of the Tiny package are most apparent in small portable electronic devices, such as mobile phones, pagers, notebook computers, personal digital assistants, and PCMCIA cards. The rail-to-rail input voltage makes the LMC7211 a good choice for sensor interfacing, such as light detector circuits, optical and magnetic sensors, and alarm and status circuits.

The Tiny Comparator's outside dimensions (length x width x height) of 3.05mm × 3.00mm × 1.43mm allow it to fit into tight spaces on PC boards.

See the LMC7221 for a comparator with an open-drain output.

The LMC7211 is a micropower CMOS comparator available in the space saving SOT23-5 package. This makes the comparator ideal for space and weight critical designs. The LMC7211 is supplied in two offset voltage grades, 5 mV and 15 mV.

The main benefits of the Tiny package are most apparent in small portable electronic devices, such as mobile phones, pagers, notebook computers, personal digital assistants, and PCMCIA cards. The rail-to-rail input voltage makes the LMC7211 a good choice for sensor interfacing, such as light detector circuits, optical and magnetic sensors, and alarm and status circuits.

The Tiny Comparator's outside dimensions (length x width x height) of 3.05mm × 3.00mm × 1.43mm allow it to fit into tight spaces on PC boards.

See the LMC7221 for a comparator with an open-drain output.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LMC7211 Tiny CMOS Comparator with Rail-to-Rail Input and Push-Pull Output datasheet (Rev. F) 15 Feb 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LMC7211-N PSPICE Model

SNOM178.ZIP (4 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos