LME49721

ACTIVE

2-channel, 20-MHz, RRIO, high-fidelity, high-performance audio op amp

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
OPA1662 ACTIVE Dual SoundPlus™ low noise (3.3nV/rtHz) and distortion (-124dB), wide bandwidth (22MHz) audio op amp Improved noise, distortion and PSRR

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 20 Slew rate (typ) (V/µs) 8.5 Rail-to-rail In, Out Vos (offset voltage at 25°C) (max) (mV) 1.5 Iq per channel (typ) (mA) 2.15 Vn at 1 kHz (typ) (nV√Hz) 4 Features Premium Sound THD + N at 1 kHz (typ) (%) 0.0002 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.1 Architecture Voltage FB CMRR (typ) (dB) 93 Input bias current (max) (pA) 1
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 20 Slew rate (typ) (V/µs) 8.5 Rail-to-rail In, Out Vos (offset voltage at 25°C) (max) (mV) 1.5 Iq per channel (typ) (mA) 2.15 Vn at 1 kHz (typ) (nV√Hz) 4 Features Premium Sound THD + N at 1 kHz (typ) (%) 0.0002 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.1 Architecture Voltage FB CMRR (typ) (dB) 93 Input bias current (max) (pA) 1
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Rail-to-Rail Input and Output
  • Easily Drives 10kΩ Loads to Within 10mV of Each Power Supply Voltage
  • Optimized for Superior Audio Signal Fidelity
  • Output Short Circuit Protection

Key Specifications

  • Power Supply Voltage Range: 2.2V to 5.5V
  • Quiescent Current: 2.15mA (typ)
  • THD+N (AV = 2, VOUT = 4Vp-p, f IN = 1kHz)
    • RL = 2kΩ: 0.00008% (typ)
    • RL = 600Ω: 0.0001% (typ)
  • Input Noise Density: 4nV/√Hz (typ), @ 1kHz
  • Slew Rate: ±8.5V/μs (typ)
  • Gain Bandwidth Product: 20MHz (typ)
  • Open Loop Gain (RL = 600Ω): 118dB (typ)
  • Input Bias Current: 40fA (typ)
  • Input Offset Voltage: 0.3mV (typ)
  • PSRR: 103dB (typ)

All trademarks are the property of their respective owners.

  • Rail-to-Rail Input and Output
  • Easily Drives 10kΩ Loads to Within 10mV of Each Power Supply Voltage
  • Optimized for Superior Audio Signal Fidelity
  • Output Short Circuit Protection

Key Specifications

  • Power Supply Voltage Range: 2.2V to 5.5V
  • Quiescent Current: 2.15mA (typ)
  • THD+N (AV = 2, VOUT = 4Vp-p, f IN = 1kHz)
    • RL = 2kΩ: 0.00008% (typ)
    • RL = 600Ω: 0.0001% (typ)
  • Input Noise Density: 4nV/√Hz (typ), @ 1kHz
  • Slew Rate: ±8.5V/μs (typ)
  • Gain Bandwidth Product: 20MHz (typ)
  • Open Loop Gain (RL = 600Ω): 118dB (typ)
  • Input Bias Current: 40fA (typ)
  • Input Offset Voltage: 0.3mV (typ)
  • PSRR: 103dB (typ)

All trademarks are the property of their respective owners.

The LME49721 is a low-distortion, low-noise Rail-to-Rail Input/Output operational amplifier optimized and fully specified for high-performance, high-fidelity applications. Combining advanced leading-edge process technology with state-of-the-art circuit design, the LME49721 Rail-to-Rail Input/Output operational amplifier delivers superior signal amplification for outstanding performance. The LME49721 combines a very high slew rate with low THD+N to easily satisfy demanding applications. To ensure that the most challenging loads are driven without compromise, the LME49721 has a high slew rate of ±8.5V/μs and an output current capability of ±9.7mA. Further, dynamic range is maximized by an output stage that drives 10kΩ loads to within 10mV of either power supply voltage.

The LME49721 has a wide supply range of 2.2V to 5.5V. Over this supply range the LME49721’s input circuitry maintains excellent common-mode and power supply rejection, as well as maintaining its low input bias current. The LME49721 is unity gain stable.

The LME49721 is a low-distortion, low-noise Rail-to-Rail Input/Output operational amplifier optimized and fully specified for high-performance, high-fidelity applications. Combining advanced leading-edge process technology with state-of-the-art circuit design, the LME49721 Rail-to-Rail Input/Output operational amplifier delivers superior signal amplification for outstanding performance. The LME49721 combines a very high slew rate with low THD+N to easily satisfy demanding applications. To ensure that the most challenging loads are driven without compromise, the LME49721 has a high slew rate of ±8.5V/μs and an output current capability of ±9.7mA. Further, dynamic range is maximized by an output stage that drives 10kΩ loads to within 10mV of either power supply voltage.

The LME49721 has a wide supply range of 2.2V to 5.5V. Over this supply range the LME49721’s input circuitry maintains excellent common-mode and power supply rejection, as well as maintaining its low input bias current. The LME49721 is unity gain stable.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LME49723 ACTIVE 2-channel, 17-MHz, high-fidelity, high-performance audio op amp Higher CMRR

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet High Performance, High Fidelity Rail-to-Rail I/O Audio Operational Amplifier datasheet (Rev. C) 04 Apr 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
EVM User's guide AN-1767 LME49721 Evaluation Board (Rev. A) 03 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LME49721 PSpice Model

SNAM044.ZIP (18 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos