Home Power management Power stages Gallium nitride (GaN) power stages

LMG3410R070

ACTIVE

600-V 70mΩ GaN with integrated driver and protection

Product details

VDS (max) (V) 600 RDS(on) (mΩ) 70 ID (max) (A) 12 Features Bottom-side cooled, Latched overcurrent protection, Overtemperature protection Rating Catalog Operating temperature range (°C) -40 to 150
VDS (max) (V) 600 RDS(on) (mΩ) 70 ID (max) (A) 12 Features Bottom-side cooled, Latched overcurrent protection, Overtemperature protection Rating Catalog Operating temperature range (°C) -40 to 150
VQFN (RWH) 32 64 mm² 8 x 8
  • TI GaN Process Qualified Through Accelerated Reliability In-application Hard-switching Mission Profiles
  • Enables High Density Power Conversion Designs
    • Superior System Performance Over Cascode or Stand-alone GaN FETs
    • Low Inductance 8mm x 8mm QFN Package for Ease of Design, and Layout
    • Adjustable Drive Strength for Switching Performance and EMI Control
    • Digital Fault Status Output Signal
    • Only +12 V Unregulated Supply Needed
  • Integrated Gate Driver
    • Zero Common Source Inductance
    • 20 ns Propagation Delay for MHz Operation
    • Process-tuned Gate Bias Voltage for Reliability
    • 25 to 100V/ns User Adjustable Slew Rate
  • Robust Protection
    • Requires No External Protection Components
    • Over-current Protection with <100ns Response
    • >150V/ns Slew Rate Immunity
    • Transient Overvoltage Immunity
    • Overtemperature Protection
    • UVLO Protection on All Supply Rails
  • Device Options:
    • LMG3410R070: Latched Overcurrent Protection
    • LMG3411R070: Cycle-by-cycle Overcurrent Protection
  • TI GaN Process Qualified Through Accelerated Reliability In-application Hard-switching Mission Profiles
  • Enables High Density Power Conversion Designs
    • Superior System Performance Over Cascode or Stand-alone GaN FETs
    • Low Inductance 8mm x 8mm QFN Package for Ease of Design, and Layout
    • Adjustable Drive Strength for Switching Performance and EMI Control
    • Digital Fault Status Output Signal
    • Only +12 V Unregulated Supply Needed
  • Integrated Gate Driver
    • Zero Common Source Inductance
    • 20 ns Propagation Delay for MHz Operation
    • Process-tuned Gate Bias Voltage for Reliability
    • 25 to 100V/ns User Adjustable Slew Rate
  • Robust Protection
    • Requires No External Protection Components
    • Over-current Protection with <100ns Response
    • >150V/ns Slew Rate Immunity
    • Transient Overvoltage Immunity
    • Overtemperature Protection
    • UVLO Protection on All Supply Rails
  • Device Options:
    • LMG3410R070: Latched Overcurrent Protection
    • LMG3411R070: Cycle-by-cycle Overcurrent Protection

The LMG341xR070 GaN power stage with integrated driver and protection enables designers to achieve new levels of power density and efficiency in power electronics systems. The LMG341x’s inherent advantages over silicon MOSFETs include ultra-low input and output capacitance, zero reverse recovery to reduce switching losses by as much as 80%, and low switch node ringing to reduce EMI. These advantages enable dense and efficient topologies like the totem-pole PFC.

The LMG341xR070 provides a smart alternative to traditional cascode GaN and standalone GaN FETs by integrating a unique set of features to simplify design, maximize reliability and optimize the performance of any power supply. Integrated gate drive enables 100V/ns switching with near zero Vds ringing, <100 ns current limiting self-protects against unintended shoot-through events, Overtemperature shutdown prevents thermal runaway, and system interface signals provide self-monitoring capability.

The LMG341xR070 GaN power stage with integrated driver and protection enables designers to achieve new levels of power density and efficiency in power electronics systems. The LMG341x’s inherent advantages over silicon MOSFETs include ultra-low input and output capacitance, zero reverse recovery to reduce switching losses by as much as 80%, and low switch node ringing to reduce EMI. These advantages enable dense and efficient topologies like the totem-pole PFC.

The LMG341xR070 provides a smart alternative to traditional cascode GaN and standalone GaN FETs by integrating a unique set of features to simplify design, maximize reliability and optimize the performance of any power supply. Integrated gate drive enables 100V/ns switching with near zero Vds ringing, <100 ns current limiting self-protects against unintended shoot-through events, Overtemperature shutdown prevents thermal runaway, and system interface signals provide self-monitoring capability.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LMG3411R070 ACTIVE 600-V 70-mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection Different overcurrent protection response behavior.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 41
Type Title Date
* Data sheet LMG341xR070 600-V 70-mΩ GaN with Integrated Driver and Protection datasheet (Rev. F) PDF | HTML 06 Apr 2020
Technical article The benefits of GaN for battery test systems PDF | HTML 07 Oct 2022
White paper Achieving GaN Products With Lifetime Reliability PDF | HTML 02 Jun 2021
White paper 為太陽能電網增添儲能功能的四項 重要設計考量 05 May 2021
White paper Four key design considerations when adding energy storage to solar power grids 22 Mar 2021
White paper TI GaN FET와 C2000™ 실시간 MCU를 결합하여 전력 밀도가 높고 효율적인 전원 시스템 달성 18 Mar 2021
White paper 結合 TI GaN FETs 與 C2000™ 即時 MCU,實現功率密集與有效率的數位電源系統 18 Mar 2021
White paper Achieve Power-Dense and Efficient Digital Power Systems by Combining TI GaN FETs 05 Jan 2021
More literature A Generalized Approach to Determine the Switching Lifetime of a GaN FET 20 Oct 2020
Analog Design Journal Wide-bandgap semiconductors: Performance and benefits of GaN versus SiC 22 Sep 2020
Application note Thermal Considerations for Designing a GaN Power Stage (Rev. B) 04 Aug 2020
Technical article Designing highly efficient, powerful and fast EV charging stations PDF | HTML 06 Aug 2019
Technical article No avalanche? No problem! GaN FETs are surge robust PDF | HTML 03 Apr 2019
More literature GaN FET Reliability to Power-line Surges Under Use-conditions 25 Mar 2019
Application note Third quadrant operation of GaN 25 Feb 2019
Technical article Searching for the newest innovations in power? Find them at APEC PDF | HTML 09 Feb 2019
Technical article Gallium nitride: supporting applications from watts to kilowatts PDF | HTML 19 Dec 2018
White paper Direct-drive configuration for GaN devices (Rev. A) 19 Nov 2018
Application note High Voltage Half Bridge Design Guide for LMG3410 Smart GaN FET (Rev. A) 10 Nov 2018
Application brief Overcurrent Protection in High-Density GaN Power Designs 19 Oct 2018
Technical article GaN reliability standards reach milestone PDF | HTML 18 Sep 2017
Technical article Using Digital Power MCUs for Intelligent EV Battery Charging PDF | HTML 03 Jul 2017
EVM User's guide Using the LMG3410-HB-EVM Half-Bridge and LMG34XX-BB-EVM Breakout Board EVM (Rev. A) 03 May 2017
Technical article The power to innovate industrial design PDF | HTML 27 Mar 2017
Technical article The power to do even more with GaN PDF | HTML 25 Mar 2017
White paper Enabling high-voltage power delivery through the power process chain 23 Mar 2017
Technical article Power Tips: Improve power supply reliability with high voltage GaN devices PDF | HTML 03 Nov 2016
Technical article It’s hip to be square PDF | HTML 20 Oct 2016
Technical article Is integrated GaN changing the conventional wisdom? PDF | HTML 07 Oct 2016
Technical article Don't forget the gate driver: it’s the muscle PDF | HTML 20 Sep 2016
Technical article Power Tips: How GaN devices boost resonant converter efficiency PDF | HTML 25 Aug 2016
Technical article Advantages of wide band gap materials in power electronics – part 2 PDF | HTML 21 Jun 2016
Technical article From blue light to green power PDF | HTML 26 Apr 2016
More literature Product-level Reliability of GaN Devices 26 Apr 2016
White paper Application-Relevant Qualification of Emerging Semiconductor Power Devices, GaN 31 Mar 2016
Technical article Let’s GaN together, reliably PDF | HTML 22 Mar 2016
White paper Optimizing GaN performance with an integrated driver 24 Feb 2016
White paper Redefining power management through high-voltage innovation 12 Nov 2015
White paper GaN FET-Based CCM Totem-Pole Bridgeless PFC 02 Oct 2015
White paper A comprehensive methodology to qualify the reliability of GaN products 02 Mar 2015
White paper Advancing Power Supply Solutions Through the Promise of GaN 24 Feb 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMG34XX-BB-EVM — LMG34xx GaN system-level evaluation motherboard for LMG341x Family

The LMG34XX-BB-EVM is an easy to use breakout board to configure any LMG341x half bridge board, such as the LMG3410-HB-EVM, as a synchronous buck converter. By providing a power stage, bias power and logic circuitry this EVM allows for quick measurements of the GaN device switching. This EVM is (...)

User guide: PDF
Not available on TI.com
Daughter card

LMG3410-HB-EVM — LMG3410R070 600-V 70-mΩ GaN half-bridge daughter card

The LMG34XX-BB-EVM is an easy to use breakout board to configure any LMG34XX half bridge board, such as the LMG3410-HB-EVM, as a synchronous buck converter.  By providing a power stage, bias power and logic circuitry this EVM allows for quick measurements of the GaN device switching. (...)
User guide: PDF
Not available on TI.com
Simulation model

LMG3410 TINA-TI Spice Model (Rev. B)

SNOM608B.TSC (158 KB) - TINA-TI Spice Model
Simulation model

LMG3410R070 Unencrypted PSpice Model (Rev. D)

SNOM593D.ZIP (57 KB) - PSpice Model
CAD/CAE symbol

LMG3410 Daughter Card EVM Design Files (Rev. A)

SNOR009A.ZIP (10151 KB)
CAD/CAE symbol

LMG34xx Mother Board EVM Design Files

SNOR010.ZIP (4044 KB)
Calculation tool

LMGXX-GAN-LLC-CALC GaN LLC resonant converter device loss calculator

Device Loss Calculator can be used to evaluate different devices for different topologies of the LLC Resonant Converter
lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
Gallium nitride (GaN) power stages
LMG2100R044 100-V 4.4-mΩ half-bridge GaN FET with integrated driver and protection LMG2610 650-V 170/248-mΩ GaN half-bridge for ACF with integrated driver, protection and current sense LMG2650 650V 95mΩ GaN half-bridge with integrated driver, protection and current sense LMG3410R050 600-V 50-mΩ GaN with integrated driver and protection LMG3410R070 600-V 70mΩ GaN with integrated driver and protection LMG3410R150 600-V 150-mΩ GaN with integrated driver and overcurrent protection LMG3411R050 600-V 50mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection LMG3411R070 600-V 70-mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection LMG3411R150 600-V 150-mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection LMG3422R030 600-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting LMG3422R050 600-V 50-mΩ GaN FET with integrated driver, protection and temperature reporting LMG3425R030 600-V 30-mΩ GaN FET with integrated driver, protection, temperature reporting and ideal diode mode LMG3425R050 600-V 50-mΩ GaN FET with integrated driver, protection, temperature reporting and ideal diode mode LMG3426R030 600V 30mΩ GaN FET with integrated driver, protection and zero-voltage detection LMG3426R050 600V 50mΩ GaN FET with integrated driver, protection and zero-voltage detection LMG3522R030 650-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting LMG3522R030-Q1 Automotive 650-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting LMG3522R050 650-V 50-mΩ GaN FET with integrated driver, protection and temperature reporting LMG3526R030 650-V 30-mΩ GaN FET with integrated driver, protection and zero-voltage detection LMG3526R050 650-V 50-mΩ GaN FET with integrated driver, protection and zero-voltage detection reporting LMG5200 80V GaN Half Bridge Power Stage
Calculation tool

SNOR029 GaN CCM Boost PFC Power Loss Calculation Excel Sheet

Supported products & hardware

Supported products & hardware

Products
Gallium nitride (GaN) power stages
LMG3410R050 600-V 50-mΩ GaN with integrated driver and protection LMG3410R070 600-V 70mΩ GaN with integrated driver and protection LMG3410R150 600-V 150-mΩ GaN with integrated driver and overcurrent protection LMG3411R050 600-V 50mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection LMG3411R070 600-V 70-mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection LMG3411R150 600-V 150-mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection LMG3422R030 600-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting LMG3522R030 650-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting LMG3522R030-Q1 Automotive 650-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting LMG3526R030 650-V 30-mΩ GaN FET with integrated driver, protection and zero-voltage detection
Calculation tool

SNOR030 GaN CCM Totem Pole PFC Power Loss Calculation Excel Sheet

Supported products & hardware

Supported products & hardware

Products
Gallium nitride (GaN) power stages
LMG3410R050 600-V 50-mΩ GaN with integrated driver and protection LMG3410R070 600-V 70mΩ GaN with integrated driver and protection LMG3410R150 600-V 150-mΩ GaN with integrated driver and overcurrent protection LMG3411R050 600-V 50mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection LMG3411R070 600-V 70-mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection LMG3411R150 600-V 150-mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection LMG3422R030 600-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting LMG3422R050 600-V 50-mΩ GaN FET with integrated driver, protection and temperature reporting LMG3522R030 650-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting LMG3522R030-Q1 Automotive 650-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting LMG3526R030 650-V 30-mΩ GaN FET with integrated driver, protection and zero-voltage detection
Reference designs

TIDA-010062 — 1-kW, 80+ titanium, GaN CCM totem pole bridgeless PFC and half-bridge LLC with LFU reference design

This reference design is a digitally controlled, compact 1-kW AC/DC power supply design for server power supply unit (PSU) and telecom rectifier applications. This highly efficient design supports two main power stages, including a front-end continuous conduction mode (CCM) totem-pole bridgeless (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP20873 — 99% Efficient 1kW GaN-based CCM Totem-pole Power Factor Correction (PFC) Converter Reference Design

Continuous-Conduction-Mode (CCM) Totem-pole power factor correction (PFC) is a simple but efficient power converter.  To achieve 99% efficiency, there are many design details that need to be taken into account.  The PMP20873 reference design uses TI’s 600VGaN  power stage, (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDM-1007 — High efficiency GaN CCM totem pole bridgeless Power Factor Correction (PFC) reference design

Interleaved Continuous Conduction Mode (CCM) Totem Pole (TTPL) Bridgeless Power Factor Correction (PFC) is an attractive power topology with use of high band-gap GaN devices, because of high efficiency and reduced size of the power supply. This design illustrates a method to control this power (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-02008 — Bidirectional high density GaN CCM totem pole PFC using C2000™ MCU

This reference design is a 3.-kW bidirectional interleaved continuous conduction mode (CCM) totem-pole (TTPL) bridgeless power factor correction (PFC) power stage using a C2000™ real-time controller and LMG3410R070 gallium nitride (GaN) with integrated driver and protection. (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP41006 — 1-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000™ and GaN

This reference design demonstrates a hybrid hysteresis control (HHC) method, a kind of current-mode control method on half-bridge LLC stage with a C2000™ F28004x microcontroller. The hardware is based on TIDA-010062, which is 1-kW, 80-Plus titanium, GaN CCM totem pole bridgeless PFC and half-bridge (...)
Test report: PDF
Reference designs

PMP41043 — 1.6-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000 and GaN

This reference design demonstrates a hybrid hysteresis control (HHC) method, a current mode control method on half-bridge LLC stage with a C2000 F28004x microcontroller. The hardware is based on TIDA-010062 which is 1-kW, 80 Plus titanium, GaN CCM totem pole bridgeless PFC and half-bridge LLC (...)
Test report: PDF
Reference designs

PMP21309 — 24-V/500-W resonant converter reference design with HV GaN FET

This reference design is a high-frequency resonant converter reference design. The output voltage is regulated to 24 V with input voltage ranges from 380 V to 400 V using a resonant tank with 500 kHz resonant frequency. A 97.9% peak efficiency is achieved with this design using TI’s (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP21842 — 12-V/500-W resonant converter reference design with HV GaN FET

This high-frequency resonant converter reference design regulates a 12-V output from a 380-V to 400-V input voltage range using a resonant tank with 500 kHz resonant frequency. A peak efficiency of 96.0% (bias supply included) is achieved with this design using our high-voltage GaN device along (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RWH) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos