LMH0302

ACTIVE

3G HD/SD SDI cable driver

Product details

Function Cable driver Supply voltage (V) 3.3 Power consumption (mW) 165 Data rate (max) (Mbps) 2970 Control interface Pin Operating temperature range (°C) -40 to 85
Function Cable driver Supply voltage (V) 3.3 Power consumption (mW) 165 Data rate (max) (Mbps) 2970 Control interface Pin Operating temperature range (°C) -40 to 85
WQFN (RUM) 16 16 mm² 4 x 4
  • Supports ST 424 (3G), 292 (HD), and 259 (SD)
  • Data Rates up to 2.97 Gbps
  • Supports DVB-ASI at 270 Mbps
  • 100-Ω Differential Input
  • 75-Ω Single-Ended Outputs
  • Selectable Slew Rate
  • Output Driver Power-Down Control
  • Single 3.3-V Supply Operation
  • Industrial Temperature Range: –40°C to 85°C
  • Typical Power Consumption: 125 mW in SD Mode
    and 165 mW in HD Mode
  • 16-Pin WQFN Package
  • Footprint Compatible With the LMH0002SQ
  • Replaces the Gennum GS2978
  • Supports ST 424 (3G), 292 (HD), and 259 (SD)
  • Data Rates up to 2.97 Gbps
  • Supports DVB-ASI at 270 Mbps
  • 100-Ω Differential Input
  • 75-Ω Single-Ended Outputs
  • Selectable Slew Rate
  • Output Driver Power-Down Control
  • Single 3.3-V Supply Operation
  • Industrial Temperature Range: –40°C to 85°C
  • Typical Power Consumption: 125 mW in SD Mode
    and 165 mW in HD Mode
  • 16-Pin WQFN Package
  • Footprint Compatible With the LMH0002SQ
  • Replaces the Gennum GS2978

The LMH0302 3-Gbps HD/SD SDI cable driver is designed for use in ST 424, ST 292, ST 344, and ST 259 serial digital video applications. The LMH0302 drives 75-Ω transmission lines (Belden 1694A, Belden 8281, or equivalent) at data rates up to
2.97 Gbps.

The LMH0302 provides two selectable slew rates for ST 259 and ST 424 or 292 compliance. The output driver may be powered down through the output driver enable pin.

The LMH0302 is powered from a single 3.3-V supply. Power consumption is typically 125 mW in SD mode and 165 mW in HD mode. The LMH0302 is available in a 16-pin WQFN package.

The LMH0302 3-Gbps HD/SD SDI cable driver is designed for use in ST 424, ST 292, ST 344, and ST 259 serial digital video applications. The LMH0302 drives 75-Ω transmission lines (Belden 1694A, Belden 8281, or equivalent) at data rates up to
2.97 Gbps.

The LMH0302 provides two selectable slew rates for ST 259 and ST 424 or 292 compliance. The output driver may be powered down through the output driver enable pin.

The LMH0302 is powered from a single 3.3-V supply. Power consumption is typically 125 mW in SD mode and 165 mW in HD mode. The LMH0302 is available in a 16-pin WQFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet LMH0302 3-Gbps HD/SD SDI Cable Driver datasheet (Rev. H) PDF | HTML 10 Jun 2016
Application note 3G-SDI Cable Driver Compatibility Guide – TI / MACOM 13 Sep 2017
Application note 3G-SDI Cable Driver Compatibility Guide – TI / Semtech 13 Sep 2017
Selection guide Broadcast and Professional Video Interface Solutions (Rev. E) 05 Apr 2017
Application note AN-1943 Understanding Serial Digital Video Bit Rates (Rev. A) 26 Apr 2013
Application note AN-1972 Board Layout Challenges in Serial Digital Interface (Rev. C) 26 Apr 2013
Application note AN-2059 Replacing the CLC001 Cable Driver with the LMH0001 (Rev. B) 26 Apr 2013
Application note AN-2145 Power Considerations for SDI Products (Rev. B) 26 Apr 2013
Application note AN-2146 Power Design for SDI and Other Noise-Sensitive Devices (Rev. A) 26 Apr 2013
EVM User's guide LMH0302 3Gbps HD SD SDI Cable Driver Evaluation Board User Guide 26 Jan 2012
Application note High-Speed Board Layout Challenges in FPGA/SDI Sub-Systems 12 Nov 2009
Application note DS25CP104 in 3G SDI Router Application 20 Aug 2008
Design guide Broadcast Video Owner's Manual 17 Nov 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LMH0302 IBIS Model

SNLM009.ZIP (8 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00424 — Video Sync and Video Clock Generation and Distribution Reference Design

A video clock sub-system designed to perform video sync separation and derives synchronous video clocks for video and audio sub-systems.
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RUM) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos