LMH0324

ACTIVE

3G HD/SD Low-PowerSDI adaptive cable equalizer

alarmNotifications Order now

Product details

Function Equalizer Supply voltage (V) 1.8, 2.5 Power consumption (mW) 78 Data rate (max) (Mbps) 2970 Control interface Pin, SMBus, SPI Operating temperature range (°C) -40 to 85
Function Equalizer Supply voltage (V) 1.8, 2.5 Power consumption (mW) 78 Data rate (max) (Mbps) 2970 Control interface Pin, SMBus, SPI Operating temperature range (°C) -40 to 85
WQFN (RTW) 24 16 mm² 4 x 4
  • Supports ST 424(3G), ST 292(HD), and ST 259(SD)
  • Compatible with DVB-ASI and AES10 (MADI)
  • Adaptive Cable Equalizer
  • Cable Reach (Belden 1694A):
    • 200 m at 2.97 Gbps
    • 280 m at 1.485 Gbps
    • 600 m at 270 Mbps
  • Low Power: 78 mW (typical)
  • Power Save Mode: 15 mW
  • On-chip Input Termination (75 Ω single-ended)
  • Integrated Input Return Loss Network
  • Dual 100-Ω Output Drivers With De-Emphasis
  • Independent Output Power-Down Control
  • Supports Signal Splitter Mode (–6 dB Launch Amplitude)
  • Cable Length Indicator
  • Digital MUTEREF Threshold
  • Powers from 2.5-V or 1.8-V Supply
  • Configurable by Control Pins, SPI, or SMBus Interface
  • 4-mm × 4-mm 24-pin QFN Package
  • Operating Temperature Range: –40°C to +85°C
  • Supports ST 424(3G), ST 292(HD), and ST 259(SD)
  • Compatible with DVB-ASI and AES10 (MADI)
  • Adaptive Cable Equalizer
  • Cable Reach (Belden 1694A):
    • 200 m at 2.97 Gbps
    • 280 m at 1.485 Gbps
    • 600 m at 270 Mbps
  • Low Power: 78 mW (typical)
  • Power Save Mode: 15 mW
  • On-chip Input Termination (75 Ω single-ended)
  • Integrated Input Return Loss Network
  • Dual 100-Ω Output Drivers With De-Emphasis
  • Independent Output Power-Down Control
  • Supports Signal Splitter Mode (–6 dB Launch Amplitude)
  • Cable Length Indicator
  • Digital MUTEREF Threshold
  • Powers from 2.5-V or 1.8-V Supply
  • Configurable by Control Pins, SPI, or SMBus Interface
  • 4-mm × 4-mm 24-pin QFN Package
  • Operating Temperature Range: –40°C to +85°C

The LMH0324 is a low-power, dual-output, extended reach adaptive cable equalizer. It is designed to equalize SDI data transmitted over 75-Ω coax cable. The equalizer operates over a wide range of data rates from 125 Mbps to 2.97 Gbps. The equalizer includes an active sensing circuitry that ensures robust performance and enhanced immunity to variations in the input signal launch amplitude.

The LMH0324 provides extended cable reach with low power consumption. It offers power management to reduce power consumption further when no input signal is present.

The LMH0324 has two differential serial data outputs, which provide flexibility for fan-out buffering. The output drivers offer programmable de-emphasis to compensate for board trace losses at the LMH0324 outputs. The operating state of the LMH0324 can be set via pin control. Additional settings of the device can be programmed via SPI or SMBus interface.

The LMH0324 is pin-compatible to the LMH1219 (12-Gbps adaptive cable equalizer with integrated reclocker). The pin compatibility allows ease of upgrade from a 3-Gbps equalizer to a 12-Gbps equalizer with integrated reclocker.

The LMH0324 is a low-power, dual-output, extended reach adaptive cable equalizer. It is designed to equalize SDI data transmitted over 75-Ω coax cable. The equalizer operates over a wide range of data rates from 125 Mbps to 2.97 Gbps. The equalizer includes an active sensing circuitry that ensures robust performance and enhanced immunity to variations in the input signal launch amplitude.

The LMH0324 provides extended cable reach with low power consumption. It offers power management to reduce power consumption further when no input signal is present.

The LMH0324 has two differential serial data outputs, which provide flexibility for fan-out buffering. The output drivers offer programmable de-emphasis to compensate for board trace losses at the LMH0324 outputs. The operating state of the LMH0324 can be set via pin control. Additional settings of the device can be programmed via SPI or SMBus interface.

The LMH0324 is pin-compatible to the LMH1219 (12-Gbps adaptive cable equalizer with integrated reclocker). The pin compatibility allows ease of upgrade from a 3-Gbps equalizer to a 12-Gbps equalizer with integrated reclocker.

Download View video with transcript Video
Request more information

For more information on the LMH0324 programming guide and IBIS-AMI models.  Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LMH0324 3G/HD/SD SDI Dual Output Adaptive Cable Equalizer datasheet (Rev. B) PDF | HTML 07 Jun 2018
Application note LMH12xx MADI Compatibility Application Note PDF | HTML 30 Aug 2018
EVM User's guide LMH0324-18EVM User Guide (Rev. A) 11 Jun 2018
Technical article Three things to consider when upgrading to 4K Ultra HD 12G-SDI interfaces PDF | HTML 13 Apr 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-03028 — 3G-SDI Repeater With Reclocking Function Reference Design

This verified reference design is functionally an SDI repeater/signal conditioning solution for 3G SDI applications. This reference design is compatible with SMPTE ST-424, ST-292, and ST-259 electrical requirements.
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RTW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos