LMH1226

ACTIVE

12G SDI dual-output reclocker

Product details

Function Reclocker Supply voltage (V) 2.5 Power consumption (mW) 209 Data rate (max) (Mbps) 11880 Control interface Pin, SMBus, SPI Operating temperature range (°C) -40 to 85
Function Reclocker Supply voltage (V) 2.5 Power consumption (mW) 209 Data rate (max) (Mbps) 11880 Control interface Pin, SMBus, SPI Operating temperature range (°C) -40 to 85
WQFN (RTW) 24 16 mm² 4 x 4
  • Supports ST-2082-1(12G), ST-2081-1(6G), ST-424(3G), ST-292(HD), and ST-259(SD)
  • Supports SFF8431 (SFP+) for SMPTE 2022-5/6
  • Compatible with DVB-ASI and AES10 (MADI)
  • Reference-Less Reclocker Locks to SMPTE and 10 GbE Rates: 11.88 Gbps, 5.94 Gbps, 2.97 Gbps, 1.485 Gbps, or Divide-by-1.001 Sub-Rates, 270 Mbps, and 10.3125 Gbps
  • Reference Free With Fast Lock Time
  • Adaptive Board Trace Equalizer at Input 1 (IN1)
  • Low Power: 214 mW (typical)
  • Power-Save Mode: 16 mW
  • Integrated 1:2 Fanout Outputs with De-Emphasis
  • On-Chip Loop Filter and Eye Opening Monitor
  • Powers from Single 2.5 V with On-Chip 1.8 V Regulator
  • Configurable by Control Pins, SPI, or SMBus Interface
  • 4-mm × 4-mm 24-Pin QFN Package
  • Operating Temperature Range: –40°C to +85°C
  • Supports ST-2082-1(12G), ST-2081-1(6G), ST-424(3G), ST-292(HD), and ST-259(SD)
  • Supports SFF8431 (SFP+) for SMPTE 2022-5/6
  • Compatible with DVB-ASI and AES10 (MADI)
  • Reference-Less Reclocker Locks to SMPTE and 10 GbE Rates: 11.88 Gbps, 5.94 Gbps, 2.97 Gbps, 1.485 Gbps, or Divide-by-1.001 Sub-Rates, 270 Mbps, and 10.3125 Gbps
  • Reference Free With Fast Lock Time
  • Adaptive Board Trace Equalizer at Input 1 (IN1)
  • Low Power: 214 mW (typical)
  • Power-Save Mode: 16 mW
  • Integrated 1:2 Fanout Outputs with De-Emphasis
  • On-Chip Loop Filter and Eye Opening Monitor
  • Powers from Single 2.5 V with On-Chip 1.8 V Regulator
  • Configurable by Control Pins, SPI, or SMBus Interface
  • 4-mm × 4-mm 24-Pin QFN Package
  • Operating Temperature Range: –40°C to +85°C

The LMH1226 is a low-power, dual-output 12G UHD reclocker. It supports SMPTE video rates up to 11.88 Gbps and 10 GbE video over IP, enabling UHD video for 4K/8K applications. An adaptive board trace equalizer at IN1 is SFF-8431 compatible and supports both SMPTE and 10 GbE data rates.

The reclocker attenuates high frequency jitter and provides the best signal integrity. High input jitter tolerance of the reclocker improves timing margin. The reclocker has built-in loop filter and operates without the need of a precision input reference clock. A non-disruptive eye monitor allows for real time measurement of the serial data to simplify system debug and accelerate board bring-up.

The integrated 1:2 fanout provides flexibility for multiple video signals. The output drivers offer programmable de-emphasis to compensate board trace losses at its outputs. The typical power consumption of LMH1226 is 214 mW. In the absence of input signal, power is further reduced to 16 mW.

The LMH1226 is pin compatible with the LMH1219 (12G-UHD cable equalizer with integrated reclocker).

The LMH1226 is a low-power, dual-output 12G UHD reclocker. It supports SMPTE video rates up to 11.88 Gbps and 10 GbE video over IP, enabling UHD video for 4K/8K applications. An adaptive board trace equalizer at IN1 is SFF-8431 compatible and supports both SMPTE and 10 GbE data rates.

The reclocker attenuates high frequency jitter and provides the best signal integrity. High input jitter tolerance of the reclocker improves timing margin. The reclocker has built-in loop filter and operates without the need of a precision input reference clock. A non-disruptive eye monitor allows for real time measurement of the serial data to simplify system debug and accelerate board bring-up.

The integrated 1:2 fanout provides flexibility for multiple video signals. The output drivers offer programmable de-emphasis to compensate board trace losses at its outputs. The typical power consumption of LMH1226 is 214 mW. In the absence of input signal, power is further reduced to 16 mW.

The LMH1226 is pin compatible with the LMH1219 (12G-UHD cable equalizer with integrated reclocker).

Download View video with transcript Video
Request more information

The LMH1226 programming guide and IBIS-AMI models are available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LMH1226 Low-Power, Dual-Output 12-G UHD Reclocker datasheet (Rev. D) PDF | HTML 08 Jun 2018
Application note LMH121x 12G SDI PCB Layout Guidelines 19 Feb 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH1219EVM — LMH1219 Ultra HD Adaptive Cable Equalizer With Integrated Reclocker Evaluation Module

The LMH1219EVM Evaluation Board provides a complete high bandwidth platform to evaluate the SDI and 10 GbE signal conditioning features of the Texas Instruments LMH1219 UHD Cable Equalizer. The LMH1219EVM can be used for standard compliance testing, performance evaluation, and initial system (...)
User guide: PDF
Design tool

LMH0324-DESIGN Design Resources

Supported products & hardware

Supported products & hardware

Products
Serial digital interface (SDI) ICs
LMH1219 12G SDI adaptive cable equalizer with integrated reclocker LMH1226 12G SDI dual-output reclocker
Design tool

LMH1219-DESIGN Design Resources

Supported products & hardware

Supported products & hardware

Products
Serial digital interface (SDI) ICs
LMH1219 12G SDI adaptive cable equalizer with integrated reclocker LMH1226 12G SDI dual-output reclocker
Design tool

LMH1226-DESIGN Design Resources

Supported products & hardware

Supported products & hardware

Products
Serial digital interface (SDI) ICs
LMH1219 12G SDI adaptive cable equalizer with integrated reclocker LMH1226 12G SDI dual-output reclocker
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RTW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos