LMH6559

ACTIVE

1750MHz, High-Speed, Closed-Loop Buffer

Product details

Architecture Fixed Gain/Buffer Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 10 GBW (typ) (MHz) 1750 BW at Acl (MHz) 1750 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 4580 Vn at flatband (typ) (nV√Hz) 3.9 Vn at 1 kHz (typ) (nV√Hz) 13 Iq per channel (typ) (mA) 10 Vos (offset voltage at 25°C) (max) (mV) 1 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (mA) 74 2nd harmonic (dBc) 58 3rd harmonic (dBc) 53 Frequency of harmonic distortion measurement (MHz) 20
Architecture Fixed Gain/Buffer Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 10 GBW (typ) (MHz) 1750 BW at Acl (MHz) 1750 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 4580 Vn at flatband (typ) (nV√Hz) 3.9 Vn at 1 kHz (typ) (nV√Hz) 13 Iq per channel (typ) (mA) 10 Vos (offset voltage at 25°C) (max) (mV) 1 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (mA) 74 2nd harmonic (dBc) 58 3rd harmonic (dBc) 53 Frequency of harmonic distortion measurement (MHz) 20
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Closed-Loop Buffer
  • 1750MHz Small Signal Bandwidth
  • 4580V/μs Slew Rate
  • 0.06% / 0.02° Differential Gain/Phase
  • −52dBc THD at 20MHz
  • Single Supply Operation (3V Min.)
  • 75mA Output Current

All trademarks are the property of their respective owners.

  • Closed-Loop Buffer
  • 1750MHz Small Signal Bandwidth
  • 4580V/μs Slew Rate
  • 0.06% / 0.02° Differential Gain/Phase
  • −52dBc THD at 20MHz
  • Single Supply Operation (3V Min.)
  • 75mA Output Current

All trademarks are the property of their respective owners.

The LMH6559 is a high-speed, closed-loop buffer designed for applications requiring the processing of very high frequency signals. While offering a small signal bandwidth of 1750MHz, and an ultra high slew rate of 4580V/μs the LMH6559 consumes only 10mA of quiescent current. Total harmonic distortion into a load of 100Ω at 20MHz is −52dBc. The LMH6559 is configured internally for a loop gain of one. Input resistance is 200kΩ and output resistance is but 1.2Ω. These characteristics make the LMH6559 an ideal choice for the distribution of high frequency signals on printed circuit boards. Differential gain and phase specifications of 0.06% and 0.02° respectively at 3.58MHz make the LMH6559 well suited for the buffering of video signals.

The device is fabricated on Texas Instruments' high-speed VIP10 process using TI's proven high performance circuit architectures.

The LMH6559 is a high-speed, closed-loop buffer designed for applications requiring the processing of very high frequency signals. While offering a small signal bandwidth of 1750MHz, and an ultra high slew rate of 4580V/μs the LMH6559 consumes only 10mA of quiescent current. Total harmonic distortion into a load of 100Ω at 20MHz is −52dBc. The LMH6559 is configured internally for a loop gain of one. Input resistance is 200kΩ and output resistance is but 1.2Ω. These characteristics make the LMH6559 an ideal choice for the distribution of high frequency signals on printed circuit boards. Differential gain and phase specifications of 0.06% and 0.02° respectively at 3.58MHz make the LMH6559 well suited for the buffering of video signals.

The device is fabricated on Texas Instruments' high-speed VIP10 process using TI's proven high performance circuit architectures.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LMH6559 High-Speed, Closed-Loop Buffer datasheet (Rev. C) 18 Mar 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
User guide AN-2095 LMH730316 SOT23-5 / SOT23-6 Hi Performance Amplifier Eval Board (Rev. B) 01 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH730216 — Evaluation Board for High-Speed Single Op Amp in the 5- 6-Pin SOT-23 Package

Texas Instruments offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amps that are offered in the 5-/6-pin SOT-23 package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit (...)

User guide: PDF
Not available on TI.com
Evaluation board

LMH730316 — LMH730316 Evaluation Board for High-Speed Single Op Amp in the 5-/6-Pin SOT-23 Package

Texas Instruments offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amp that are offered in the 5-/6-Pin SOT-23 package. This 4 layer board is designed to improve speed and reduce harmonic distortion by careful placement and routing of components and (...)

User guide: PDF
Not available on TI.com
Simulation model

LMH6559 PSPICE Model

SNOM159.ZIP (2 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00826 — 50-Ohm 2-GHz Oscilloscope Front-end Reference Design

This reference design is part of an analog front-end for 50Ω-input oscilloscope application. System designers can readily use this evaluation platform to process input signals from DC to 2 GHz in both frequency-domain and time-domain applications.
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos