Product details

Configuration Crosspoint/exchange Number of channels 4 Power supply voltage - single (V) 3.3, 5 Protocols Analog Supply current (typ) (µA) 50000 Bandwidth (MHz) 500 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 20 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5 Negative rail supply voltage (max) (V) -3
Configuration Crosspoint/exchange Number of channels 4 Power supply voltage - single (V) 3.3, 5 Protocols Analog Supply current (typ) (µA) 50000 Bandwidth (MHz) 500 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 20 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5 Negative rail supply voltage (max) (V) -3
TQFP (PFB) 48 81 mm² 9 x 9
  • 8 Inputs and 4 Outputs
  • 48-pin TQFP Package
  • −3 dB Bandwidth (VOUT = 2 VPP, RL = 1 kΩ)
    500 MHz
  • −3 dB Bandwidth (VOUT = 2 VPP, RL = 150Ω)
    450 MHz
  • Fast Slew Rate 2100 V/μs
  • Channel to Channel Crosstalk (10/100 MHz) −70/ −52 dBc
  • All Hostile Crosstalk (10/100 MHz) −55/−45 dBc
  • Easy to Use Serial Programming 4 Wire Bus
  • Two Programming Modes Serial & Addressed Modes
  • Symmetrical Pinout Facilitates Expansion.
  • Output Current ±70 mA
  • Two Gain Options AV = 1 or AV = 2

All trademarks are the property of their respective owners.

  • 8 Inputs and 4 Outputs
  • 48-pin TQFP Package
  • −3 dB Bandwidth (VOUT = 2 VPP, RL = 1 kΩ)
    500 MHz
  • −3 dB Bandwidth (VOUT = 2 VPP, RL = 150Ω)
    450 MHz
  • Fast Slew Rate 2100 V/μs
  • Channel to Channel Crosstalk (10/100 MHz) −70/ −52 dBc
  • All Hostile Crosstalk (10/100 MHz) −55/−45 dBc
  • Easy to Use Serial Programming 4 Wire Bus
  • Two Programming Modes Serial & Addressed Modes
  • Symmetrical Pinout Facilitates Expansion.
  • Output Current ±70 mA
  • Two Gain Options AV = 1 or AV = 2

All trademarks are the property of their respective owners.

The LMH family of products is joined by the LMH6580 and the LMH6581, high speed, non-blocking, analog, crosspoint switches. The LMH6580/LMH6581 are designed for high speed, DC coupled, analog signals such as high resolution video (UXGA and higher). The LMH6580/LMH6581 each has eight inputs and four outputs. The non-blocking architecture allows any output to be connected to any input, including an input that is already selected. With fully buffered inputs the LMH6580/LMH6581 can be impedance matched to nearly any source impedance. The buffered outputs of the LMH6580/LMH6581 can drive up to two back terminated video loads (75Ω load). The outputs and inputs also feature high impedance inactive states allowing high performance input and output expansion for array sizes such as 8 x 8 or 16 x 4 by combining two devices. The LMH6580/LMH6581 are controlled with a 4 pin serial interface that can be configured as a 3 wire interface. Both serial mode and addressed modes are available.

The LMH6580/LMH6581 come in 48-pin TQFP packages. They also have diagonally symmetrical pin assignments to facilitate double sided board layouts and easy pin connections for expansion.

The LMH family of products is joined by the LMH6580 and the LMH6581, high speed, non-blocking, analog, crosspoint switches. The LMH6580/LMH6581 are designed for high speed, DC coupled, analog signals such as high resolution video (UXGA and higher). The LMH6580/LMH6581 each has eight inputs and four outputs. The non-blocking architecture allows any output to be connected to any input, including an input that is already selected. With fully buffered inputs the LMH6580/LMH6581 can be impedance matched to nearly any source impedance. The buffered outputs of the LMH6580/LMH6581 can drive up to two back terminated video loads (75Ω load). The outputs and inputs also feature high impedance inactive states allowing high performance input and output expansion for array sizes such as 8 x 8 or 16 x 4 by combining two devices. The LMH6580/LMH6581 are controlled with a 4 pin serial interface that can be configured as a 3 wire interface. Both serial mode and addressed modes are available.

The LMH6580/LMH6581 come in 48-pin TQFP packages. They also have diagonally symmetrical pin assignments to facilitate double sided board layouts and easy pin connections for expansion.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LMH6580/LMH6581 8x4 500 MHz Analog Crosspoint Switch, Gain of 1, Gain of 2 datasheet (Rev. C) 02 May 2013
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
TQFP (PFB) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos