LMH6609

ACTIVE

900MHz Voltage Feedback Op Amp

Product details

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 6 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 200 BW at Acl (MHz) 900 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1400 Vn at flatband (typ) (nV√Hz) 3.1 Vn at 1 kHz (typ) (nV√Hz) 3.1 Iq per channel (typ) (mA) 7 Vos (offset voltage at 25°C) (max) (mV) 2.5 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 73 Input bias current (max) (pA) 5000000 Offset drift (typ) (µV/°C) 4 Iout (typ) (mA) 90 2nd harmonic (dBc) 63 3rd harmonic (dBc) 57 Frequency of harmonic distortion measurement (MHz) 20
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 6 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 200 BW at Acl (MHz) 900 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1400 Vn at flatband (typ) (nV√Hz) 3.1 Vn at 1 kHz (typ) (nV√Hz) 3.1 Iq per channel (typ) (mA) 7 Vos (offset voltage at 25°C) (max) (mV) 2.5 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 73 Input bias current (max) (pA) 5000000 Offset drift (typ) (µV/°C) 4 Iout (typ) (mA) 90 2nd harmonic (dBc) 63 3rd harmonic (dBc) 57 Frequency of harmonic distortion measurement (MHz) 20
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • 900MHz −3dB bandwidth (AV = 1)
  • Large signal bandwidth and slew rate 100% tested
  • 280MHz −3dB bandwidth (AV = +2, VOUT = 2VPP)
  • 90mA linear output current
  • 1400V/μs slew rate
  • Unity gain stable
  • <1mV input Offset voltage
  • 7mA Supply current (no load)
  • 6.6V to 12V supply voltage range
  • 0.01%/0.026° differential gain/phase PAL
  • 3.1nV√Hz voltage noise
  • Improved replacement for CLC440, CL420, CL426

All trademarks are the property of their respective owners.

  • 900MHz −3dB bandwidth (AV = 1)
  • Large signal bandwidth and slew rate 100% tested
  • 280MHz −3dB bandwidth (AV = +2, VOUT = 2VPP)
  • 90mA linear output current
  • 1400V/μs slew rate
  • Unity gain stable
  • <1mV input Offset voltage
  • 7mA Supply current (no load)
  • 6.6V to 12V supply voltage range
  • 0.01%/0.026° differential gain/phase PAL
  • 3.1nV√Hz voltage noise
  • Improved replacement for CLC440, CL420, CL426

All trademarks are the property of their respective owners.

The LMH6609 is an ultra wideband, unity gain stable, low power, voltage feedback op amp that offers 900MHz bandwidth at a gain of 1, 1400V/μs slew rate and 90mA of linear output current.

The LMH6609 is designed with voltage feedback architecture for maximum flexibility especially for active filters and integrators. The LMH6609 has balanced, symmetrical inputs with well-matched bias currents and minimal offset voltage.

With Differential Gain of 0.01% and Differential Phase of 0.026° the LMH6609 is suited for video applications. The 90mA of linear output current makes the LMH6609 suitable for multiple video loads and cable driving applications as well.

The supply voltage is specified at 6.6V and 10V. A low supply current of 7mA (at 10V supply) makes the LMH6609 useful in a wide variety of platforms, including portable or remote equipment that must run from battery power.

The LMH6609 is available in the industry standard 8-pin SOIC package and in the space-saving 5-pin SOT-23 package. The LMH6609 is specified for operation over the -40°C to +85°C temperature range. The LMH6609 is manufactured in state-of-the-art VIP10 technology for high performance.

The LMH6609 is an ultra wideband, unity gain stable, low power, voltage feedback op amp that offers 900MHz bandwidth at a gain of 1, 1400V/μs slew rate and 90mA of linear output current.

The LMH6609 is designed with voltage feedback architecture for maximum flexibility especially for active filters and integrators. The LMH6609 has balanced, symmetrical inputs with well-matched bias currents and minimal offset voltage.

With Differential Gain of 0.01% and Differential Phase of 0.026° the LMH6609 is suited for video applications. The 90mA of linear output current makes the LMH6609 suitable for multiple video loads and cable driving applications as well.

The supply voltage is specified at 6.6V and 10V. A low supply current of 7mA (at 10V supply) makes the LMH6609 useful in a wide variety of platforms, including portable or remote equipment that must run from battery power.

The LMH6609 is available in the industry standard 8-pin SOIC package and in the space-saving 5-pin SOT-23 package. The LMH6609 is specified for operation over the -40°C to +85°C temperature range. The LMH6609 is manufactured in state-of-the-art VIP10 technology for high performance.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LMH6609-MIL ACTIVE 900MHz Voltage Feedback Op Amp Military grade version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LMH6609 900MHz Voltage Feedback Op Amp datasheet (Rev. F) 18 Mar 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
More literature Die D/S LMH6609 MDC 900Mhz Voltage Feedback Op Amp 28 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH730227 — Evaluation Board for High-Speed Single Op Amp in the 8-Pin SOIC Package

Texas Instruments offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amp that are offered in the 8-Pin SOIC package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit configuration. The (...)

User guide: PDF
Not available on TI.com
Evaluation board

LMH730316 — LMH730316 Evaluation Board for High-Speed Single Op Amp in the 5-/6-Pin SOT-23 Package

Texas Instruments offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amp that are offered in the 5-/6-Pin SOT-23 package. This 4 layer board is designed to improve speed and reduce harmonic distortion by careful placement and routing of components and (...)

User guide: PDF
Not available on TI.com
Simulation model

LMH6609 PSPICE Model

SNOM161.ZIP (2 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos