LMH6624

ACTIVE

Single/ Dual Ultra Low Noise Wideband Operational Amplifier

Product details

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 1800 BW at Acl (MHz) 150 Acl, min spec gain (V/V) 10 Slew rate (typ) (V/µs) 400 Vn at flatband (typ) (nV√Hz) 0.92 Vn at 1 kHz (typ) (nV√Hz) 0.92 Iq per channel (typ) (mA) 12 Vos (offset voltage at 25°C) (max) (mV) 0.5 Rail-to-rail No Features Decompensated Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 95 Input bias current (max) (pA) 20000000 Offset drift (typ) (µV/°C) 0.25 Iout (typ) (mA) 100 2nd harmonic (dBc) 63 3rd harmonic (dBc) 80 Frequency of harmonic distortion measurement (MHz) 10
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 1800 BW at Acl (MHz) 150 Acl, min spec gain (V/V) 10 Slew rate (typ) (V/µs) 400 Vn at flatband (typ) (nV√Hz) 0.92 Vn at 1 kHz (typ) (nV√Hz) 0.92 Iq per channel (typ) (mA) 12 Vos (offset voltage at 25°C) (max) (mV) 0.5 Rail-to-rail No Features Decompensated Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 95 Input bias current (max) (pA) 20000000 Offset drift (typ) (µV/°C) 0.25 Iout (typ) (mA) 100 2nd harmonic (dBc) 63 3rd harmonic (dBc) 80 Frequency of harmonic distortion measurement (MHz) 10
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • VS = ±6 V, TA = 25°C, AV = 20 (Typical Values
    Unless Specified)
  • Gain Bandwidth (LMH6624) 1.5 GHz
  • Input Voltage Noise 0.92 nV/√Hz
  • Input Offset Voltage (limit over temp) 700 µV
  • Slew Rate 350 V/µs
  • Slew Rate (AV = 10) 400 V/µs
  • HD2 at f = 10 MHz, RL = 100 Ω −63 dBc
  • HD3 at f = 10 MHz, RL = 100 Ω −80 dBc
  • Supply Voltage Range (Dual Supply) 2.5 V to 6 V
  • Supply Voltage Range (Single Supply) 5 V to 12 V
  • Improved Replacement for the CLC425 (LMH6624)
  • Stable for Closed Loop |AV| ≥ 10
  • VS = ±6 V, TA = 25°C, AV = 20 (Typical Values
    Unless Specified)
  • Gain Bandwidth (LMH6624) 1.5 GHz
  • Input Voltage Noise 0.92 nV/√Hz
  • Input Offset Voltage (limit over temp) 700 µV
  • Slew Rate 350 V/µs
  • Slew Rate (AV = 10) 400 V/µs
  • HD2 at f = 10 MHz, RL = 100 Ω −63 dBc
  • HD3 at f = 10 MHz, RL = 100 Ω −80 dBc
  • Supply Voltage Range (Dual Supply) 2.5 V to 6 V
  • Supply Voltage Range (Single Supply) 5 V to 12 V
  • Improved Replacement for the CLC425 (LMH6624)
  • Stable for Closed Loop |AV| ≥ 10

The LMH6624 and LMH6626 devices offer wide bandwidth (1.5 GHz for single, 1.3 GHz for dual) with very low input noise (0.92 nV/√Hz, 2.3 pA/√Hz) and ultra-low dc errors (100 µV VOS, ±0.1 µV/°C drift) providing very precise operational amplifiers with wide dynamic range. This enables the user to achieve closed-loop gains of greater than 10, in both inverting and non-inverting configurations.

The LMH6624 (single) and LMH6626 (dual) traditional voltage feedback topology provide the following benefits: balanced inputs, low offset voltage and offset current, very low offset drift, 81dB open loop gain, 95dB common mode rejection ratio, and 88dB power supply rejection ratio.

The LMH6624 and LMH6626 devices operate from ±2.5 V to ±6 V in dual supply mode and from 5 V to 12 V in single supply configuration.

LMH6624 is offered in SOT-23-5 and SOIC-8 packages. The LMH6626 is offered in SOIC-8 and VSSOP-8 packages.

The LMH6624 and LMH6626 devices offer wide bandwidth (1.5 GHz for single, 1.3 GHz for dual) with very low input noise (0.92 nV/√Hz, 2.3 pA/√Hz) and ultra-low dc errors (100 µV VOS, ±0.1 µV/°C drift) providing very precise operational amplifiers with wide dynamic range. This enables the user to achieve closed-loop gains of greater than 10, in both inverting and non-inverting configurations.

The LMH6624 (single) and LMH6626 (dual) traditional voltage feedback topology provide the following benefits: balanced inputs, low offset voltage and offset current, very low offset drift, 81dB open loop gain, 95dB common mode rejection ratio, and 88dB power supply rejection ratio.

The LMH6624 and LMH6626 devices operate from ±2.5 V to ±6 V in dual supply mode and from 5 V to 12 V in single supply configuration.

LMH6624 is offered in SOT-23-5 and SOIC-8 packages. The LMH6626 is offered in SOIC-8 and VSSOP-8 packages.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LMH6624-MIL ACTIVE Single/ Dual Ultra Low Noise Wideband Operational Amplifier Military grade version

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH730216 — Evaluation Board for High-Speed Single Op Amp in the 5- 6-Pin SOT-23 Package

Texas Instruments offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amps that are offered in the 5-/6-pin SOT-23 package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit (...)

User guide: PDF
Not available on TI.com
Evaluation board

LMH730227 — Evaluation Board for High-Speed Single Op Amp in the 8-Pin SOIC Package

Texas Instruments offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amp that are offered in the 8-Pin SOIC package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit configuration. The (...)

User guide: PDF
Not available on TI.com
Evaluation board

LMH730316 — LMH730316 Evaluation Board for High-Speed Single Op Amp in the 5-/6-Pin SOT-23 Package

Texas Instruments offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amp that are offered in the 5-/6-Pin SOT-23 package. This 4 layer board is designed to improve speed and reduce harmonic distortion by careful placement and routing of components and (...)

User guide: PDF
Not available on TI.com
Simulation model

LMH6624 PSPICE Model

SNOM130.ZIP (2 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos