LMR64010

ACTIVE

SIMPLE SWITCHER® 2.7V to 14V, 1A Step-Up Regulator in SOT-23 Package

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 2.7 Vin (max) (V) 14 Switching frequency (min) (kHz) 1600 Switching frequency (max) (kHz) 1600 Features Enable, Nonsynchronous rectification Vout (min) (V) 3 Vout (max) (V) 40 Iq (typ) (µA) 2100 Duty cycle (max) (%) 93 Switch current limit (typ) (A) 1
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 2.7 Vin (max) (V) 14 Switching frequency (min) (kHz) 1600 Switching frequency (max) (kHz) 1600 Features Enable, Nonsynchronous rectification Vout (min) (V) 3 Vout (max) (V) 40 Iq (typ) (µA) 2100 Duty cycle (max) (%) 93 Switch current limit (typ) (A) 1
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Input Voltage Range of 2.7V to 14V
  • Output Voltage up to 40V
  • Switch Current up to 1A
  • 1.6 MHz Switching Frequency
  • Low Shutdown Iq, <1 µA
  • Cycle-by-Cycle Current Limiting
  • Internally Compensated
  • SOT-23-5 Packaging (2.92 x 2.84 x 1.08mm)
  • Fully Enabled for WEBENCH® Power Designer

Performance Benefits

  • Extremely Easy to Use
  • Tiny Overall Solution Reduces System Cost

All trademarks are the property of their respective owners.

  • Input Voltage Range of 2.7V to 14V
  • Output Voltage up to 40V
  • Switch Current up to 1A
  • 1.6 MHz Switching Frequency
  • Low Shutdown Iq, <1 µA
  • Cycle-by-Cycle Current Limiting
  • Internally Compensated
  • SOT-23-5 Packaging (2.92 x 2.84 x 1.08mm)
  • Fully Enabled for WEBENCH® Power Designer

Performance Benefits

  • Extremely Easy to Use
  • Tiny Overall Solution Reduces System Cost

All trademarks are the property of their respective owners.

The LMR64010 switching regulators is a current-mode boost converter operating at a fixed frequency of 1.6 MHz.

The use of SOT-23 package, made possible by the minimal power loss of the internal 1A switch, and use of small inductors and capacitors result in the industry's highest power density. The 40V internal switch makes these solutions perfect for boosting to voltages of 16V or greater.

These parts have a logic-level shutdown pin that can be used to reduce quiescent current and extend battery life.

Protection is provided through cycle-by-cycle current limiting and thermal shutdown. Internal compensation simplifies design and reduces component count.

The LMR64010 switching regulators is a current-mode boost converter operating at a fixed frequency of 1.6 MHz.

The use of SOT-23 package, made possible by the minimal power loss of the internal 1A switch, and use of small inductors and capacitors result in the industry's highest power density. The 40V internal switch makes these solutions perfect for boosting to voltages of 16V or greater.

These parts have a logic-level shutdown pin that can be used to reduce quiescent current and extend battery life.

Protection is provided through cycle-by-cycle current limiting and thermal shutdown. Internal compensation simplifies design and reduces component count.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS61376 ACTIVE 25-V, 4.5-A, boost converter with 2.5% accuracy input average current limit & true disconnection TPS61376 has adjustable input current limited and true disconnection feature

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 20
Type Title Date
* Data sheet LMR64010 SIMPLE SWITCHER ® 40Vout, 1A Step-Up Voltage Regulator in SOT-23 datasheet (Rev. B) 04 Apr 2013
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML 25 Mar 2024
Application note 스트컨버터의 전력계 기본 계산 (Rev. D) PDF | HTML 21 Nov 2022
Application note Basic Calculation of a Boost Converter's Power Stage (Rev. D) PDF | HTML 28 Oct 2022
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide AN-2183 LMR62014/LMR64010 Demo Board (Rev. B) 28 Apr 2017
Application note Inverted SEPIC Made SIMPLE 31 Jul 2015
Application note Working With Boost Converters 15 Jun 2015
Application note Design of UVLO for LM27313 (Rev. B) 08 Apr 2014
Application note AN-2162 Simple Success With Conducted EMI From DC-DC Converters (Rev. C) 24 Apr 2013
Application note AN-1149 Layout Guidelines for Switching Power Supplies (Rev. C) 23 Apr 2013
Application note AN-1229 SIMPLE SWITCHER PCB Layout Guidelines (Rev. C) 23 Apr 2013
Application note AN-1520 A Guide to Board Layout for Best Thermal Resistance for Exposed Packages (Rev. B) 23 Apr 2013
Application note AN-1566 Techniques for Thermal Analysis of Switching Power Supply Designs (Rev. A) 23 Apr 2013
Application note AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) 23 Apr 2013
Application note AN-2155 Layout Tips for EMI Reduction in DC/ DC Converters (Rev. A) 23 Apr 2013
Application note Input and Output Capacitor Selection 19 Sep 2005
More literature SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations 12 Jul 2005
Application note AN-643 EMI/RFI Board Design (Rev. B) 03 May 2004
Application note Understanding Boost Power Stages In Switchmode Power Supplies 04 Mar 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR64010XMFDEMO — LMR64010 SIMPLE SWITCHER® 40Vout, 1A Step-Up Regulator in SOT-23 Demo Board

The LMR62014 and LMR64010 are high frequency switching boost regulators which offer small size and high power conversion efficiency. The parts operate at a 1.6MHz switching frequency. The primary difference between the LMR62014 and LMR64010 is that the LMR62014 has a higher current internal switch (...)

User guide: PDF
Not available on TI.com
Simulation model

LMR64010 TINA-TI Transient Reference Design

SNVM659.TSC (206 KB) - TINA-TI Reference Design
Simulation model

LMR64010 TINA-TI Transient Spice Model

SNVM660.ZIP (10 KB) - TINA-TI Spice Model
Simulation model

LMR64010 Unencrypted PSpice Transient Model

SNVM951.ZIP (2 KB) - PSpice Model
Simulation model

LMR64010 Unencrypted PSpice Transient Model Package (Rev. A)

SNVM682A.ZIP (41 KB) - PSpice Model
Reference designs

PMP22339 — High voltage 800-W SEPIC converter reference design for server battery backup charging

This discontinuous conduction mode (DCM) non-isolated 800-W SEPIC converter battery charger reference design provides an adjustable output voltage and current. The output voltage can be adjusted from 282 V to 400 V by setting an external DC voltage between 0 V to 3 V. The output charging current (...)
User guide: PDF
Schematic: PDF
Reference designs

TIDA-01393 — Power reference design for Xilinx® Zynq® UltraScale+™ MPSoC applications

This reference design is a configurable power solution designed to handle the entire Xilinx® Zynq® UltraScale+ (ZU+) family of MPSoC devices across various use cases.

The various versions of the TPS65086x PMIC allow this design to power devices from the basic ZU2CG device with a dual-core Arm® (...)

Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos