LMT84-Q1
- LMT84-Q1 is AEC-Q100 Qualified for Automotive Applications:
- Device Temperature Grade 0: –40°C to +150°C
- Device HBM ESD Classification Level 2
- Device CDM ESD Classification Level C6
- Very Accurate: ±0.4°C Typical
- Low 1.5-V Operation
- Average Sensor Gain of -5.5 mV/°C
- Low 5.4-µA Quiescent Current
- Wide Temperature Range: –50°C to 150°C
- Output is Short-Circuit Protected
- Push-Pull Output With ±50-µA Drive Capability
- Footprint Compatible With the Industry-Standard LM20/19 and LM35 Temperature Sensors
- Cost-Effective Alternative to Thermistors
The LMT84-Q1 is a precision CMOS temperature sensor with ±0.4°C typical accuracy (±2.7°C maximum) and a linear analog output voltage that is inversely proportional to temperature. The 1.5-V supply voltage operation, 5.4-µA quiescent current, and 0.7-ms power-on time enable effective power-cycling architectures to minimize power consumption for battery-powered applications such as drones and sensor nodes.The LMT84-Q1 device is AEC-Q100 Grade 0 qualified and maintains ±2.7°C maximum accuracy over the full operating temperature range without calibration; this makes the LMT84-Q1 suitable for automotive applications such as infotainment, cluster, and powertrain systems. The accuracy over the wide operating range and other features make the LMT84-Q1 an excellent alternative to thermistors.
For devices with different average sensor gains and comparable accuracy, refer to Comparable Alternative Devices for alternative devices in the LMT8x family.
Similar products you might be interested in
Drop-in replacement with upgraded functionality to the compared device
Pin-for-pin with same functionality to the compared device
Same functionality with different pin-out to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LMT84-Q1 1.5-V, SC70, Analog Temperature Sensors datasheet | PDF | HTML | 20 Oct 2017 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | SC Temp Sensors Challenge Precision RTDs and Thermistors in Build Automation (Rev. A) | 08 May 2019 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TIDA-01184 — Smart Power Switch for Seat Heater Reference Design
TIDA-00282 — Automotive Digitally Controlled Boost Power Supply
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-SC70 (DCK) | 5 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.