Product details

Gain range (dB) Fixed Gain, 6dB, 15dB, 25dB Input voltage noise (typ) (nV√Hz) 56 Power supply (typ) (V) 1.7 to 5 Iq (typ) (mA) 60 Interface type Analog 3 Wire Operating temperature range (°C) -40 to 85 Rating Catalog
Gain range (dB) Fixed Gain, 6dB, 15dB, 25dB Input voltage noise (typ) (nV√Hz) 56 Power supply (typ) (V) 1.7 to 5 Iq (typ) (mA) 60 Interface type Analog 3 Wire Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YPC) 4 1.5625 mm² 1.25 x 1.25 DSBGA (YPD) 4 1.5625 mm² 1.25 x 1.25
  • (Typical LMV1032-15, 1.7V Supply; Unless Otherwise Noted)
  • Output Voltage Noise (A-weighted) −89 dBV
  • Low Supply Current 60 μA
  • Supply Voltage 1.7V to 5V
  • PSRR 70 dB
  • Signal to Noise Ratio 61 dB
  • Input Capacitance 2 pF
  • Input Impedance >100 MΩ
  • Output Impedance <200Ω
  • Max Input Signal 170 mVPP
  • Temperature Range −40°C to 85°C
  • Large Dome 4-Bump DSBGA Package with Improved Adhesion Technology.

All trademarks are the property of their respective owners.

  • (Typical LMV1032-15, 1.7V Supply; Unless Otherwise Noted)
  • Output Voltage Noise (A-weighted) −89 dBV
  • Low Supply Current 60 μA
  • Supply Voltage 1.7V to 5V
  • PSRR 70 dB
  • Signal to Noise Ratio 61 dB
  • Input Capacitance 2 pF
  • Input Impedance >100 MΩ
  • Output Impedance <200Ω
  • Max Input Signal 170 mVPP
  • Temperature Range −40°C to 85°C
  • Large Dome 4-Bump DSBGA Package with Improved Adhesion Technology.

All trademarks are the property of their respective owners.

The LMV1032s are an audio amplifier series for small form factor electret microphones. They are designed to replace the JFET preamp currently being used. The LMV1032 series is ideal for extended battery life applications, such as a Bluetooth communication link. The addition of a third pin to an electret microphones that incorporates an LMV1032 allows for a dramatic reduction in supply current as compared to the JFET equipped electret microphone. Microphone supply current is thus reduced to 60 µA, assuring longer battery life. The LMV1032 series is specified for supply voltages from 1.7V to 5V, and has fixed voltage gains of 6 dB, 15 dB and 25 dB.

The LMV1032 series offers low output impedance over the voice bandwidth, excellent power supply rejection (PSRR), and stability over temperature.

The devices are offered in space saving 4-bump ultra thin DSBGA lead free packages and are thus ideally suited for the form factor of miniature electret microphone packages. These extremely miniature packages have the Large Dome Bump (LDB) technology. This DSBGA technology is designed for microphone PCBs requiring 1 kg adhesion criteria.

The LMV1032s are an audio amplifier series for small form factor electret microphones. They are designed to replace the JFET preamp currently being used. The LMV1032 series is ideal for extended battery life applications, such as a Bluetooth communication link. The addition of a third pin to an electret microphones that incorporates an LMV1032 allows for a dramatic reduction in supply current as compared to the JFET equipped electret microphone. Microphone supply current is thus reduced to 60 µA, assuring longer battery life. The LMV1032 series is specified for supply voltages from 1.7V to 5V, and has fixed voltage gains of 6 dB, 15 dB and 25 dB.

The LMV1032 series offers low output impedance over the voice bandwidth, excellent power supply rejection (PSRR), and stability over temperature.

The devices are offered in space saving 4-bump ultra thin DSBGA lead free packages and are thus ideally suited for the form factor of miniature electret microphone packages. These extremely miniature packages have the Large Dome Bump (LDB) technology. This DSBGA technology is designed for microphone PCBs requiring 1 kg adhesion criteria.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LMV1032-06/LMV1032-15/LMV1032-25 Amps for 3-Wire Analog Electret Microphones datasheet (Rev. G) 02 May 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​