LMV116

ACTIVE

Single, 12-V, 45-MHz operational amplifier

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
OPA992 ACTIVE Single, 40-V, 10.6-MHz, rail-to-rail input/output, low-offset-voltage, low-noise op amp Rail-to-rail I/O, wider supply range (2.7 V to 40 V), lower offset voltage (1 mV), lower noise (7 nV/√Hz), higher output current (65 mA), wider temp range (-40 to 125)

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 45 Slew rate (typ) (V/µs) 40 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.6 Vn at 1 kHz (typ) (nV√Hz) 40 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 5 Input bias current (max) (pA) 2000000 CMRR (typ) (dB) 85 Iout (typ) (A) 0.054 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) -1 Output swing headroom (to negative supply) (typ) (V) 0.05 Output swing headroom (to positive supply) (typ) (V) -0.05
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 45 Slew rate (typ) (V/µs) 40 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.6 Vn at 1 kHz (typ) (nV√Hz) 40 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 5 Input bias current (max) (pA) 2000000 CMRR (typ) (dB) 85 Iout (typ) (A) 0.054 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) -1 Output swing headroom (to negative supply) (typ) (V) 0.05 Output swing headroom (to positive supply) (typ) (V) -0.05
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • −3-dB BW 45 MHz
  • Supply Voltage Range 2.7 V to 12 V
  • Slew Rate 40 V/µs
  • Supply Current 600 µA
  • Power Down Supply Current 15 µA
  • Output Short Circuit Current 32 mA
  • Linear Output Current ±20 mA
  • Input Common Mode Voltage −0.3 V to 1.7 V
  • Output Voltage Swing 20 mV from Rails
  • Input Voltage Noise 40 nV/√Hz
  • Input Current Noise 0.75 pA/√Hz
  • −3-dB BW 45 MHz
  • Supply Voltage Range 2.7 V to 12 V
  • Slew Rate 40 V/µs
  • Supply Current 600 µA
  • Power Down Supply Current 15 µA
  • Output Short Circuit Current 32 mA
  • Linear Output Current ±20 mA
  • Input Common Mode Voltage −0.3 V to 1.7 V
  • Output Voltage Swing 20 mV from Rails
  • Input Voltage Noise 40 nV/√Hz
  • Input Current Noise 0.75 pA/√Hz

The LMV116 (single) rail-to-rail output voltage feedback amplifiers offer high-speed (45 MHz), and low-voltage operation (2.7 V) in addition to micro-power shutdown capability (LMV118).

Output voltage range extends to within 20 mV of either supply rail, allowing wide dynamic range especially in low voltage applications. Even with low supply current of 600 µA, output current capability is kept at a respectable ±20 mA for driving heavier loads. Important device parameters such as BW, slew rate, and output current are kept relatively independent of the operating supply voltage by a combination of process enhancements and design architecture.

For portable applications, the LMV118 provides shutdown capability while keeping the turnoff current to 15 µA. Both turnon and turnoff characteristics are well behaved with minimal output fluctuations during transitions, thus the device can be used in power-saving mode, as well as multiplexing applications. Miniature packages (5-pin and 6-pin SOT-23) are further means to ease the adoption of these low-power, high-speed devices in applications where board area is at a premium.

The LMV116 (single) rail-to-rail output voltage feedback amplifiers offer high-speed (45 MHz), and low-voltage operation (2.7 V) in addition to micro-power shutdown capability (LMV118).

Output voltage range extends to within 20 mV of either supply rail, allowing wide dynamic range especially in low voltage applications. Even with low supply current of 600 µA, output current capability is kept at a respectable ±20 mA for driving heavier loads. Important device parameters such as BW, slew rate, and output current are kept relatively independent of the operating supply voltage by a combination of process enhancements and design architecture.

For portable applications, the LMV118 provides shutdown capability while keeping the turnoff current to 15 µA. Both turnon and turnoff characteristics are well behaved with minimal output fluctuations during transitions, thus the device can be used in power-saving mode, as well as multiplexing applications. Miniature packages (5-pin and 6-pin SOT-23) are further means to ease the adoption of these low-power, high-speed devices in applications where board area is at a premium.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LMV11x Low-Voltage, 45-MHz, Rail-To-Rail Output Operational Amplifiers With Shutdown Option datasheet (Rev. C) PDF | HTML 26 Oct 2016
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Simulation model

LMV116 Pspice Model

SNOM680.ZIP (3 KB) - PSpice Model
Simulation model

LMV116 TINA-TI Macromodel

SNOM679.ZIP (4 KB) - Macromodels
Simulation model

LMV116 TINA-TI Reference Design

SNOM678.TSC (21 KB) - TINA-TI Reference Design
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDM-02002 — Bidirectional CLLLC resonant dual active bridge (DAB) reference design for HEV/EV onboard charger

CLLLC resonant DAB with bidirectional power flow capability and soft switching characteristics is an ideal candidate for Hybrid Electric Vehicle/Electric Vehicle (HEV/EV) on-board chargers and energy storage applications. This design illustrates control of this power topology using a C2000™ (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP21495 — 6.6 kW, bi-directional, dual-active-bridge CLLLC resonant converter reference design

This reference design is a 6.6 kW, bi-directional, dual-active-bridge resonant converterdesign that allows 380 VDC to 600 VDC input and 280 VDC to 450 VDC output. This design uses the C2000 micro-controller TMS320F280049 along with silicon-carbide (SiC) driver UCC21530-Q1 to drive bridges both on (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP21999 — 6.6 kW, bi-directional CLLLC resonant converter reference design using PCB winding transformer

This 6.6 kW, bi-directional, dual-active-bridge resonant converter reference design allows 380 VDC to 600 VDC input and 280 VDC to 450 VDC output. PCB winding transformer and Rogowski coil synchronous rectifier (SR) control are applied in this design for power density and efficiency optimization. (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos