Product details

Frequency (min) (MHz) 50 Frequency (max) (MHz) 2000 Type RMS Supply voltage (min) (V) 2.5 Supply voltage (max) (V) 3.3 Supply current (µA) 9800 Number of channels 2 Dynamic range (typ) (dB) 24 Operating temperature range (°C) -40 to 85 Rating Catalog
Frequency (min) (MHz) 50 Frequency (max) (MHz) 2000 Type RMS Supply voltage (min) (V) 2.5 Supply voltage (max) (V) 3.3 Supply current (µA) 9800 Number of channels 2 Dynamic range (typ) (dB) 24 Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YZR) 8 3.0625 mm² 1.75 x 1.75
  • >20 dB Square-Law Detection Range
  • 2 Sequentially Selectable RF Inputs
  • Low Power Consumption Shutdown Mode
  • Externally Configurable Gain and LF Filter Bandwidth.
  • Internal 50Ω RF Termination Impedance
  • Optimized for Use with 20 dB Directional Coupler
  • Lead Free 8-Bump DSBGA Package 1.5 x 1.5 x 0.6 mm

  • >20 dB Square-Law Detection Range
  • 2 Sequentially Selectable RF Inputs
  • Low Power Consumption Shutdown Mode
  • Externally Configurable Gain and LF Filter Bandwidth.
  • Internal 50Ω RF Termination Impedance
  • Optimized for Use with 20 dB Directional Coupler
  • Lead Free 8-Bump DSBGA Package 1.5 x 1.5 x 0.6 mm

The LMV232 dual RF detector is designed for RF transmit power measurement in mobile phones. This dual mean square IC is especially suited for accurate power measurement of RF signals exhibiting high peak-to-average ratios used in 3G and UMTS/CDMA applications. The LMV232 saves calibration steps and system certification and is highly accurate. The circuit operates with a single supply from 2.5 to 3.3V.

The LMV232 contains a mean square detector with two sequentially selectable RF inputs. The RF input power range of the device has been optimized for use with a 20 dB directional coupler, without the need for additional external components. A single external RC combination between FB and OUT provides an externally configurable gain and LF filter bandwidth of the device.

The device has two digital interfaces. A shutdown function is available to set the device in a low-power shutdown mode. In case SD = HIGH, the device is in shutdown, if SD = LOW the device is active. The Band-Select function controls the selection of the active RF input channel. In case BS = HIGH, RFIN1 is active. In case BS = LOW, RFIN2 is active.

The dual mean square detector is offered in an 8-bump DSBGA 1.5 x 1.5 x 0.6 mm package. This DSBGA package has the smallest footprint and height.

The LMV232 dual RF detector is designed for RF transmit power measurement in mobile phones. This dual mean square IC is especially suited for accurate power measurement of RF signals exhibiting high peak-to-average ratios used in 3G and UMTS/CDMA applications. The LMV232 saves calibration steps and system certification and is highly accurate. The circuit operates with a single supply from 2.5 to 3.3V.

The LMV232 contains a mean square detector with two sequentially selectable RF inputs. The RF input power range of the device has been optimized for use with a 20 dB directional coupler, without the need for additional external components. A single external RC combination between FB and OUT provides an externally configurable gain and LF filter bandwidth of the device.

The device has two digital interfaces. A shutdown function is available to set the device in a low-power shutdown mode. In case SD = HIGH, the device is in shutdown, if SD = LOW the device is active. The Band-Select function controls the selection of the active RF input channel. In case BS = HIGH, RFIN1 is active. In case BS = LOW, RFIN2 is active.

The dual mean square detector is offered in an 8-bump DSBGA 1.5 x 1.5 x 0.6 mm package. This DSBGA package has the smallest footprint and height.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LMV232 Dual-Channel Integrated Mean Square Power Detector for CDMA & WCDMA datasheet (Rev. C) 27 Mar 2013
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note AN-1434 Crest Factor Invariant RF Power Detector (Rev. A) 30 Apr 2013
User guide AN-1806 LMV232 Evaluation Board (Rev. A) 30 Apr 2013
Application note Base Station Closed-Loop RF Pwr Cntrl w/LMV232 Crest-Factor Invariant Detector (Rev. A) 30 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
DSBGA (YZR) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos