Home Power management DC/DC power modules Power modules (integrated inductor)

LMZ14202H

ACTIVE

SIMPLE SWITCHER® 6V to 42V, 2A High Output Voltage Power Module

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPSM63602 ACTIVE 3V to 36V input, 1V to 16V output, 2A step-down module in 4-mm x 6-mm x 1.8-mm package Smaller QFN packaging designed for low EMI.
TPSM63603 ACTIVE High-density, 3-V to 36-V input, 1-V to 16-V output, 3-A power module Smaller QFN packaging designed for low EMI.

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Iout (max) (A) 2 Vin (min) (V) 6 Vin (max) (V) 42 Vout (min) (V) 5 Vout (max) (V) 24 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1000 Features EMI Tested, Enable, Tracking Control mode Constant on-time (COT) Duty cycle (max) (%) 92.5
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Iout (max) (A) 2 Vin (min) (V) 6 Vin (max) (V) 42 Vout (min) (V) 5 Vout (max) (V) 24 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1000 Features EMI Tested, Enable, Tracking Control mode Constant on-time (COT) Duty cycle (max) (%) 92.5
TO-PMOD (NDW) 7 139.9032 mm² 10.16 x 13.77
  • Integrated Shielded Inductor
  • Simple PCB Layout
  • Flexible Start-Up Sequencing Using External Soft-
    Start and Precision Enable
  • Protection Against Inrush Currents
  • Input UVLO and Output Short Circuit Protection
  • –40°C to 125°C Junction Temperature Range
  • Single Exposed Pad and Standard Pinout for Easy
    Mounting and Manufacturing
  • Low Output Voltage Ripple
  • Pin-to-Oin Compatible Family:
    • LMZ14203H/2H/1H (42 V Maximum 3-A, 2-A,
      1-A)
    • LMZ14203/2/1 (42 V Maximum 3-A, 2-A, 1-A)
    • LMZ12003/2/1 (20 V Maximum 3-A, 2-A, 1-A)
  • Fully Enabled for WEBENCH® Power Designer
  • Electrical Specifications
    • Up to 2-A Output Current
    • Input Voltage Range 6 V to 42 V
    • Output Voltage as Low as 5 V
    • Efficiency up to 97%
  • Performance Benefits
    • High Efficiency Reduces System Heat
      Generation
    • No Compensation Required
    • Low Package Thermal Resistance
    • Low Radiated EMI (EN 55022 Class B Tested)(1)
  • Integrated Shielded Inductor
  • Simple PCB Layout
  • Flexible Start-Up Sequencing Using External Soft-
    Start and Precision Enable
  • Protection Against Inrush Currents
  • Input UVLO and Output Short Circuit Protection
  • –40°C to 125°C Junction Temperature Range
  • Single Exposed Pad and Standard Pinout for Easy
    Mounting and Manufacturing
  • Low Output Voltage Ripple
  • Pin-to-Oin Compatible Family:
    • LMZ14203H/2H/1H (42 V Maximum 3-A, 2-A,
      1-A)
    • LMZ14203/2/1 (42 V Maximum 3-A, 2-A, 1-A)
    • LMZ12003/2/1 (20 V Maximum 3-A, 2-A, 1-A)
  • Fully Enabled for WEBENCH® Power Designer
  • Electrical Specifications
    • Up to 2-A Output Current
    • Input Voltage Range 6 V to 42 V
    • Output Voltage as Low as 5 V
    • Efficiency up to 97%
  • Performance Benefits
    • High Efficiency Reduces System Heat
      Generation
    • No Compensation Required
    • Low Package Thermal Resistance
    • Low Radiated EMI (EN 55022 Class B Tested)(1)

The LMZ14202H SIMPLE SWITCHER® power module is an easy-to-use step-down DC-DC solution capable of driving up to 2-A load with exceptional power conversion efficiency, line and load regulation, and output accuracy. The LMZ14202H is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ14202H can accept an input voltage rail between 6 V and 42 V and deliver an adjustable and highly accurate output voltage as low as 5 V. The LMZ14202H only requires three external resistors and four external capacitors to complete the power solution. The LMZ14202H is a reliable and robust design with the following protection features: thermal shutdown, input undervoltage lockout, output overvoltage protection, short-circuit protection, output current limit, and allows start-up into a prebiased output. A single resistor adjusts the switching frequency up to 1 MHz.

The LMZ14202H SIMPLE SWITCHER® power module is an easy-to-use step-down DC-DC solution capable of driving up to 2-A load with exceptional power conversion efficiency, line and load regulation, and output accuracy. The LMZ14202H is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ14202H can accept an input voltage rail between 6 V and 42 V and deliver an adjustable and highly accurate output voltage as low as 5 V. The LMZ14202H only requires three external resistors and four external capacitors to complete the power solution. The LMZ14202H is a reliable and robust design with the following protection features: thermal shutdown, input undervoltage lockout, output overvoltage protection, short-circuit protection, output current limit, and allows start-up into a prebiased output. A single resistor adjusts the switching frequency up to 1 MHz.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMZ14202HEVAL — SIMPLE SWITCHER® Power Module 42Vin, High Output Voltage 2A Eval Board

The SIMPLE SWITCHER® power module evaluation board is optimized for peak performance and increased flexibility. By incorporating additional ceramic and an aluminum filter capacitor, the power module EVAL board demonstrates the low output ripple, fast transient response, and low conducted and (...)

User guide: PDF
Not available on TI.com
Simulation model

LMZ14202H Unencrypted PSpice Transient Model

SNVM767.ZIP (3 KB) - PSpice Model
Simulation model

LMZ14202H Unencrypted PSpice Transient Model Package (Rev. A)

SNVM203A.ZIP (181 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
TO-PMOD (NDW) 7 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos