Home Power management DC/DC power modules Power modules (integrated inductor)

LMZ22003

ACTIVE

3A SIMPLE SWITCHER® Power Module with 20V Maximum Input Voltage

Product details

Rating Catalog Topology Buck, Synchronous Buck Iout (max) (A) 3 Vin (max) (V) 20 Vin (min) (V) 6 Vout (max) (V) 6 Vout (min) (V) 0.8 Features Adjustable current limit, Enable, Frequency synchronization, Light-load efficiency, Overcurrent protection, Power good, Tracking Operating temperature range (°C) -40 to 85 Type Module Duty cycle (max) (%) 83 Control mode current mode Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 950
Rating Catalog Topology Buck, Synchronous Buck Iout (max) (A) 3 Vin (max) (V) 20 Vin (min) (V) 6 Vout (max) (V) 6 Vout (min) (V) 0.8 Features Adjustable current limit, Enable, Frequency synchronization, Light-load efficiency, Overcurrent protection, Power good, Tracking Operating temperature range (°C) -40 to 85 Type Module Duty cycle (max) (%) 83 Control mode current mode Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 950
TO-PMOD (NDW) 7 139.9032 mm² 10.16 x 13.77
  • Integrated Shielded Inductor
  • Simple PCB Layout
  • Frequency Synchronization Input (650 kHz to 950
    kHz)
  • Flexible Start-up Sequencing Using External Soft-
    Start, Tracking and Precision Enable
  • Protection Against Inrush Currents and Faults
    such as Input UVLO and Output Short Circuit
  • Junction Temperature Range –40°C to 125°C
  • Single Exposed Pad and Standard Pinout for
    Easy Mounting and Manufacturing
  • Fast Transient Response for Powering FPGAs
    and ASICs
  • Fully Enabled for WEBENCH® Power Designer
  • Pin Compatible With
    LMZ23605/LMZ23603/LMZ22005
  • Electrical Specifications
    • 18-W Maximum Total Output Power
    • Up to 3-A Output Current
    • Input Voltage Range 6 V to 20 V
    • Output Voltage Range 0.8 V to 6 V
    • Efficiency up to 92%
  • Performance Benefits
    • High Efficiency Reduces System Heat
      Generation
    • Tested To EN55022 Class B(1)
    • Low Component Count, Only 5 External
      Components
    • Low Output Voltage Ripple
    • Uses PCB as Heat Sink, No Airflow Required
  • Integrated Shielded Inductor
  • Simple PCB Layout
  • Frequency Synchronization Input (650 kHz to 950
    kHz)
  • Flexible Start-up Sequencing Using External Soft-
    Start, Tracking and Precision Enable
  • Protection Against Inrush Currents and Faults
    such as Input UVLO and Output Short Circuit
  • Junction Temperature Range –40°C to 125°C
  • Single Exposed Pad and Standard Pinout for
    Easy Mounting and Manufacturing
  • Fast Transient Response for Powering FPGAs
    and ASICs
  • Fully Enabled for WEBENCH® Power Designer
  • Pin Compatible With
    LMZ23605/LMZ23603/LMZ22005
  • Electrical Specifications
    • 18-W Maximum Total Output Power
    • Up to 3-A Output Current
    • Input Voltage Range 6 V to 20 V
    • Output Voltage Range 0.8 V to 6 V
    • Efficiency up to 92%
  • Performance Benefits
    • High Efficiency Reduces System Heat
      Generation
    • Tested To EN55022 Class B(1)
    • Low Component Count, Only 5 External
      Components
    • Low Output Voltage Ripple
    • Uses PCB as Heat Sink, No Airflow Required

The LMZ22003 SIMPLE SWITCHER power module is an easy-to-use step-down DC-DC solution capable of driving up to 3-A load. The LMZ22003 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ22003 can accept an input voltage rail between 6 V and 20 V and can deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ22003 only requires two external resistors and three external capacitors to complete the power solution. The LMZ22003 is a reliable and robust design with the following protection features: thermal shutdown, programmable input undervoltage lockout, output overvoltage protection, short circuit protection, output current limit, and this device allows start-up into a prebiased output. The sync input allows synchronization over the 650- to 950-kHz switching frequency range.

The LMZ22003 SIMPLE SWITCHER power module is an easy-to-use step-down DC-DC solution capable of driving up to 3-A load. The LMZ22003 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ22003 can accept an input voltage rail between 6 V and 20 V and can deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ22003 only requires two external resistors and three external capacitors to complete the power solution. The LMZ22003 is a reliable and robust design with the following protection features: thermal shutdown, programmable input undervoltage lockout, output overvoltage protection, short circuit protection, output current limit, and this device allows start-up into a prebiased output. The sync input allows synchronization over the 650- to 950-kHz switching frequency range.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMZ22003EVAL — 3A SIMPLE SWITCHER® Power Module with 20V Maximum Input Voltage Evaluation Board

The LMZ23605/03, LMZ22005/03 evaluation boards are designed to be an easy-to-use platform to evaluate the full capabilities of this family of SIMPLE SWITCHER® power modules. The PCB construction has excellent thermal performance and includes extra locations for optional components that may not be (...)

User guide: PDF
Not available on TI.com
Simulation model

LMZ22003 PSpice Average Model

SNVM286.ZIP (50 KB) - PSpice Model
Simulation model

LMZ22003 PSpice Transient Model

SNVM285.ZIP (165 KB) - PSpice Model
Simulation model

LMZ22003 Unencrypted PSpice Average Model

SNVM775.ZIP (1 KB) - PSpice Model
Simulation model

LMZ22003 Unencrypted PSpice Transient Model

SNVM776.ZIP (2 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
TO-PMOD (NDW) 7 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos