LP2951-N

ACTIVE

100-mA, 30-V, low-dropout voltage regulator with power good & enable

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.1 Vin (max) (V) 30 Vin (min) (V) 2.3 Vout (max) (V) 29 Vout (min) (V) 1.24 Fixed output options (V) 3, 3.3, 5 Noise (µVrms) 160 Iq (typ) (mA) 0.075 Thermal resistance θJA (°C/W) 43, 56, 118, 171 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 2.5 PSRR at 100 KHz (dB) 51 Dropout voltage (Vdo) (typ) (mV) 380 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.1 Vin (max) (V) 30 Vin (min) (V) 2.3 Vout (max) (V) 29 Vout (min) (V) 1.24 Fixed output options (V) 3, 3.3, 5 Noise (µVrms) 160 Iq (typ) (mA) 0.075 Thermal resistance θJA (°C/W) 43, 56, 118, 171 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 2.5 PSRR at 100 KHz (dB) 51 Dropout voltage (Vdo) (typ) (mV) 380 Operating temperature range (°C) -40 to 125
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9 WSON (NGT) 8 16 mm² 4 x 4
  • Input Voltage Range: 2.3 V to 30 V
  • 5-V, 3-V, and 3.3-V Output Voltage Versions Available
  • High Accuracy Output Voltage
  • Ensured 100-mA Output Current
  • Extremely Low Quiescent Current
  • Low Dropout Voltage
  • Extremely Tight Load and Line Regulation
  • Very Low Temperature Coefficient
  • Use as Regulator or Reference
  • Needs Minimum Capacitance for Stability
  • Current and Thermal Limiting
  • Stable With Low-ESR Output Capacitors (10 mΩ to 6 Ω)
  • LP2951-N Versions Only:
    • Error Flag Warns of Output Dropout
    • Logic-Controlled Electronic Shutdown
    • Output Programmable From 1.24 V to 29 V
  • Input Voltage Range: 2.3 V to 30 V
  • 5-V, 3-V, and 3.3-V Output Voltage Versions Available
  • High Accuracy Output Voltage
  • Ensured 100-mA Output Current
  • Extremely Low Quiescent Current
  • Low Dropout Voltage
  • Extremely Tight Load and Line Regulation
  • Very Low Temperature Coefficient
  • Use as Regulator or Reference
  • Needs Minimum Capacitance for Stability
  • Current and Thermal Limiting
  • Stable With Low-ESR Output Capacitors (10 mΩ to 6 Ω)
  • LP2951-N Versions Only:
    • Error Flag Warns of Output Dropout
    • Logic-Controlled Electronic Shutdown
    • Output Programmable From 1.24 V to 29 V

The LP2950-N and LP2951-N are micropower voltage regulators with very low quiescent current (75 µA typical) and very low dropout voltage (typical 40 mV at light loads and 380 mV at 100 mA). They are ideally suited for use in battery-powered systems. Furthermore, the quiescent current of the device increases only slightly in dropout, prolonging battery life.

Careful design of the LP2950-N/LP2951-N has minimized all contributions to the error budget. This includes a tight initial tolerance (0.5% typical), extremely good load and line regulation (0.05% typical) and a very low output voltage temperature coefficient, making the part useful as a low-power voltage reference.

One such feature is an error flag output which warns of a low output voltage, often due to falling batteries on the input. It may be used for a power-on reset. A second feature is the logic-compatible shutdown input which enables the regulator to be switched on and off. Also, the part may be pin-strapped for a 5-V, 3-V, or 3.3-V output (depending on the version), or programmed from 1.24 V to 29 V with an external pair of resistors.

The LP2950-N is available in the surface-mount TO-252 package and in the popular 3-pin TO-92 package for pin-compatibility with older 5-V regulators. The 8-pin LP2951-N is available in plastic, ceramic dual-in-line, WSON, or metal can packages and offers additional system functions.

The LP2950-N and LP2951-N are micropower voltage regulators with very low quiescent current (75 µA typical) and very low dropout voltage (typical 40 mV at light loads and 380 mV at 100 mA). They are ideally suited for use in battery-powered systems. Furthermore, the quiescent current of the device increases only slightly in dropout, prolonging battery life.

Careful design of the LP2950-N/LP2951-N has minimized all contributions to the error budget. This includes a tight initial tolerance (0.5% typical), extremely good load and line regulation (0.05% typical) and a very low output voltage temperature coefficient, making the part useful as a low-power voltage reference.

One such feature is an error flag output which warns of a low output voltage, often due to falling batteries on the input. It may be used for a power-on reset. A second feature is the logic-compatible shutdown input which enables the regulator to be switched on and off. Also, the part may be pin-strapped for a 5-V, 3-V, or 3.3-V output (depending on the version), or programmed from 1.24 V to 29 V with an external pair of resistors.

The LP2950-N is available in the surface-mount TO-252 package and in the popular 3-pin TO-92 package for pin-compatibility with older 5-V regulators. The 8-pin LP2951-N is available in plastic, ceramic dual-in-line, WSON, or metal can packages and offers additional system functions.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
LP2951 ACTIVE 100-mA, 30-V, low-dropout voltage regulator with power good & enable Pin-to-pin equivalent for cost-sensitive applications
Same functionality with different pin-out to the compared device
TLV709 ACTIVE 150-mA 30-V low-dropout (LDO) linear regulator with 3.2-μA supply current Improved IQ (0.003μA) and accuracy of (2%)
NEW TPS7B91 ACTIVE 150mA 40V 1.5μA IQ low-dropout linear regulator Similar device with a wider Vin range up to 40V

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet LP295x-N Series of Adjustable Micropower Voltage Regulators datasheet (Rev. Q) PDF | HTML 08 Dec 2017
EVM User's guide LP2951 EVM User's Guide (Rev. A) 05 Jan 2018
Application note AN-1061 Power Conversion in Line-Powered Equipment (Rev. B) 23 Apr 2013
More literature Die D/S LP2951 MDS Series of Adjustable Micropower Voltage Regs 20 Dec 2012
More literature Die D/S LP2951C MWC Series Of Adj Micropower Voltage Regulators 28 Sep 2012
Application note Low-Voltage Current Loop Transmitter 02 Aug 2007
Application note Battery Charging 21 Mar 2007
Application note Linear and Switching Voltage Regulator Fundamental Part 1 21 Mar 2007
White paper Versatility of the LM5030 PWM Push-Pull Controller 01 Dec 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP2951EVM — LP2951 Fixed/Adjustable Micropower Low-Dropout (LDO) Regulator Evaluation Module

The LP2951 devices are bipolar low-dropout (LDO) voltage regulators that can accommodate a wide input supply-voltage range of up to 30 V with an output load up to 100 mA. The LP2951EVM allows for flexibility in design, allowing the user to add or remove input and output capacitors, as well as (...)
User guide: PDF
Not available on TI.com
Simulation model

LP2951 PSpice Transient Model (Rev. A)

SNVM037A.ZIP (23 KB) - PSpice Model
Simulation model

LP2951 Unencrypted PSpice Transient Model

SNVMAO3.ZIP (1 KB) - PSpice Model
Simulation model

LP2951_N_3P0 PSpice Transient Model

SNVMAI1.ZIP (86 KB) - PSpice Model
Simulation model

LP2951_N_3P0 Unencrypted PSpice Transient Model

SNVMAI0.ZIP (2 KB) - PSpice Model
Simulation model

LP2951_N_3P3 PSpice Transient Model

SNVMAI4.ZIP (87 KB) - PSpice Model
Simulation model

LP2951_N_3P3 Unencrypted PSpice Transient Model

SNVMAI5.ZIP (2 KB) - PSpice Model
Simulation model

LP2951_N_5P0 PSpice Transient Model

SNVMAI6.ZIP (80 KB) - PSpice Model
Simulation model

LP2951_N_5P0 Unencrypted PSpice Transient Model

SNVMAH9.ZIP (2 KB) - PSpice Model
Reference designs

TIDA-010015 — 94.5% Efficiency, 500W industrial AC-DC reference design

This reference design is a compact, high efficiency, 24-V DC, 500-W reference design for industrial AC/DC power supplies. This design consists of a front-end, two-phase interleaved transition mode (TM) power factor correction (PFC) based on the UCC28064A. This minimizes the PFC inductor size and (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010009 — Compact, efficient, 24-V input auxiliary power supply reference design for servo drives

This reference design showcases a method to generate power supplies required in a servo or AC drive including the analog and digtal I/O interfaces, encoder supply, isolated transceivers and digital processing block. This design also implements protection against input reverse polarity, output (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00777 — Active Integrator for Rogowski Coil Reference Design with Improved Accuracy for Relay and Breaker

This reference design shows an active integrator design that covers wide-input current range for Rogowski Coil with accuracy, linearity, stability and repeatability. The integrator uses a precision amplifier with very-low offset and temperature drift. Two configurations of the integrator are (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian
WSON (NGT) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos