LP2960

ACTIVE

500-mA, 30-V, low-dropout voltage regulator with power good & enable

Product details

Output options Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 30 Vin (min) (V) -20 Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 Rating Catalog Noise (µVrms) 130 PSRR at 100 KHz (dB) 16 Iq (typ) (mA) 0.45 Thermal resistance θJA (°C/W) 59, 72 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 470 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 30 Vin (min) (V) -20 Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 Rating Catalog Noise (µVrms) 130 PSRR at 100 KHz (dB) 16 Iq (typ) (mA) 0.45 Thermal resistance θJA (°C/W) 59, 72 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 470 Operating temperature range (°C) -40 to 125
SOIC (D) 16 59.4 mm² 9.9 x 6
  • Output Voltage Adjusts from 1.23V–29V
  • Ensured 500 mA Output Current
  • 5V and 3.3V Versions Available
  • 16-Pin SO Package
  • Low Dropout Voltage
  • Low Quiescent Current
  • Tight Line and Load Regulation
  • Low Temperature Coefficient
  • Current Limiting and Thermal Protection
  • Logic-Level Shutdown
  • Can be Wired for Snap-ON and Snap-OFF
  • Reverse Battery Protection

All trademarks are the property of their respective owners.

  • Output Voltage Adjusts from 1.23V–29V
  • Ensured 500 mA Output Current
  • 5V and 3.3V Versions Available
  • 16-Pin SO Package
  • Low Dropout Voltage
  • Low Quiescent Current
  • Tight Line and Load Regulation
  • Low Temperature Coefficient
  • Current Limiting and Thermal Protection
  • Logic-Level Shutdown
  • Can be Wired for Snap-ON and Snap-OFF
  • Reverse Battery Protection

All trademarks are the property of their respective owners.

The LP2960 is a micropower voltage regulator with very low dropout voltage (12 mV typical at 1 mA load and 470 mV typical at 500 mA load) and very low quiescent current (450 μA typical at 1 mA load).

The LP2960 is ideally suited for battery-powered systems: the quiescent current increases only slightly at dropout, which prolongs battery life.

The LP2960 retains all the desirable characteristics of the LP2953, and offers increased output current.

The error flag goes low any time the output drops more than 5% out of regulation.

Reverse battery protection is provided.

The LP2960 requires only 10 μF of output capacitance for stability (5V version).

The internal voltage reference is made available for external use, providing a low-T.C. reference with very good regulation characteristics.

The part is available in a 16-pin surface mount (SOIC) package.

The LP2960 is a micropower voltage regulator with very low dropout voltage (12 mV typical at 1 mA load and 470 mV typical at 500 mA load) and very low quiescent current (450 μA typical at 1 mA load).

The LP2960 is ideally suited for battery-powered systems: the quiescent current increases only slightly at dropout, which prolongs battery life.

The LP2960 retains all the desirable characteristics of the LP2953, and offers increased output current.

The error flag goes low any time the output drops more than 5% out of regulation.

Reverse battery protection is provided.

The LP2960 requires only 10 μF of output capacitance for stability (5V version).

The internal voltage reference is made available for external use, providing a low-T.C. reference with very good regulation characteristics.

The part is available in a 16-pin surface mount (SOIC) package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS7A26 ACTIVE 500-mA, 18-V, ultra-low-IQ, high-accuracy, adjustable low-dropout voltage regulator with power good This is a lower IQ(2.5µA) LDO regulator with power good
UA78M ACTIVE 500mA 35V linear voltage regulator Improved PSRR and noise performance

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LP2960 Adjustable Micropower 0.5A Low-Dropout Regulators datasheet (Rev. C) 08 Apr 2013
Application note AN-1061 Power Conversion in Line-Powered Equipment (Rev. B) 23 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos