LP3962

ACTIVE

1.5-A, high-accuracy, low-dropout voltage regulator with enable

Product details

Output options Fixed Output Iout (max) (A) 1.5 Vin (max) (V) 7 Vin (min) (V) 2.5 Vout (max) (V) 5 Vout (min) (V) 1.8 Fixed output options (V) 1.8, 2.5, 3.3, 5 Rating Catalog Noise (µVrms) 150 PSRR at 100 KHz (dB) 7 Iq (typ) (mA) 4 Thermal resistance θJA (°C/W) 50 Load capacitance (min) (µF) 33 Regulated outputs (#) 1 Features Enable Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 380 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 1.5 Vin (max) (V) 7 Vin (min) (V) 2.5 Vout (max) (V) 5 Vout (min) (V) 1.8 Fixed output options (V) 1.8, 2.5, 3.3, 5 Rating Catalog Noise (µVrms) 150 PSRR at 100 KHz (dB) 7 Iq (typ) (mA) 4 Thermal resistance θJA (°C/W) 50 Load capacitance (min) (µF) 33 Regulated outputs (#) 1 Features Enable Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 380 Operating temperature range (°C) -40 to 125
SOT-223 (NDC) 5 45.24 mm² 6.5 x 6.96 TO-220 (NDH) 5 86.0552 mm² 10.16 x 8.47 TO-220 (NEB) 5 86.0552 mm² 10.16 x 8.47 TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24
  • Ultra Low Dropout Voltage
  • Low Ground Pin Current
  • Load Regulation of 0.04%
  • 15µA Quiescent Current in Shutdown Mode
  • Specified Output Current of 1.5A DC
  • Available in SOT-223,SFM/TO-263 and TO-220 Packages
  • Output Voltage Accuracy ± 1.5%
  • Error Flag Indicates Output Status (LP3962)
  • Sense Option Improves Better Load Regulation (LP3965)
  • Extremely Low Output Capacitor Requirements
  • Overtemperature/Overcurrent Protection
  • −40°C to +125°C Junction Temperature Range

All trademarks are the property of their respective owners.

  • Ultra Low Dropout Voltage
  • Low Ground Pin Current
  • Load Regulation of 0.04%
  • 15µA Quiescent Current in Shutdown Mode
  • Specified Output Current of 1.5A DC
  • Available in SOT-223,SFM/TO-263 and TO-220 Packages
  • Output Voltage Accuracy ± 1.5%
  • Error Flag Indicates Output Status (LP3962)
  • Sense Option Improves Better Load Regulation (LP3965)
  • Extremely Low Output Capacitor Requirements
  • Overtemperature/Overcurrent Protection
  • −40°C to +125°C Junction Temperature Range

All trademarks are the property of their respective owners.

The LP3962/LP3965 series of fast ultra low-dropout linear regulators operate from a +2.5V to +7.0V input supply. Wide range of preset output voltage options are available. These ultra low dropout linear regulators respond very fast to step changes in load which makes them suitable for low voltage microprocessor applications. The LP3962/LP3965 are developed on a CMOS process which allows low quiescent current operation independent of output load current. This CMOS process also allows the LP3962/LP3965 to operate under extremely low dropout conditions.

Dropout Voltage: Ultra low dropout voltage; typically 38mV at 150mA load current and 380mV at 1.5A load current.

Ground Pin Current: Typically 5mA at 1.5A load current.

Shutdown Mode: Typically 15µA quiescent current when the shutdown pin is pulled low.

Error Flag: Error flag goes low when the output voltage drops 10% below nominal value (for LP3962).

SENSE: Sense pin improves regulation at remote loads. (For LP3965)

Precision Output Voltage: Multiple output voltage options are available ranging from 1.2V to 5.0V and adjustable (LP3965), with a specified accuracy of ±1.5% at room temperature, and ±3.0% over all conditions (varying line, load, and temperature).

The LP3962/LP3965 series of fast ultra low-dropout linear regulators operate from a +2.5V to +7.0V input supply. Wide range of preset output voltage options are available. These ultra low dropout linear regulators respond very fast to step changes in load which makes them suitable for low voltage microprocessor applications. The LP3962/LP3965 are developed on a CMOS process which allows low quiescent current operation independent of output load current. This CMOS process also allows the LP3962/LP3965 to operate under extremely low dropout conditions.

Dropout Voltage: Ultra low dropout voltage; typically 38mV at 150mA load current and 380mV at 1.5A load current.

Ground Pin Current: Typically 5mA at 1.5A load current.

Shutdown Mode: Typically 15µA quiescent current when the shutdown pin is pulled low.

Error Flag: Error flag goes low when the output voltage drops 10% below nominal value (for LP3962).

SENSE: Sense pin improves regulation at remote loads. (For LP3965)

Precision Output Voltage: Multiple output voltage options are available ranging from 1.2V to 5.0V and adjustable (LP3965), with a specified accuracy of ±1.5% at room temperature, and ±3.0% over all conditions (varying line, load, and temperature).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LP3962/LP3965 1.5A Fast Ultra Low Dropout Linear Regulators datasheet (Rev. H) 03 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-223 (NDC) 5 Ultra Librarian
TO-220 (NDH) 5 Ultra Librarian
TO-220 (NEB) 5 Ultra Librarian
TO-263 (KTT) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos