LP4951C

ACTIVE

100-mA, 30-V, adjustable low-dropout voltage regulator with power good & enable

Product details

Output options Adjustable Output Iout (max) (A) 0.1 Vin (max) (V) 30 Vin (min) (V) 2.43 Vout (max) (V) 29 Vout (min) (V) 1.24 Noise (µVrms) 100 Iq (typ) (mA) 15 Thermal resistance θJA (°C/W) 160 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 3 PSRR at 100 KHz (dB) 13 Dropout voltage (Vdo) (typ) (mV) 430 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 0.1 Vin (max) (V) 30 Vin (min) (V) 2.43 Vout (max) (V) 29 Vout (min) (V) 1.24 Noise (µVrms) 100 Iq (typ) (mA) 15 Thermal resistance θJA (°C/W) 160 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 3 PSRR at 100 KHz (dB) 13 Dropout voltage (Vdo) (typ) (mV) 430 Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6
  • High Accuracy 5V Specified 100mA Output
  • Extremely Low Quiescent Current
  • Low Dropout Voltage
  • Extremely Tight Load and Line Regulation
  • Very Low Temperature Coefficient
  • Use as Regulator or Reference
  • Needs Only 1μF for Stability
  • Current and Thermal Limiting

LP4951C Versions Only

  • Error Flag Warns of Output Dropout
  • Logic-controlled Electronic Shutdown
  • Output Pogrammable From 1.24 to 29V

All trademarks are the property of their respective owners.

  • High Accuracy 5V Specified 100mA Output
  • Extremely Low Quiescent Current
  • Low Dropout Voltage
  • Extremely Tight Load and Line Regulation
  • Very Low Temperature Coefficient
  • Use as Regulator or Reference
  • Needs Only 1μF for Stability
  • Current and Thermal Limiting

LP4951C Versions Only

  • Error Flag Warns of Output Dropout
  • Logic-controlled Electronic Shutdown
  • Output Pogrammable From 1.24 to 29V

All trademarks are the property of their respective owners.

The LP4950C and LP4951C are micropower voltage regulators with very low quiescent current (75μA typ.) and very low dropout voltage (typ. 40mV at light loads and 380mV at 100mA). They are ideally suited for use in battery-powered systems. Furthermore, the quiescent current of the LP4950C/LP4951C increases only slightly in dropout, prolonging battery life.

The LP4950C in the popular 3-pin TO-92 package is pin compatible with older 5V regulators. The 8-lead LP4951C is available in a plastic surface mount package and offers additional system functions.

One such feature is an error flag output which warns of a low output voltage, often due to falling batteries on the input. It may be used for a power-on reset. A second feature is the logic-compatible shutdown input which enables the regulator to be switched on and off. Also, the part may be pin-strapped for a 5V output or programmed from 1.24V to 29V with an external pair of resistors.

Careful design of the LP4950C/LP4951C has minimized all contributions to the error budget. This includes a tight initial tolerance (.5% typ.), extremely good load and line regulation (.05% typ.) and a very low output voltage temperature coefficient, making the part useful as a low-power voltage reference.

The LP4950C and LP4951C are micropower voltage regulators with very low quiescent current (75μA typ.) and very low dropout voltage (typ. 40mV at light loads and 380mV at 100mA). They are ideally suited for use in battery-powered systems. Furthermore, the quiescent current of the LP4950C/LP4951C increases only slightly in dropout, prolonging battery life.

The LP4950C in the popular 3-pin TO-92 package is pin compatible with older 5V regulators. The 8-lead LP4951C is available in a plastic surface mount package and offers additional system functions.

One such feature is an error flag output which warns of a low output voltage, often due to falling batteries on the input. It may be used for a power-on reset. A second feature is the logic-compatible shutdown input which enables the regulator to be switched on and off. Also, the part may be pin-strapped for a 5V output or programmed from 1.24V to 29V with an external pair of resistors.

Careful design of the LP4950C/LP4951C has minimized all contributions to the error budget. This includes a tight initial tolerance (.5% typ.), extremely good load and line regulation (.05% typ.) and a very low output voltage temperature coefficient, making the part useful as a low-power voltage reference.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS7A49 ACTIVE 150-mA, 36-V, low-noise, high-PSRR, adjustable low-dropout voltage regulator with enable This is a lower noise (15-µVRMS), 150-mA LDO

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LP4950C-5V and LP4951C Adjustable Micropower Voltage Regulators datasheet (Rev. C) 02 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos