Home Power management LED drivers RGB LED drivers

LP55281

ACTIVE

12-channel RGB/White-LED driver with SPI/I2C Interface

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
LP5813 ACTIVE Synchronous boost 4 x 3 matrix RGB LED driver with I2C and auto animation control Newer device with sync boost, lower IQ and smaller size

Product details

Number of channels 13 LED current per channel (mA) 40 LED configuration Parallel Program memory No Topology Boost Programmable ramp control Yes Vin (min) (V) 3 Vin (max) (V) 5.5 Iout (max) (A) 0.4 Features Current control, I2C control Iq (typ) (mA) 0.35 Shutdown current (ISD) (typ) (µA) 1 Operating temperature range (°C) -30 to 85 Rating Catalog
Number of channels 13 LED current per channel (mA) 40 LED configuration Parallel Program memory No Topology Boost Programmable ramp control Yes Vin (min) (V) 3 Vin (max) (V) 5.5 Iout (max) (A) 0.4 Features Current control, I2C control Iq (typ) (mA) 0.35 Shutdown current (ISD) (typ) (µA) 1 Operating temperature range (°C) -30 to 85 Rating Catalog
DSBGA (YZR) 36 10.5625 mm² 3.25 x 3.25
  • Audio Synchronization for a Single Fun-Light LED
  • Four PWM Controlled RGB LED Drivers
  • High-Efficiency Boost DC-DC Converter
  • SPI or I2C-Compatible Interface
  • Two Addresses in I2C-Compatible Interface
  • LED Connectivity Test Through the Serial Interface
  • Audio Synchronization for a Single Fun-Light LED
  • Four PWM Controlled RGB LED Drivers
  • High-Efficiency Boost DC-DC Converter
  • SPI or I2C-Compatible Interface
  • Two Addresses in I2C-Compatible Interface
  • LED Connectivity Test Through the Serial Interface

The LP55281 device is a quadruple RGB LED driver for handheld devices. It can drive 4 RGB LED sets and a single fun-light LED. The boost DC-DC converter drives high current loads with high efficiency. The RGB driver can drive individual color LEDs or RGB LEDs powered from boost output or external supply. Built-in audio synchronization feature allows user to synchronize the fun-light LED to audio inputs. The flexible SPI or I2C interface allows easy control of LP55281. A small YZR0036 or YPG0036 package, together with minimum number of external components, is a best fit for handheld devices. The LP55281 also has an LED test feature, which can be used, for example, in production for checking the LED connections.

For all available packages, see the orderable addendum at the end of the data sheet.

The LP55281 device is a quadruple RGB LED driver for handheld devices. It can drive 4 RGB LED sets and a single fun-light LED. The boost DC-DC converter drives high current loads with high efficiency. The RGB driver can drive individual color LEDs or RGB LEDs powered from boost output or external supply. Built-in audio synchronization feature allows user to synchronize the fun-light LED to audio inputs. The flexible SPI or I2C interface allows easy control of LP55281. A small YZR0036 or YPG0036 package, together with minimum number of external components, is a best fit for handheld devices. The LP55281 also has an LED test feature, which can be used, for example, in production for checking the LED connections.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet LP55281 12-Channel RGB/White-LED Drive With SPI, I2C Interface datasheet (Rev. D) PDF | HTML 25 Oct 2016
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note How to Select a RGB LED Driver 08 Aug 2019
Application note Color-Management LED Drivers Have a Bright Future 20 Jun 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP55281RLEV — Quad RGB Driver from the PowerWise® Family

The LP55281 is a quad RGB LED driver for handheld devices. It can drive 4 RGB LED sets and a single fun light LED. The boost DC-DC converter drives high current loads with high efficiency. The RGB driver can drive individual color LEDs or RGB LEDs powered from boost output or external supply. (...)

User guide: PDF
Not available on TI.com
GUI for evaluation module (EVM)

SNVC053 LP55281 Evaluation Softeware for PC

Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZR) 36 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos