Home Power management LED drivers RGB LED drivers

LP5560

ACTIVE

programmable single LED driver with simple single wire control and small solution size

Product details

Number of channels 1 LED current per channel (mA) 19.5 LED configuration Single Program memory No Topology Linear Programmable ramp control Yes Vin (min) (V) 2.7 Vin (max) (V) 5.5 Iout (max) (A) 0.0195 Features GPIO interface, Synchronous rectification Iq (typ) (mA) 0.025 Shutdown current (ISD) (typ) (µA) 0.4 Operating temperature range (°C) -30 to 85 Rating Catalog
Number of channels 1 LED current per channel (mA) 19.5 LED configuration Single Program memory No Topology Linear Programmable ramp control Yes Vin (min) (V) 2.7 Vin (max) (V) 5.5 Iout (max) (A) 0.0195 Features GPIO interface, Synchronous rectification Iq (typ) (mA) 0.025 Shutdown current (ISD) (typ) (µA) 0.4 Operating temperature range (°C) -30 to 85 Rating Catalog
DSBGA (YFQ) 4 1 mm² 1 x 1
  • Wide Input-Voltage Range: 2.7 V to 5.5 V
  • Adjustable Output Current: 2.8 mA to 19.5 mA
  • Programmable Blinking Sequence with Current Rise and Fall Time Control
  • Default Blinking Sequence for Simple Systems Without Programming Capabilities
  • Single-Wire Interface
  • Constant Current High Side Output Driver
  • Very Low Headroom Voltage (40 mV Typical)
  • Ultra-Small Solution Size – No External Components
  • Wide Input-Voltage Range: 2.7 V to 5.5 V
  • Adjustable Output Current: 2.8 mA to 19.5 mA
  • Programmable Blinking Sequence with Current Rise and Fall Time Control
  • Default Blinking Sequence for Simple Systems Without Programming Capabilities
  • Single-Wire Interface
  • Constant Current High Side Output Driver
  • Very Low Headroom Voltage (40 mV Typical)
  • Ultra-Small Solution Size – No External Components

The LP5560 is a programmable LED driver that can generate variety of blinking sequences with up to three pulses of different length per sequence. Blinking sequences can be programmed through a single-wire interface. Programmable parameters include on and off times as well as rise and fall times. Default sequence is programmed into the LP5560 to enable the use of device in simple systems without programming capabilities.

Very low headroom voltage eliminates the need for a boost converter. Indicator LEDs can be driven directly from the battery. Small package size combined with zero external components minimizes the solution size.

LP5560 is available in TI’s tiny 4-pin DSBGA package with 0.4-mm pitch.

For all available packages, see the orderable addendum at the end of the data sheet.

The LP5560 is a programmable LED driver that can generate variety of blinking sequences with up to three pulses of different length per sequence. Blinking sequences can be programmed through a single-wire interface. Programmable parameters include on and off times as well as rise and fall times. Default sequence is programmed into the LP5560 to enable the use of device in simple systems without programming capabilities.

Very low headroom voltage eliminates the need for a boost converter. Indicator LEDs can be driven directly from the battery. Small package size combined with zero external components minimizes the solution size.

LP5560 is available in TI’s tiny 4-pin DSBGA package with 0.4-mm pitch.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LP5560 Programmable Single-LED Driver With Simple Single-Wire Control and Small Solution Size datasheet (Rev. E) PDF | HTML 07 Nov 2016
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note How to Select a RGB LED Driver 08 Aug 2019
User guide LP5560 AN-2211 Evaluation Board (Rev. A) 30 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP5560EVM — LP5560 Evaluation Kit

The LP5560 is a programmable LED driver that can generate a variety of blinking sequences with up to three pulses of different length per sequence. Blinking sequences can be programmed through a single-wire interface. Programmable parameters include on and off times as well as rise and fall times. (...)

User guide: PDF
Not available on TI.com
GUI for evaluation module (EVM)

SNVC052 LP5560 Evaluation Software

Supported products & hardware

Supported products & hardware

Products
RGB LED drivers
LP5560 programmable single LED driver with simple single wire control and small solution size
Hardware development
Evaluation board
LP5560EVM LP5560 Evaluation Kit
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFQ) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos